1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Brackets with Fittings - One Touch Coupling

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Brackets with Fittings - One Touch Coupling
  • Brackets with Fittings - One Touch Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A bracket with fittings. ·Comes with quick-connect fittings.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
TGLCS4-1-Y[40,​50,​60,​70]-B[30,​40]
TGLCS4-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCS4-3-Y[40,​50,​60,​70]-B[30,​40]
TGLCS4-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCS4-5-Y[40,​50,​60,​70]-B[30,​40]
TGLCS4-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCS6-1-Y[40,​50,​60,​70]-B[30,​40]
TGLCS6-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCS6-3-Y[40,​50,​60,​70]-B[30,​40]
TGLCS6-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCS6-5-Y[40,​50,​60,​70]-B[30,​40]
TGLCS6-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCS8-1-Y[40,​50,​60,​70]-B[30,​40]
TGLCS8-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCS8-3-Y[40,​50,​60,​70]-B[30,​40]
TGLCS8-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCS8-5-Y[40,​50,​60,​70]-B[30,​40]
TGLCS8-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCS10-1-Y[40,​50,​60,​70]-B[30,​40]
TGLCS10-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCS10-3-Y[40,​50,​60,​70]-B[30,​40]
TGLCS10-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCS10-5-Y[40,​50,​60,​70]-B[30,​40]
TGLCS10-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCS12-1-Y[40,​50,​60,​70]-B[30,​40]
TGLCS12-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCS12-3-Y[40,​50,​60,​70]-B[30,​40]
TGLCS12-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCS12-5-Y[40,​50,​60,​70]-B[30,​40]
TGLCS12-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCW4-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCW4-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCW4-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCW4-8-Y[40,​50,​60,​70]-B[30,​40]
TGLCW4-10-Y[40,​50,​60,​70]-B[30,​40]
TGLCW4-12-Y[40,​50,​60,​70]-B[30,​40]
TGLCW6-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCW6-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCW6-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCW6-8-Y[40,​50,​60,​70]-B[30,​40]
TGLCW6-10-Y[40,​50,​60,​70]-B[30,​40]
TGLCW6-12-Y[40,​50,​60,​70]-B[30,​40]
TGLCW8-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCW8-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCW8-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCW8-8-Y[40,​50,​60,​70]-B[30,​40]
TGLCW8-10-Y[40,​50,​60,​70]-B[30,​40]
TGLCW8-12-Y[40,​50,​60,​70]-B[30,​40]
TGLCW10-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCW10-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCW10-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCW10-8-Y[40,​50,​60,​70]-B[30,​40]
TGLCW10-10-Y[40,​50,​60,​70]-B[30,​40]
TGLCW10-12-Y[40,​50,​60,​70]-B[30,​40]
TGLCW12-2-Y[40,​50,​60,​70]-B[30,​40]
TGLCW12-4-Y[40,​50,​60,​70]-B[30,​40]
TGLCW12-6-Y[40,​50,​60,​70]-B[30,​40]
TGLCW12-8-Y[40,​50,​60,​70]-B[30,​40]
TGLCW12-10-Y[40,​50,​60,​70]-B[30,​40]
TGLCW12-12-Y[40,​50,​60,​70]-B[30,​40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFitting Material Number of steps Applicable Tube O.D.
(Ø)
Number of Fittings H B
(mm)
Y
(mm)

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step4130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step4230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step4330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step4430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step4530 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step4630 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step6130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step6230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step6330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step6430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step6530 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step6630 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step8130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step8230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step8330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step8430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step8530 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step8630 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step10130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step10230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step10330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step10430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step10530 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step10630 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step12130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step12230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step12330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step12430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step12530 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3031-Step12630 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step4230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step4430 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step4630 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step4830 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step41030 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step41230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step6230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step6430 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step6630 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step6830 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step61030 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step61230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step8230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step8430 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step8630 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step8830 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step81030 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step81230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step10230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step10430 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step10630 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step10830 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step101030 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step101230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step12230 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step12430 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step12630 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step12830 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step121030 ~ 4040 ~ 70

-

TERMINALS FOR TUBING 1 Piece(s) 7 Day(s) 10C36042-Step121230 ~ 4040 ~ 70

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Type