1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Manifold Blocks - Pneumatic - Space Saving Type

Manifold Blocks - Pneumatic - Space Saving Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A space saving type manifold. [Material]·Aluminum alloy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SBMAANA1-S[3,​5]-G[3,​5]-K[3,​5]
SBMAANA2-S[3,​5]-G[3,​5]-K[3,​5]
SBMAANA3-S[3,​5]-G[3,​5]-K[3,​5]
SBMAANA4-S[3,​5]-G[3,​5]-K[3,​5]
SBMAANA5-S[3,​5]-G[3,​5]-K[3,​5]
SBMAANA6-S[3,​5]-G[3,​5]-K[3,​5]
SBMAAT1-S[3,​5]-G[3,​5]-K[3,​5]
SBMAAT2-S[3,​5]-G[3,​5]-K[3,​5]
SBMAAT3-S[3,​5]-G[3,​5]-K[3,​5]
SBMAAT4-S[3,​5]-G[3,​5]-K[3,​5]
SBMAAT5-S[3,​5]-G[3,​5]-K[3,​5]
SBMAAT6-S[3,​5]-G[3,​5]-K[3,​5]
SBMANA1-S[3,​5]-G[3,​5]-K[3,​5]
SBMANA2-S[3,​5]-G[3,​5]-K[3,​5]
SBMANA3-S[3,​5]-G[3,​5]-K[3,​5]
SBMANA4-S[3,​5]-G[3,​5]-K[3,​5]
SBMANA5-S[3,​5]-G[3,​5]-K[3,​5]
SBMANA6-S[3,​5]-G[3,​5]-K[3,​5]
SBMAT1-S[3,​5]-G[3,​5]-K[3,​5]
SBMAT2-S[3,​5]-G[3,​5]-K[3,​5]
SBMAT3-S[3,​5]-G[3,​5]-K[3,​5]
SBMAT4-S[3,​5]-G[3,​5]-K[3,​5]
SBMAT5-S[3,​5]-G[3,​5]-K[3,​5]
SBMAT6-S[3,​5]-G[3,​5]-K[3,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Number of Circuits Mounting Hole Change Thread Dia. Selection [G] 3 (M3) 5 (M5) Thread Dia. Selection [K] 3(M3) 5(M5) Thread Dia. Selection [S] 3 (M3) 5 (M5)

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize1NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize2NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize3NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize4NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize5NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize6NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize1T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize2T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize3T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize4T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize5T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Clear Anodize6T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided1NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided2NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided3NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided4NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided5NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided6NA (Through)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided1T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided2T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided3T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided4T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided5T (Tapped)3 ~ 53 ~ 53 ~ 5

-

TERMINALS 1 Piece(s) 18 Day(s) 10Not Provided6T (Tapped)3 ~ 53 ~ 53 ~ 5

Loading...

  1. 1

Basic Information

Shape Lateral Through Hole, Vertical Semi-Through Hole Material Aluminum Alloy Thread Size / Type Standard Thread {PT, M (Coarse) Thread}
Pitch Standard / Configurable Fixed Type Application Pneumatic