(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a block manifold for air. G(PF) thread processing can also be specified.
Part Number |
---|
BTA1-[R1N,R2N]-[S1N,S2N] |
BTA1-[R1N,R2N]-S[1,2,5] |
BTA1-R[1,2,5]-[S1N,S2N] |
BTA1-R[1,2,5]-S[1,2,5] |
BTA2-[R1N,R2N]-[S1N,S2N] |
BTA2-[R1N,R2N]-S[1,2,5] |
BTA2-R[1,2,5]-[S1N,S2N] |
BTA2-R[1,2,5]-S[1,2,5] |
BTA3-[R1N,R2N]-[S1N,S2N] |
BTA3-[R1N,R2N]-S[1,2,5] |
BTA3-R[1,2,5]-[S1N,S2N] |
BTA3-R[1,2,5]-S[1,2,5] |
BTA4-[R1N,R2N]-[S1N,S2N] |
BTA4-[R1N,R2N]-S[1,2,5] |
BTA4-R[1,2,5]-[S1N,S2N] |
BTA4-R[1,2,5]-S[1,2,5] |
BTA5-[R1N,R2N]-[S1N,S2N] |
BTA5-[R1N,R2N]-S[1,2,5] |
BTA5-R[1,2,5]-[S1N,S2N] |
BTA5-R[1,2,5]-S[1,2,5] |
BTA6-[R1N,R2N]-[S1N,S2N] |
BTA6-[R1N,R2N]-S[1,2,5] |
BTA6-R[1,2,5]-[S1N,S2N] |
BTA6-R[1,2,5]-S[1,2,5] |
BTA7-[R1N,R2N]-[S1N,S2N] |
BTA7-[R1N,R2N]-S[1,2,5] |
BTA7-R[1,2,5]-[S1N,S2N] |
BTA7-R[1,2,5]-S[1,2,5] |
BTA8-[R1N,R2N]-[S1N,S2N] |
BTA8-[R1N,R2N]-S[1,2,5] |
BTA8-R[1,2,5]-[S1N,S2N] |
BTA8-R[1,2,5]-S[1,2,5] |
BTAA1-[R1N,R2N]-[S1N,S2N] |
BTAA1-[R1N,R2N]-S[1,2,5] |
BTAA1-R[1,2,5]-[S1N,S2N] |
BTAA1-R[1,2,5]-S[1,2,5] |
BTAA2-[R1N,R2N]-[S1N,S2N] |
BTAA2-[R1N,R2N]-S[1,2,5] |
BTAA2-R[1,2,5]-[S1N,S2N] |
BTAA2-R[1,2,5]-S[1,2,5] |
BTAA3-[R1N,R2N]-[S1N,S2N] |
BTAA3-[R1N,R2N]-S[1,2,5] |
BTAA3-R[1,2,5]-[S1N,S2N] |
BTAA3-R[1,2,5]-S[1,2,5] |
BTAA4-[R1N,R2N]-[S1N,S2N] |
BTAA4-[R1N,R2N]-S[1,2,5] |
BTAA4-R[1,2,5]-[S1N,S2N] |
BTAA4-R[1,2,5]-S[1,2,5] |
BTAA5-[R1N,R2N]-[S1N,S2N] |
BTAA5-[R1N,R2N]-S[1,2,5] |
BTAA5-R[1,2,5]-[S1N,S2N] |
BTAA5-R[1,2,5]-S[1,2,5] |
BTAA6-[R1N,R2N]-[S1N,S2N] |
BTAA6-[R1N,R2N]-S[1,2,5] |
BTAA6-R[1,2,5]-[S1N,S2N] |
BTAA6-R[1,2,5]-S[1,2,5] |
BTAA7-[R1N,R2N]-[S1N,S2N] |
BTAA7-[R1N,R2N]-S[1,2,5] |
BTAA7-R[1,2,5]-[S1N,S2N] |
BTAA7-R[1,2,5]-S[1,2,5] |
BTAA8-[R1N,R2N]-[S1N,S2N] |
BTAA8-[R1N,R2N]-S[1,2,5] |
BTAA8-R[1,2,5]-[S1N,S2N] |
BTAA8-R[1,2,5]-S[1,2,5] |
BTAANA1-[R1N,R2N]-[S1N,S2N] |
BTAANA1-[R1N,R2N]-S[1,2,5] |
BTAANA1-R[1,2,5]-[S1N,S2N] |
BTAANA1-R[1,2,5]-S[1,2,5] |
BTAANA2-[R1N,R2N]-[S1N,S2N] |
BTAANA2-[R1N,R2N]-S[1,2,5] |
BTAANA2-R[1,2,5]-[S1N,S2N] |
BTAANA2-R[1,2,5]-S[1,2,5] |
BTAANA3-[R1N,R2N]-[S1N,S2N] |
BTAANA3-[R1N,R2N]-S[1,2,5] |
BTAANA3-R[1,2,5]-[S1N,S2N] |
BTAANA3-R[1,2,5]-S[1,2,5] |
BTAANA4-[R1N,R2N]-[S1N,S2N] |
BTAANA4-[R1N,R2N]-S[1,2,5] |
BTAANA4-R[1,2,5]-[S1N,S2N] |
BTAANA4-R[1,2,5]-S[1,2,5] |
BTAANA5-[R1N,R2N]-[S1N,S2N] |
BTAANA5-[R1N,R2N]-S[1,2,5] |
BTAANA5-R[1,2,5]-[S1N,S2N] |
BTAANA5-R[1,2,5]-S[1,2,5] |
BTAANA6-[R1N,R2N]-[S1N,S2N] |
BTAANA6-[R1N,R2N]-S[1,2,5] |
BTAANA6-R[1,2,5]-[S1N,S2N] |
BTAANA6-R[1,2,5]-S[1,2,5] |
BTAANA7-[R1N,R2N]-[S1N,S2N] |
BTAANA7-[R1N,R2N]-S[1,2,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Block Size (mm) | Number of Circuits | Thread Size / Type | Mounting Hole Change | Pitch P (mm) | Pitch Standard / Configurable | Drawing R Part Thread Dia. NPT Selection [R] | Drawing S Part Thread Dia. NPT Selection [S] | Select a value for M Thread (Coarse) Dia. on R (in Drawing). [RM] 3(M3) 4(M4) | Select a value for M Thread (Coarse) Dia. on S (in Drawing). [SM] 3(M3) 4(M4) | Select a value for PT/PF, M Thread (Coarse) Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) | Select a value for PT/PF, M Thread (Coarse) Dia. on S (in Drawing). [S] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | MANIFOLD | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Not Provided | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | 1/4 [S2N] / 1/8 [S1N] | - | - | 1 ~ 5 | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | 1/4 [S2N] / 1/8 [S1N] | - | - | - | - | ||
- | TERMINALS | 1 Piece(s) | 8 Day(s) | 10 | Aluminum Alloy | Clear Anodize | 25 x 25 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | 1/4 [R2N] / 1/8 [R1N] | - | - | - | - | 1 ~ 5 |
Loading...
Shape | Vertical Through Hole | Application | Pneumatic |
---|
How can we improve?
How can we improve?