(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a block manifold for air. G(PF) thread processing can also be specified.
Part Number |
---|
BMUAC1-Q[1,5]-R[1,5]-G[1,5]-K[1,5] |
BMUAC1-Q[1,5]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC1-Q[1,5]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC1-Q[1,5]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC1-Q[1,5]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC1-Q[1,5]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC1-Q[1,5]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC1-Q[1,5]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC1-QM[3,4]-R[1,5]-G[1,5]-K[1,5] |
BMUAC1-QM[3,4]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC1-QM[3,4]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC1-QM[3,4]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC1-QM[3,4]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC1-QM[3,4]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC1-QM[3,4]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC1-QM[3,4]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC2-Q[1,5]-R[1,5]-G[1,5]-K[1,5] |
BMUAC2-Q[1,5]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC2-Q[1,5]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC2-Q[1,5]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC2-Q[1,5]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC2-Q[1,5]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC2-Q[1,5]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC2-Q[1,5]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC2-QM[3,4]-R[1,5]-G[1,5]-K[1,5] |
BMUAC2-QM[3,4]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC2-QM[3,4]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC2-QM[3,4]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC2-QM[3,4]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC2-QM[3,4]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC2-QM[3,4]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC2-QM[3,4]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC3-Q[1,5]-R[1,5]-G[1,5]-K[1,5] |
BMUAC3-Q[1,5]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC3-Q[1,5]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC3-Q[1,5]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC3-Q[1,5]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC3-Q[1,5]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC3-Q[1,5]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC3-Q[1,5]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC3-QM[3,4]-R[1,5]-G[1,5]-K[1,5] |
BMUAC3-QM[3,4]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC3-QM[3,4]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC3-QM[3,4]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC3-QM[3,4]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC3-QM[3,4]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC3-QM[3,4]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC3-QM[3,4]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC4-Q[1,5]-R[1,5]-G[1,5]-K[1,5] |
BMUAC4-Q[1,5]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC4-Q[1,5]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC4-Q[1,5]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC4-Q[1,5]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC4-Q[1,5]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC4-Q[1,5]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC4-Q[1,5]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC4-QM[3,4]-R[1,5]-G[1,5]-K[1,5] |
BMUAC4-QM[3,4]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC4-QM[3,4]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC4-QM[3,4]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC4-QM[3,4]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC4-QM[3,4]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC4-QM[3,4]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC4-QM[3,4]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC5-Q[1,5]-R[1,5]-G[1,5]-K[1,5] |
BMUAC5-Q[1,5]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC5-Q[1,5]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC5-Q[1,5]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC5-Q[1,5]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC5-Q[1,5]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC5-Q[1,5]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC5-Q[1,5]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC5-QM[3,4]-R[1,5]-G[1,5]-K[1,5] |
BMUAC5-QM[3,4]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC5-QM[3,4]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC5-QM[3,4]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC5-QM[3,4]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC5-QM[3,4]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC5-QM[3,4]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC5-QM[3,4]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC6-Q[1,5]-R[1,5]-G[1,5]-K[1,5] |
BMUAC6-Q[1,5]-R[1,5]-G[1,5]-KM[3,4] |
BMUAC6-Q[1,5]-R[1,5]-GM[3,4]-K[1,5] |
BMUAC6-Q[1,5]-R[1,5]-GM[3,4]-KM[3,4] |
BMUAC6-Q[1,5]-RM[3,4]-G[1,5]-K[1,5] |
BMUAC6-Q[1,5]-RM[3,4]-G[1,5]-KM[3,4] |
BMUAC6-Q[1,5]-RM[3,4]-GM[3,4]-K[1,5] |
BMUAC6-Q[1,5]-RM[3,4]-GM[3,4]-KM[3,4] |
BMUAC6-QM[3,4]-R[1,5]-G[1,5]-K[1,5] |
BMUAC6-QM[3,4]-R[1,5]-G[1,5]-KM[3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Surface Treatment | Block Size (mm) | Number of Circuits | Thread Size / Type | Mounting Hole Change | Pitch P (mm) | Pitch Standard / Configurable | Drawing G Part Thread Dia. NPT Selection [G] | Drawing K Part Thread Dia. NPT Selection [K] | Drawing Q Part Thread Dia. NPT Selection [Q] | Drawing R Part Thread Dia. NPT Selection [R] | Select a value for M Thread (Coarse) Dia. on G (in Drawing). [GM] 3(M3) 4(M4) | Select a value for M Thread (Coarse) Dia. on K (in Drawing). [KM] 3(M3) 4(M4) | Select a value for M Thread (Coarse) Dia. on Q (in Drawing). [QM] 3(M3) 4(M4) | Select a value for M Thread (Coarse) Dia. on R (in Drawing). [RM] 3(M3) 4(M4) | Select a value for PT/PF, M Thread (Coarse) Dia. on G (in Drawing). [G] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) | Select a value for PT/PF, M Thread (Coarse) Dia. on K (in Drawing). [K] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) | Select a value for PT/PF, M Thread (Coarse) Dia. on Q (in Drawing). [Q] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) | Select a value for PT/PF, M Thread (Coarse) Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 1 ~ 5 | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 1 ~ 5 | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 1 ~ 5 | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 1 ~ 5 | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 1 ~ 5 | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 1 ~ 5 | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | - | 1 ~ 5 | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | - | - | - | 1 ~ 5 | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | - | 3 ~ 4 | 1 ~ 5 | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | - | 3 ~ 4 | 1 ~ 5 | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 3 ~ 4 | - | - | 1 ~ 5 | - | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | - | 3 ~ 4 | - | 1 ~ 5 | 1 ~ 5 | - | 1 ~ 5 | ||
- | MANIFOLDS | 1 Piece(s) | 8 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | Not Provided | 25 x 25 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | 15 | Fixed Type | - | - | - | - | - | 3 ~ 4 | 3 ~ 4 | - | 1 ~ 5 | - | - | 1 ~ 5 |
Loading...
Material | Aluminum Alloy | Application | Pneumatic |
---|
How can we improve?
How can we improve?