(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a block manifold for hydraulic and water pressure. G(PF) thread processing can also be specified.
Part Number |
---|
BMUF1-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF1-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF1-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF1-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF1-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF1-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF1-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF1-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF1-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF1-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF1-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF1-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF1-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF1-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF1-Q[1,2,3]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF1-Q[1,2,3]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF2-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF2-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF2-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF2-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF2-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF2-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF2-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF2-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF2-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF2-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF2-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF2-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF2-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF2-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF2-Q[1,2,3]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF2-Q[1,2,3]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF3-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF3-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF3-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF3-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF3-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF3-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF3-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF3-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF3-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF3-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF3-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF3-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF3-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF3-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF3-Q[1,2,3]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF3-Q[1,2,3]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF4-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF4-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF4-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF4-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF4-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF4-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF4-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF4-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF4-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF4-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF4-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF4-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF4-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF4-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF4-Q[1,2,3]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF4-Q[1,2,3]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF5-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF5-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF5-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF5-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF5-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF5-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF5-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF5-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF5-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF5-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF5-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF5-Q[1,2,3]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF5-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF5-Q[1,2,3]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF5-Q[1,2,3]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF5-Q[1,2,3]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF6-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF6-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF6-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF6-[Q1N,Q2N,Q3N]-[R1N,R2N,R3N]-G[2,3,4]-K[2,3,4] |
BMUF6-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF6-[Q1N,Q2N,Q3N]-R[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMUF6-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMUF6-[Q1N,Q2N,Q3N]-R[1,2,3]-G[2,3,4]-K[2,3,4] |
BMUF6-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMUF6-Q[1,2,3]-[R1N,R2N,R3N]-[G2N,G3N,G4N]-K[2,3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Material | Surface Treatment | Block Size (mm) | Number of Circuits | Thread Size / Type | Mounting Hole Change | Pitch P (mm) | Pitch Standard / Configurable | Application | Drawing G Part Thread Dia. NPT Selection [G] | Drawing K Part Thread Dia. NPT Selection [K] | Drawing Q Part Thread Dia. NPT Selection [Q] | Drawing R Part Thread Dia. NPT Selection [R] | Select a value for PT/PF Thread Dia. on G (in Drawing). [G] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) | Select a value for PT/PF Thread Dia. on K (in Drawing). [K] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) | Select a value for PT/PF Thread Dia. on Q (in Drawing). [Q] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) | Select a value for PT/PF Thread Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | - | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | - | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | - | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | - | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | - | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 2 ~ 4 | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, L-Shaped Hole | SS400 | Trivalent Chromate | 40 x 40 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | 2 ~ 4 | 1 ~ 3 | - |
Loading...
How can we improve?
How can we improve?