1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Caution/Warning/Danger Mark Stickers [10 Pieces Per Package]【10 Pieces Per Package】 (LRDS-01)

MARK STICKERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 313.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·These are mark stickers (10 pcs. included). ·The shape is vertical.



[ M ] Material: PET Films

Specifications

Part Number
LRDS-01
LRM-05

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LRDS-01
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth A
(mm)
Symbol Display Symbol Display Position Type

฿ 313.04

MARK STICKERS 1 Pack(s)

10 Pieces Per Package

Available 3 Day(s) 1040Entry ProhibitedBottom HalfJapanese

Loading...

  1. 1

More Information


 

Basic Information

Shape Portrait Type

Please check the type/dimensions/specifications of the part LRDS-01 in the Caution/Warning/Danger Mark Stickers [10 Pieces Per Package] series.

Products with similar specification

Part Number
LRDM-04
LRDM-05
LRDM-06
LRDS-02
LRDS-03
LRDS-04
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth A
(mm)
Symbol Display Symbol Display Position Type

฿ 743.47

1 Pack(s)

10 Pieces Per Package

Available 3 Day(s) 1080Disconnect Plug from OutletBottom HalfJapanese

฿ 743.47

1 Pack(s)

10 Pieces Per Package

Available 3 Day(s) 1080Caution PinchingBottom HalfJapanese

฿ 743.47

1 Pack(s)

10 Pieces Per Package

Available 3 Day(s) 1080Caution Cutting Finger offBottom HalfJapanese

฿ 313.04

1 Pack(s)

10 Pieces Per Package

Available 3 Day(s) 1040No FlamesBottom HalfJapanese

฿ 313.04

1 Pack(s)

10 Pieces Per Package

Same day 1040Connect Ground WireBottom HalfJapanese

฿ 313.04

1 Pack(s)

10 Pieces Per Package

Available 3 Day(s) 1040Disconnect Plug from OutletBottom HalfJapanese