(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Finished with an outer diameter tolerance of "h8". Since it has been polished, it is possible to reduce the number of steps! [Material] SUS304
Part Number |
---|
PSTS6-[10-600/1] |
PSTS8-[10-600/1] |
PSTS8A-[10-600/1] |
PSTS10-[10-600/1] |
PSTS10A-[10-600/1] |
PSTS12-[10-800/1] |
PSTS12A-[10-800/1] |
PSTS12B-[10-800/1] |
PSTS15-[10-1000/1] |
PSTS15A-[10-1000/1] |
PSTS15B-[10-1000/1] |
PSTS16-[10-1000/1] |
PSTS20-[10-1000/1] |
PSTS20A-[10-1000/1] |
PSTS20B-[10-1000/1] |
PSTS25-[10-1000/1] |
PSTS25A-[10-1000/1] |
PSTS30-[10-1000/1] |
PSTS30A-[10-1000/1] |
PSTS35-[10-1200/1] |
PSTS40-[10-1200/1] |
PSTS45-[10-1200/1] |
PSTS50-[10-1200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Inner Dia. d (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|---|
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 6 | 3 | 10 ~ 600 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 10 ~ 600 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | 5 | 10 ~ 600 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | 6 | 10 ~ 600 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | 7 | 10 ~ 600 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | 6 | 10 ~ 800 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | 8 | 10 ~ 800 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | 4 | 10 ~ 800 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | 9 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | 11 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | 12 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 16 | 10 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | 12 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | 15 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | 8 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | 15 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | 20 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | 24 | 10 ~ 1000 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 35 | 25 | 10 ~ 1200 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 40 | 30 | 10 ~ 1200 | ||
- | PYPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 45 | 35 | 10 ~ 1200 | ||
- | PYPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 50 | 34 | 10 ~ 1200 |
Loading...
Material | SUS304 | Manufacturing Method | Seamless | Finishing Method | Polishing (1.6µm) |
---|---|---|---|---|---|
Type | Thick-Wall Grinding |
How can we improve?
How can we improve?