(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
There are a wide variety of inner and outer diameters to choose from. It is also attractive that you can choose the surface treatment! [Material] STKM17C equivalent
Part Number |
---|
PISK6-[3,4]-[10-1000/1] |
PISK8-[3,4,5,6]-[10-1000/1] |
PISK10-[3,4,5,6,8]-[10-1000/1] |
PISK12-[3,4,5,6,8,10]-[10-1000/1] |
PISK13-[5,6,8,10]-[10-1000/1] |
PISK14-[4,5,6,8,10]-[10-1000/1] |
PISK15-[4,5,6,8,10,12]-[10-1000/1] |
PISK16-[4,5,6,8,10,12]-[10-1000/1] |
PISK20-[5,6,8,10,12,15,16]-[10-1000/1] |
PISK25-[8,10,12,15,16,20]-[10-1000/1] |
PISK30-[10,20,25]-[10-1000/1] |
PISN6-[3,4]-[10-1000/1] |
PISN8-[3,4,5,6]-[10-1000/1] |
PISN10-[3,4,5,6,8]-[10-1000/1] |
PISN12-[3,4,5,6,8,10]-[10-1000/1] |
PISN13-[5,6,8,10]-[10-1000/1] |
PISN14-[4,5,6,8,10]-[10-1000/1] |
PISN15-[4,5,6,8,10,12]-[10-1000/1] |
PISN16-[4,5,6,8,10,12]-[10-1000/1] |
PISN20-[5,6,8,10,12,15,16]-[10-1000/1] |
PISN25-[8,10,12,15,16,20]-[10-1000/1] |
PISN30-[10,20,25]-[10-1000/1] |
PISS6-[3,4]-[10-1000/1] |
PISS8-[3,4,5,6]-[10-1000/1] |
PISS10-[3,4,5,6,8]-[10-1000/1] |
PISS12-[3,4,5,6,8,10]-[10-1000/1] |
PISS13-[5,6,8,10]-[10-1000/1] |
PISS14-[4,5,6,8,10]-[10-1000/1] |
PISS15-[4,5,6,8,10,12]-[10-1000/1] |
PISS16-[4,5,6,8,10,12]-[10-1000/1] |
PISS20-[5,6,8,10,12,15,16]-[10-1000/1] |
PISS25-[8,10,12,15,16,20]-[10-1000/1] |
PISS30-[10,20,25]-[10-1000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Surface Treatment | I.D. V (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 6 | Black Oxide | 3 ~ 4 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 8 | Black Oxide | 3 ~ 6 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 10 | Black Oxide | 3 ~ 8 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 12 | Black Oxide | 3 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 13 | Black Oxide | 5 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 14 | Black Oxide | 4 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 15 | Black Oxide | 4 ~ 12 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 16 | Black Oxide | 4 ~ 12 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 20 | Black Oxide | 5 ~ 16 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 25 | Black Oxide | 8 ~ 20 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 30 | Black Oxide | 10 ~ 25 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 6 | Electroless Nickel Plating | 3 ~ 4 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 8 | Electroless Nickel Plating | 3 ~ 6 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 10 | Electroless Nickel Plating | 3 ~ 8 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 12 | Electroless Nickel Plating | 3 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 13 | Electroless Nickel Plating | 5 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 14 | Electroless Nickel Plating | 4 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 15 | Electroless Nickel Plating | 4 ~ 12 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 16 | Electroless Nickel Plating | 4 ~ 12 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 20 | Electroless Nickel Plating | 5 ~ 16 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 25 | Electroless Nickel Plating | 8 ~ 20 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 30 | Electroless Nickel Plating | 10 ~ 25 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 6 | Not Provided | 3 ~ 4 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 8 | Not Provided | 3 ~ 6 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 10 | Not Provided | 3 ~ 8 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 12 | Not Provided | 3 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 13 | Not Provided | 5 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 14 | Not Provided | 4 ~ 10 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 15 | Not Provided | 4 ~ 12 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 16 | Not Provided | 4 ~ 12 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 20 | Not Provided | 5 ~ 16 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 25 | Not Provided | 8 ~ 20 | 10 ~ 1000 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 30 | Not Provided | 10 ~ 25 | 10 ~ 1000 |
Loading...
Material | STKM17C | Manufacturing Method | Seamless | Finishing Method | Drawn |
---|
How can we improve?
How can we improve?