(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with Housings - T-Shaped Double Bearings
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 6 and 40
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent, Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BGHW6000DD-[25,40]-[20,30,40] |
BGHW6000VV-[25,40]-[20,30,40] |
BGHW6000ZZ-[25,40]-[20,30,40] |
BGHW6001DD-[25,40]-[20,30,40] |
BGHW6001VV-[25,40]-[20,30,40] |
BGHW6001ZZ-[25,40]-[20,30,40] |
BGHW6002DD-[30,50]-[30,40,50] |
BGHW6002VV-[30,50]-[30,40,50] |
BGHW6002ZZ-[30,50]-[30,40,50] |
BGHW6003DD-[30,50]-[30,40,50] |
BGHW6003VV-[30,50]-[30,40,50] |
BGHW6003ZZ-[30,50]-[30,40,50] |
BGHW6004DD-[40,50]-[40,50,60] |
BGHW6004VV-[40,50]-[40,50,60] |
BGHW6004ZZ-[40,50]-[40,50,60] |
BGHW6005DD-[40,60]-[40,50,80] |
BGHW6005VV-[40,60]-[40,50,80] |
BGHW6005ZZ-[40,60]-[40,50,80] |
BGHW6006DD-[40,60]-[40,50,80] |
BGHW6006VV-[40,60]-[40,50,80] |
BGHW6006ZZ-[40,60]-[40,50,80] |
BGHW6007DD-[50,60]-[50,90] |
BGHW6007VV-[50,60]-[50,90] |
BGHW6007ZZ-[50,60]-[50,90] |
BGHW6008DD-[50,70]-[60,100] |
BGHW6008VV-[50,70]-[60,100] |
BGHW6008ZZ-[50,70]-[60,100] |
BGHW605DD-[20,30]-[15,20,25] |
BGHW605ZZ-[20,30]-[15,20,25] |
BGHW606DD-[25,35]-[20,25,30] |
BGHW606ZZ-[25,35]-[20,25,30] |
BGHW608DD-[25,35]-[20,25,30] |
BGHW608VV-[25,35]-[20,25,30] |
BGHW608ZZ-[25,35]-[20,25,30] |
BGHW6200DD-[30,40]-[20,30,40] |
BGHW6200VV-[30,40]-[20,30,40] |
BGHW6200ZZ-[30,40]-[20,30,40] |
BGHW6201DD-[30,40]-[20,30,40] |
BGHW6201VV-[30,40]-[20,30,40] |
BGHW6201ZZ-[30,40]-[20,30,40] |
BGHW6202DD-[35,50]-[30,40,50] |
BGHW6202VV-[35,50]-[30,40,50] |
BGHW6202ZZ-[35,50]-[30,40,50] |
BGHW6203DD-[35,50]-[30,40,50] |
BGHW6203VV-[35,50]-[30,40,50] |
BGHW6203ZZ-[35,50]-[30,40,50] |
BGHW6204DD-[45,50]-[40,50,60] |
BGHW6204VV-[45,50]-[40,50,60] |
BGHW6204ZZ-[45,50]-[40,50,60] |
BGHW6205DD-[45,60]-[40,50,80] |
BGHW6205VV-[45,60]-[40,50,80] |
BGHW6205ZZ-[45,60]-[40,50,80] |
BGHW6206DD-[50,60]-[40,50,80] |
BGHW6206VV-[50,60]-[40,50,80] |
BGHW6206ZZ-[50,60]-[40,50,80] |
BGHW6207DD-[60,70]-[50,90] |
BGHW6207VV-[60,70]-[50,90] |
BGHW6207ZZ-[60,70]-[50,90] |
BGHW6208DD-[60,80]-[60,100] |
BGHW6208VV-[60,80]-[60,100] |
BGHW6208ZZ-[60,80]-[60,100] |
BGHW626DD-[25,35]-[20,25,30] |
BGHW626VV-[25,35]-[20,25,30] |
BGHW626ZZ-[25,35]-[20,25,30] |
BGHW628DD-[25,35]-[20,25,30] |
BGHW628VV-[25,35]-[20,25,30] |
BGHW628ZZ-[25,35]-[20,25,30] |
BGHW6900DD-[25,40]-[20,30,40] |
BGHW6900VV-[25,40]-[20,30,40] |
BGHW6900ZZ-[25,40]-[20,30,40] |
BGHW6901DD-[25,40]-[20,30,40] |
BGHW6901VV-[25,40]-[20,30,40] |
BGHW6901ZZ-[25,40]-[20,30,40] |
BGHW6902DD-[25,50]-[30,40,50] |
BGHW6902VV-[25,50]-[30,40,50] |
BGHW6902ZZ-[25,50]-[30,40,50] |
BGHW6903DD-[25,50]-[30,40,50] |
BGHW6903VV-[25,50]-[30,40,50] |
BGHW6903ZZ-[25,50]-[30,40,50] |
BGHW6904DD-[35,50]-[40,50,60] |
BGHW6904VV-[35,50]-[40,50,60] |
BGHW6904ZZ-[35,50]-[40,50,60] |
BGHWA6000DD-[25,40]-[20,30,40] |
BGHWA6000VV-[25,40]-[20,30,40] |
BGHWA6000ZZ-[25,40]-[20,30,40] |
BGHWA6001DD-25-40 |
BGHWA6001DD-[25,40]-[20,30,40] |
BGHWA6001VV-25-40 |
BGHWA6001VV-[25,40]-[20,30,40] |
BGHWA6001ZZ-25-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Bearing Material | Housing Material | Overall Length (mm) | Housing Surface Treatment | Height h (mm) | Bearing Part Number | Seal | Holder Width L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6000 | DD (Contact Rubber Seal) | 58 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6000 | VV (Non-Contact Rubber Seal) | 58 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6000 | ZZ (Double Shield) | 58 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6001 | DD (Contact Rubber Seal) | 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6001 | VV (Non-Contact Rubber Seal) | 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6001 | ZZ (Double Shield) | 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6002 | DD (Contact Rubber Seal) | 68 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6002 | VV (Non-Contact Rubber Seal) | 68 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6002 | ZZ (Double Shield) | 68 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6003 | DD (Contact Rubber Seal) | 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6003 | VV (Non-Contact Rubber Seal) | 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6003 | ZZ (Double Shield) | 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6004 | DD (Contact Rubber Seal) | 82 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6004 | VV (Non-Contact Rubber Seal) | 82 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6004 | ZZ (Double Shield) | 82 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6005 | DD (Contact Rubber Seal) | 96 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6005 | VV (Non-Contact Rubber Seal) | 96 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6005 | ZZ (Double Shield) | 96 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6006 | DD (Contact Rubber Seal) | 104 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6006 | VV (Non-Contact Rubber Seal) | 104 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | 40 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6006 | ZZ (Double Shield) | 104 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 60 | Electroless Nickel Plating | 50 ~ 90 | 6007 | DD (Contact Rubber Seal) | 112 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 60 | Electroless Nickel Plating | 50 ~ 90 | 6007 | VV (Non-Contact Rubber Seal) | 112 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 60 | Electroless Nickel Plating | 50 ~ 90 | 6007 | ZZ (Double Shield) | 112 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 70 | Electroless Nickel Plating | 60 ~ 100 | 6008 | DD (Contact Rubber Seal) | 122 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 70 | Electroless Nickel Plating | 60 ~ 100 | 6008 | VV (Non-Contact Rubber Seal) | 122 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 70 | Electroless Nickel Plating | 60 ~ 100 | 6008 | ZZ (Double Shield) | 122 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 20 ~ 30 | Electroless Nickel Plating | 15 ~ 25 | 605 | DD (Contact Rubber Seal) | 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 20 ~ 30 | Electroless Nickel Plating | 15 ~ 25 | 605 | ZZ (Double Shield) | 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 606 | DD (Contact Rubber Seal) | 47 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 606 | ZZ (Double Shield) | 47 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 608 | DD (Contact Rubber Seal) | 53 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 608 | VV (Non-Contact Rubber Seal) | 53 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 608 | ZZ (Double Shield) | 53 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6200 | DD (Contact Rubber Seal) | 62 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6200 | VV (Non-Contact Rubber Seal) | 62 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6200 | ZZ (Double Shield) | 62 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6201 | DD (Contact Rubber Seal) | 64 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6201 | VV (Non-Contact Rubber Seal) | 64 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 30 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6201 | ZZ (Double Shield) | 64 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6202 | DD (Contact Rubber Seal) | 72 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6202 | VV (Non-Contact Rubber Seal) | 72 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6202 | ZZ (Double Shield) | 72 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6203 | DD (Contact Rubber Seal) | 76 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6203 | VV (Non-Contact Rubber Seal) | 76 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6203 | ZZ (Double Shield) | 76 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 45 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6204 | DD (Contact Rubber Seal) | 88 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 45 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6204 | VV (Non-Contact Rubber Seal) | 88 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 45 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6204 | ZZ (Double Shield) | 88 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | 45 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6205 | DD (Contact Rubber Seal) | 102 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | 45 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6205 | VV (Non-Contact Rubber Seal) | 102 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | 45 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6205 | ZZ (Double Shield) | 102 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6206 | DD (Contact Rubber Seal) | 112 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6206 | VV (Non-Contact Rubber Seal) | 112 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | 50 ~ 60 | Electroless Nickel Plating | 40 ~ 80 | 6206 | ZZ (Double Shield) | 112 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | 60 ~ 70 | Electroless Nickel Plating | 50 ~ 90 | 6207 | DD (Contact Rubber Seal) | 148 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | 60 ~ 70 | Electroless Nickel Plating | 50 ~ 90 | 6207 | VV (Non-Contact Rubber Seal) | 148 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | 60 ~ 70 | Electroless Nickel Plating | 50 ~ 90 | 6207 | ZZ (Double Shield) | 148 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | 60 ~ 80 | Electroless Nickel Plating | 60 ~ 100 | 6208 | DD (Contact Rubber Seal) | 160 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | 60 ~ 80 | Electroless Nickel Plating | 60 ~ 100 | 6208 | VV (Non-Contact Rubber Seal) | 160 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | 60 ~ 80 | Electroless Nickel Plating | 60 ~ 100 | 6208 | ZZ (Double Shield) | 160 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 626 | DD (Contact Rubber Seal) | 49 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 626 | VV (Non-Contact Rubber Seal) | 49 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 626 | ZZ (Double Shield) | 49 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 628 | DD (Contact Rubber Seal) | 56 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 628 | VV (Non-Contact Rubber Seal) | 56 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 35 | Electroless Nickel Plating | 20 ~ 30 | 628 | ZZ (Double Shield) | 56 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6900 | DD (Contact Rubber Seal) | 53 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6900 | VV (Non-Contact Rubber Seal) | 53 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6900 | ZZ (Double Shield) | 53 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6901 | DD (Contact Rubber Seal) | 56 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6901 | VV (Non-Contact Rubber Seal) | 56 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 40 | Electroless Nickel Plating | 20 ~ 40 | 6901 | ZZ (Double Shield) | 56 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6902 | DD (Contact Rubber Seal) | 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6902 | VV (Non-Contact Rubber Seal) | 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6902 | ZZ (Double Shield) | 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6903 | DD (Contact Rubber Seal) | 64 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6903 | VV (Non-Contact Rubber Seal) | 64 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | 25 ~ 50 | Electroless Nickel Plating | 30 ~ 50 | 6903 | ZZ (Double Shield) | 64 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6904 | DD (Contact Rubber Seal) | 73 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6904 | VV (Non-Contact Rubber Seal) | 73 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | 35 ~ 50 | Electroless Nickel Plating | 40 ~ 60 | 6904 | ZZ (Double Shield) | 73 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [A2017] Aluminum Alloy | 25 ~ 40 | Clear Anodize | 20 ~ 40 | 6000 | DD (Contact Rubber Seal) | 58 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [A2017] Aluminum Alloy | 25 ~ 40 | Clear Anodize | 20 ~ 40 | 6000 | VV (Non-Contact Rubber Seal) | 58 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [A2017] Aluminum Alloy | 25 ~ 40 | Clear Anodize | 20 ~ 40 | 6000 | ZZ (Double Shield) | 58 | ||
฿ 1,755.93 | BEARING W/HOLDER | 1 Piece(s) | Available | 8 Day(s) | 10 | 12 | [Steel] Steel | [A2017] Aluminum Alloy | 25 | Clear Anodize | 40 | 6001 | DD (Contact Rubber Seal) | 60 | |
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [A2017] Aluminum Alloy | 25 ~ 40 | Clear Anodize | 20 ~ 40 | 6001 | DD (Contact Rubber Seal) | 60 | ||
฿ 1,524.00 | BEARING W/HOLDER | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Steel] Steel | [A2017] Aluminum Alloy | 25 | Clear Anodize | 40 | 6001 | VV (Non-Contact Rubber Seal) | 60 | |
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [A2017] Aluminum Alloy | 25 ~ 40 | Clear Anodize | 20 ~ 40 | 6001 | VV (Non-Contact Rubber Seal) | 60 | ||
฿ 1,597.37 | BEARING W/HOLDER | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | [Steel] Steel | [A2017] Aluminum Alloy | 25 | Clear Anodize | 40 | 6001 | ZZ (Double Shield) | 60 |
Loading...
Shape | T-Shaped | Bearing Used | Deep Groove Ball Bearing | Number of Bearings | Double |
---|---|---|---|---|---|
Retaining Ring | Not Provided | Type | Bearing with Housings | C Chamfer | Not Provided |
Thickness, Height Indication | T, h Selectable |
How can we improve?
How can we improve?