(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Slide Rails, Medium Load, Stainless Steel, SSRNX36 series from MISUMI.
- The slide rails are made of SUS304, which has excellent corrosion resistance.
- The overall length of the slide rail can be selected up to 711.2 mm.
- For horizontal installation, the target value of load rating is 25% (Reference Value).
- The Three-step slide rail can be pulled out to the end. The rails cannot be pulled apart.
Part Number |
---|
SSRXN3612 |
SSRXN3614 |
SSRXN3616 |
SSRXN3618 |
SSRXN3620 |
SSRXN3622 |
SSRXN3624 |
SSRXN3626 |
SSRXN3628 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Rail Length (mm) | Load Rating (N / 2 pcs.) (N) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,029.52 | SLIDE RAIL | 1 Piece(s) | Available | Same day | 10 | 327.2 | 304.8 | 588 | |
฿ 1,026.48 ฿ 638.98 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 378 | 355.6 | 578 | ||
฿ 1,110.20 | SLIDE RAIL | 1 Piece(s) | Available | Same day | 10 | 428.4 | 406.4 | 559 | |
฿ 1,197.56 | SLIDE RAIL | 1 Piece(s) | Available | Same day | 10 | 479.2 | 457.2 | 549 | |
฿ 1,538.42 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 530 | 508 | 529 | ||
฿ 1,644.21 | SLIDE RAIL | 1 Piece(s) | Available | Same day | 10 | 580.8 | 558.8 | 500 | |
฿ 1,510.60 | SLIDE RAIL | 1 Piece(s) | Available | Same day | 10 | 631.6 | 609.6 | 480 | |
฿ 1,597.96 | SLIDE RAIL | 1 Piece(s) | Available | Same day | 10 | 682.4 | 660.4 | 461 | |
฿ 1,710.80 | SLIDE RAIL | 1 Piece(s) | Available | Same day | 10 | 733.2 | 711.2 | 441 |
Loading...
Type | Slide | Material | SUS304 | Rail Qty. | Three-Step Slide |
---|---|---|---|---|---|
Height(mm) | 19.1 | Width(mm) | 35.3 | Surface Treatment | Not Provided |
Ball Material | SUS440C |
How can we improve?
How can we improve?