(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
No. | dh7 | B | L | K | |
3 | 1.4 | 0 -0.01 | 2 | 8 | 3 |
4 | 1.9 | 2.8 | |||
5 | 2.3 | 3.4 | 4 | ||
6 | 2.8 | 4 | |||
8 | 4 | 0 -0.012 | 5.6 | 10 | |
10 | 5 | 6.5 | 12 | 6 | |
16 | 10 | 0 -0.018 | 12 | 14 | |
20 | 12 | 0 -0.015 | 14 | 16 |
No. | Arrow mark depth (mm) | |
Standard | Shallow | |
3 | 0.22 | - |
4 | 0.25 | 0.14 |
5 | 0.30 | 0.16 |
6 | 0.40 | 0.18 |
8 | 0.40 | 0.20 |
10~20 | 0.50 | 0.22 |
Part Number |
---|
DN3 |
DN4 |
DN5 |
DN6 |
DN8 |
DN10 |
DN16 |
DN20 |
DNU4 |
DNU5 |
DNU6 |
DNU8 |
DNU10 |
DNU16 |
DNU20 |
DYM5-** |
DYM6-** |
DYM8-** |
DYM10-** |
DYM16-** |
DYM20-** |
DYYU4-24 |
DYYU5-24 |
DYYU6-24 |
DYYU8-24 |
DYYU10-24 |
DYYU16-24 |
DYYU20-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Indication mark | Arrow mark depth | Year (year) | Applicable date marked outer diameter (mm) | Engraving character designation |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,070.00 | DATE MARKED PIN | 1 Piece(s) | Same day | 10 | Plain | Default | - | 3 | - | ||
฿ 1,152.00 | DATE MARKED PIN | 1 Piece(s) | Available | Same day | 10 | Plain | Default | - | 4 | - | |
฿ 1,010.00 ฿ 469.15 | DATE MARKED PIN | 1 Piece(s) | Same day | 10 | Plain | Default | - | 5 | - | ||
฿ 1,073.00 | DATE MARKED PIN | 1 Piece(s) | Available | Same day | 10 | Plain | Default | - | 6 | - | |
฿ 1,093.00 | DATE MARKED PIN | 1 Piece(s) | Available | Same day | 10 | Plain | Default | - | 8 | - | |
฿ 1,152.00 | DATE MARKED PIN | 1 Piece(s) | Available | Same day | 10 | Plain | Default | - | 10 | - | |
฿ 1,240.05 | DATE MARKED PIN | 1 Piece(s) | 3 Day(s) | 10 | Plain | Default | - | 16 | - | ||
฿ 1,324.05 | DATE MARKED PIN | 1 Piece(s) | Available | 3 Day(s) | 10 | Plain | Default | - | 20 | - | |
฿ 1,264.90 | DATE MARKED PINS | 1 Piece(s) | Available | Same day | 10 | Plain | Shallow | - | 4 | - | |
฿ 1,210.30 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | 10 | Plain | Shallow | - | 5 | - | |
฿ 1,280.00 | DATE MARKED PIN | 1 Piece(s) | Available | Same day | 10 | Plain | Shallow | - | 6 | - | |
฿ 1,210.30 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | 10 | Plain | Shallow | - | 8 | - | |
฿ 898.00 | DATE MARKED PIN | 1 Piece(s) | Same day | 10 | Plain | Shallow | - | 10 | - | ||
฿ 1,396.85 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | 10 | Plain | Shallow | - | 16 | - | |
฿ 1,501.50 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | 10 | Plain | Shallow | - | 20 | - | |
- | DATE MARKED PIN | 1 Piece(s) | 7 Day(s) | 10 | Inside arrow character designation | Default | - | 5 | ※Designation by WOS | ||
- | DATE MARKED PIN | 1 Piece(s) | 7 Day(s) | 10 | Inside arrow character designation | Default | - | 6 | ※Designation by WOS | ||
- | DATE MARKED PIN | 1 Piece(s) | 7 Day(s) | 10 | Inside arrow character designation | Default | - | 8 | ※Designation by WOS | ||
- | DATE MARKED PIN | 1 Piece(s) | 7 Day(s) | 10 | Inside arrow character designation | Default | - | 10 | ※Designation by WOS | ||
- | DATE MARKED PIN | 1 Piece(s) | 7 Day(s) | 10 | Inside arrow character designation | Default | - | 16 | ※Designation by WOS | ||
- | DATE MARKED PIN | 1 Piece(s) | 7 Day(s) | 10 | Inside arrow character designation | Default | - | 20 | ※Designation by WOS | ||
฿ 1,438.00 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | - | - | Shallow | 24 | 4 | - | |
฿ 1,420.00 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | - | - | Shallow | 24 | 5 | - | |
฿ 1,392.00 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | - | - | Shallow | 24 | 6 | - | |
฿ 1,420.00 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | - | - | Shallow | 24 | 8 | - | |
฿ 1,438.00 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | - | - | Shallow | 24 | 10 | - | |
฿ 1,502.00 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | - | - | Shallow | 24 | 16 | - | |
฿ 1,615.00 | DATE MARKED PINS | 1 Piece(s) | Available | 3 Day(s) | - | - | Shallow | 24 | 20 | - |
Loading...
Indication | Part Number | Year | ||
Type | No. | |||
Year | DYY DYYU (Shallow arrow) Except for No.3 | 3 | 19 for 2019 20 for 2020 (Designation possible from Sep.2019) 21 for 2021 (Designation possible from Sep.2020) | |
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | ||||
16 | ||||
20 |
Indication | Part Number | ||
Type | No. | ||
No-marking | DN DNU (Shallow arrow) Except for No.3 | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
16 | |||
20 |
Indication | Part Number | Engraving characters (2 characters/Characters printed in blue in indications) | ||
Type | No. | |||
2 characters | DYM | 5 | ||
6 | ||||
8 | ||||
10 | ||||
16 | ||||
20 | ||||
2 characters can be engraved on the inside arrow. Use ¥ for indicating / (slash), # for - (minus) and % for (space) . |
Character type | Concave character | How to mount | Press-fit type | Inside arrow exchange | Plate side exchange type |
---|---|---|---|---|---|
Outside ring outer corner tapered or not | No | Components | Inside arrow only |
How can we improve?
How can we improve?