(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TALC60-140-NBB |
TALY60-140-NBB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Locking Type |
---|---|---|---|---|---|---|
฿ 1,941.00 | FLIP COMPONENTS | 1 Piece(s) | 7 Day(s) | Screw Type | ||
฿ 1,941.00 | FLIP COMPONENTS | 1 Piece(s) | 7 Day(s) | Push Type |
Loading...
Type | Flip Components | Basic Structure | T Type | Left / Right | Left |
---|---|---|---|---|---|
Material | 6063 | Surface Treatment | Anodizing Coating | Specification | Small Type |
Brand | MISUMI | W(width)(mm) | 60 | L(height)(mm) | 140 |
Swing arm mounting hole | No Hole |
How can we improve?
How can we improve?