1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

U Shape Steel Horizontal Flip Components - Large Type -

U Shape Steel Horizontal Flip Components - Large Type -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,459.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
USCWM80-200
USCWM80-200-NBB
USCWM80-240
USCWM80-240-NBB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL(height)
(mm)
Swing arm mounting hole

฿ 2,459.00

FLIP COMPONENTS 1 Piece(s) Same day 200Hole

฿ 3,214.00

FLIP COMPONENTS 1 Piece(s) 9 Day(s) 200No Hole

฿ 2,555.00

FLIP COMPONENTS 1 Piece(s) 9 Day(s) 240Hole

฿ 3,341.00

FLIP COMPONENTS 1 Piece(s) 9 Day(s) 240No Hole

Loading...

  1. 1
 

Basic Information

Type Flip Components Basic Structure U Type Material S45C
Surface Treatment Nickel Coating Direction Horizontal Specification Large Type
Locking Type Push Type Brand MISUMI W(width)(mm) 80