(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards
Part Number |
---|
X-SWF50-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 380.00 | COIL SPRING | 1 Piece(s) | Same day | 10 | 1568 | 50 | 300 |
Loading...
Brand | MISUMI | Allowable deflection ratio(%) | 40 | Coating Removal | Coated |
---|
Please check the type/dimensions/specifications of the part X-SWF50-300 in the Coil Spring -X-SWF- series.
Part Number |
---|
X-SWF10-25 |
X-SWF10-30 |
X-SWF10-35 |
X-SWF50-350 |
X-SWF50-400 |
X-SWF50-450 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 23.00 | 1 Piece(s) | Same day | 10 | 78 | 10 | 25 | ||
฿ 23.00 | 1 Piece(s) | Same day | 10 | 78 | 10 | 30 | ||
฿ 23.00 | 1 Piece(s) | Same day | 10 | 78 | 10 | 35 | ||
฿ 456.00 | 1 Piece(s) | Same day | 10 | 1568 | 50 | 350 | ||
฿ 503.00 | 1 Piece(s) | Same day | 10 | 1568 | 50 | 400 | ||
฿ 544.00 | 1 Piece(s) | Same day | 10 | 1568 | 50 | 450 |
How can we improve?
How can we improve?