(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Three-Phase motors, Standard Eff. motors (Foot Mounted type.)
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Hitachi brand three phase motors, enable stable operation by giving high torque outputs based on compact coil structure and sophisticated frame design. Motor components are all selected to achieve high level standard of Hitachi brand. Major housing components, terminal box and covers are all consisted from high quality aluminum or steel to long last in severe conditions. Following CE mark and IP55 protection level. Applicable for multi voltage. Available on both foot mount type and flange mount type which ideal for various industrial application use.
Standard Price: ฿ 4,150.00- |
---|
Days to Ship: |
Hitachi Vortex Blower, E Series
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Hitachi Vortex blowers compliment an array of product applications for energy efficient air compression and vacuum uses. Both vacuum (negative pressure) and discharge (positive pressure) are supported in one unit. High quality components supports customer's long lasting use. Available for E series which supports to output large air volume for blowing off use on dust collector, printings machines and other various applications.
Standard Price: ฿ 259,666.67 |
---|
Days to Ship: |
Gear Motor, GA Series (Horizontal Type Leg Mounting)
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Hitachi brand grease lubricated gear motors are available for use in various fields. Its low noise and compact long life design, which coming from combination of specially designed gear head and high quality level of motors, will enable smooth operation without having less troubles. GA models are ideal for general purpose use which covers medium impact loads.
Standard Price: ฿ 15,196.09- |
---|
Days to Ship: |
Hitachi Vortex Blower, DN Series
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Hitachi Vortex blowers compliment an array of product applications for energy efficient air compression and vacuum uses. Both vacuum (negative pressure) and discharge (positive pressure) are supported in one unit. High quality components supports customer's long lasting use. Available for DN series which designed as wear-resistant type (small & light but resistant to dust and dirt environment)
Standard Price: ฿ 20,300.00- |
---|
Days to Ship: |
Three-Phase motors, Standard Eff. motors (Flange Mounted type.)
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Hitachi brand three phase motors, enable stable operation by giving high torque outputs based on compact coil structure and sophisticated frame design. Motor components are all selected to achieve high level standard of Hitachi brand. Major housing components, terminal box and covers are all consisted from high quality aluminum or steel to long last in severe conditions. Following CE mark and IP55 protection level. Applicable for multi voltage. Available on both foot mount type and flange mount type which ideal for various industrial application use.
Standard Price: ฿ 5,333.33- |
---|
Days to Ship: |
Single-Phase Motor, Open Drip-Proof Type
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Hitachi brand single phase motor, providing high durability and reliable operation for single phase power input. Compact size made by steel iron housing and aluminum alloy cover enable usage on various equipment. High performance of ventilation system will effectively exchanges heat and operate on tough conditions. All components are selected from high grade material and especially for switches are original design to work constantly. KT for simple structure on small size use, KR for high starting torque, and KQ having high starting torque with lower running current, are prepared for this design.
Standard Price: ฿ 2,116.67- |
---|
Special Price |
Days to Ship: |
Single-Phase Motor, Drip-Proof Protection Type
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Ventilation holes for cooling the motor interior have been opened on the housing to allow for use with the broadest possible range of applications.
[Features]
· Single-phase motor that retains the good aspects of three-phase motors as they are, such as promotion of cost-effectiveness, conformance to IEC size standards, adoption of E-type insulation materials, low vibration, noise reduction, etc. Achieves balanced functionality and pursues high reliability suitable for a variety of equipment and places of use. Single-phase motor bolstered by strict quality control and a "powerful but silent" design concept that has a wide range of applications.
· Compact frame. Has gained recognition as cutting-edge technology, and makes use of already-fixed steel plate housing and aluminum die casting end brackets. Protected from outside shock
Standard Price: ฿ 4,216.67- |
---|
Days to Ship: |
Gear Motor, GH Series (Horizontal Type Leg Mounting)
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Hitachi brand grease lubricated gear motors are available for use in various fields. Its low noise and compact long life design, which coming from combination of specially designed gear head and high quality level of motors, will enable smooth operation without having less troubles. GH models are ideal for general purpose use which covers medium impact loads.
Standard Price: ฿ 16,716.67- |
---|
Days to Ship: |
Loading...
How can we improve?
How can we improve?