(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Easy Series จาก Schneider Electric ออกแบบมาเพื่อความง่ายในการติดตั้ง
พร้อมประสิทธิภาพและความปลอดภัยที่เชื่อถือได้ ในราคาที่ตอบโจทย์งบประมาณทุกโครงการ
Spring Return Push Button with Flush Push, XB2 Series
Easy Harmony XB2, Illuminated Push Button with Integral LED
| Part No. | Button Color | Illumination Voltage | Standard Price | Special Price | Day to Ship |
|---|---|---|---|---|---|
| XB2BW33B1C | Green | 24V AC DC | 214.- | 151.- | |
| XB2BW33M1C | 220V AC | 264.- | 181.- | ||
| XB2BW34B1C | Red | 24V AC DC | 214.- | 151.- | |
| XB2BW34M1C | 220V AC | 264.- | 181.- | ||
| XB2BW35B1C | Orange | 24V AC DC | 214.- | 151.- | |
| XB2BW35M1C | 220V AC | 256.- | 181.- | ||
| XB2BW36B1C | Blue | 24V AC DC | 214.- | 151.- | |
| XB2BW36M1C | 220V AC | 256.- | 181.- |
Easy Harmony XB2, Spring Return Push Button with Projecting Push
Emergency Stop Push Button, Easy Harmony XB2 Series
Emergency Stop Push Button, Easy Harmony XB2 Series
Selector Switch, with Standard Handle/Long Handle, XB2 Series
| Part No. | Number of Position | Type of Contact | Standard Price | Special Price | Day to Ship |
|---|---|---|---|---|---|
| XB2BD21C | 2 Stay Put | 1NO | 146.- | 100.- | |
| XB2BD25C | 1NO + 1NC | 179.- | 127.- | ||
| XB2BD33C | 3 Stay Put | 2NO | 187.- | 132.- | |
| XB2BD41C | 2 Spring Return | 1NO | 158.- | 112.- | |
| XB2BD45C | 1NO + 1NC | 195.- | 138.- | ||
| XB2BD53C | 3 Spring Return from 2 Sides | 2NO | 195.- | 138.- |
Key Selector Switch, Easy Harmony, XB2 Series
Easy TeSys Contactor 3P (3NO)
| Part No. | Number of Pole | Type of Contact | Standard Price | Special Price | Day to Ship |
|---|---|---|---|---|---|
| LC1E0910M5 | 3P | 1NC | 347.- | 245.- | |
| LC1E0901M5 | 1NO | 347.- | 245.- |
Control Relay RXG, 1c Contact, 24 V DC, 1.1 kΩ
Harmony Electromechanical Socket for RXG Interface Relay