(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
แบรนด์ดังชั้นนำ การันตีของแท้ 100% มั่นใจ เลือกซื้อที่มิซูมิ
สินค้าอิเล็กทรอนิกส์ยอดนิยมใช้งานได้ในทุกอุตสาหกรรม จัดส่งฟรี
CJ1 Model
CP Model
NX1P Model
CJ2 Model
Part No. | No. of Poles | Inductive Load | Standard Price | Special Price |
---|---|---|---|---|
MY2-GS-R DC24 | 2 | DC 440 VA, 48W | 193.- | 130.- |
MY4-GS-R DC24 | 4 | 225.- | 151.- | |
MY2-GS-R AC220/240 | 2 | AC 176 VA, 36 W | 193.- | 130.- |
MY4-GS-R AC220/240 | 4 | 225.- | 151.- |
Part No. | Load Current(A) | Coil Rated Voltage(V) | Standard Price | Special Price |
---|---|---|---|---|
G6B-4BND DC5 | 5 | DC5 | 1,328.- | 996.- |
G6B-4BND DC24 | DC24 | 1,477.- | 936.- | |
G6D-F4B DC12 | DC12 | 1,268.- | 1,083.- | |
G6D-F4B DC24 | DC24 | 1,446.- | 954.- |
Part No. | Terminal Shape | Input Rated Voltage(V) | Standard Price | Special Price |
---|---|---|---|---|
G3NA-225B-UTU DC5-24 | Screw Fastening | DC5 to 24 | 1,337.- | 763.- |
G3PA-260B-VD DC5-24 | 6,140.- | 4,912.- | ||
G3PJ-215B DC12-24 | DC12 to 24 | 1,543.- | 1,323.- | |
G3PE-235B-3N DC12-24 | 12,177.- | 9,133.- |
Part No. | Coil Rated Voltage(V) | Contact Configuration | Standard Price | Special Price |
---|---|---|---|---|
G7SA-2A2B DC24 | DC24 | 2a2b | 645.- | 388.- |
G7SA-3A1B DC24 | 3a1b | 645.- | 388.- | |
G7SA-4A2B DC24 | 4a2b | 1,050.- | 701.- |
General Purpose Counter
Part No : H7CC-A
8,200.-
6,560.-
General Purpose Counter
Part No : H7CC-R11
8,417.-
6,733.-
Product | Part No. | Shielded / Non-shielded | Detection Distance L1 [Classification](mm) | Head Size Depth (Range)(mm) | Screw Detection Head Size | Head Size Depth(mm) | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|---|---|
Cylindrical |
E2E-X2D1-N 2M | Shield Type | ~5 | 30.1~40 | M12 | 33 | 2,508.- | 1,423.- | Stock |
E2E-X10D1-U 2M | ~10 | 40.1~50 | M30 | 43 | 4,941.- | 2,678.- | Stock | ||
E2E-X14MD1 2M | Non Shield Type | ~20 | 30.1~40 | M18 | 38 | 2,924.- | 1,865.- | Stock | |
E2E-X18MY1 2M | 40.1~50 | M30 | 43 | 5,025.- | 2,724.- | Stock | |||
Rectangular |
E2S-Q21 1M | ~3 | 20.1~30 | - | 23 | 970.- | 656.- | Stock | |
E2S-W21 1M | 10~20 | - | 20 | 970.- | 656.- | Stock | |||
TL-N12MD1 2M | ~20 | 50.1~60 | - | 52.5 | 1,660.- | 1,031.- | Stock | ||
TL-Q5MC1 2M | ~5 | 20.1~30 | - | 28 | 1,222.- | 694.- | Stock | ||
TL-W3MC1 2M | ~3 | - | 27 | 1,333.- | 756.- | Stock |
Product | Part No. | Type | Detection Method | Ambient Operating Temperature(°C) | Connection Method | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|---|
Separate Amplifier |
E3C-JC4P 2M | Photoelectric Sensor | - | -10~55 | Terminal Block Input Cable Pullout | 5,392.- | 2,923.- | Stock |
E3NC-LH02 2M | Sensor Head | Retro Reflective | 35~85 | Pre-Wired Connector | 9,682.- | 4,446.- | Stock | |
E3NC-SH100 2M | 14,302.- | 8,207.- | Stock | |||||
Built-In Amplifier |
E3Z-LT61 2M | Laser Sensor | Through Beam Type | Pre-Wired | 14,522.- | 8,904.- | Stock | |
E3Z-LL61 2M | Retro Reflective | 14,268.- | 10,115.- | Stock | ||||
E3Z-G61 2M | Photoelectric Sensor | Groove Type Transmission Shape | 6,300.- | 3,280.- | Stock |
Product | Part No. | Type | Detection Distance(mm) | Operation Mode | Connection Method | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|---|
Slot Type |
EE-SPX303N | Standard Type | 13 | ON when light is interrupted | Connector Type (soldering not possible) | 975.- | 623.- | Stock |
EE-SX672 | T Type | 5 | with Dark ON/Light ON (Switchable) | Connector Type (4-Pole, direct soldering supported) | 387.- | 221.- | Stock | |
EE-SX770A 2M | Standard Type | ON when light is interrupted | Integrated Cable Type | 532.- | 330.- | Stock | ||
EE-SX951-W 1M | L Type | Light-ON / Dark-ON (2 Outputs) | Pre-Wired Model | 427.- | 257.- | Stock | ||
Through-Beam |
EE-SPW321 | Standard Type | 300 | Dark-ON | Pre-Wired | 5,135.- | 3,112.- | Stock |
Limited-Reflective |
EE-SPY412 | Portrait Type | 5 | Light Seen - ON | Connector Type (soldering not possible) | 1,171.- | 636.- | Stock |
Diffuse-Reflective |
EE-SY672 | Dark-ON or Light-ON (Selectable) | Special Connector (direct soldering possible) | 563.- | 382.- | Stock |
Rotary Encoder Incremental Type Hollow Shaft Type
Part No : E6H-CWZ6C 3600P/R 0.5M
12,254.-
9,798.-
StockS8FS-G Model
S8VK-C Model
S8VK-G Model
S8VK-T Model
Part No. | Model | Capacity(W) | Shape | Input Voltage | Rated Output Current(A) | Output Voltage | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|---|---|
S8FS-C05024 | S8FS-C | 50 | with Cover | AC-Dedicated | 2.2 | DC24V | 822.- | 522.- | Stock |
S8FS-G05024CD | S8FS-G | 2,152.- | 1,364.- | Stock | |||||
S8VK-X06024-EIP | S8VK-X | 60 | 2.5 | 7,465.- | 5,077.- | Stock | |||
S8VK-C06024 | S8VK-C | - | 3,047.- | 1,749.- | Stock | ||||
S8VK-G12024 | S8VK-G | 120 | DIN Rail Direct Attachment | AC/DC | 5 | 5,040.- | 2,908.- | Stock | |
S8VK-S06024 | S8VK-S | 60 | 2.5 | 3,439.- | 1,974.- | Stock | |||
S8VK-T24024 | S8VK-T | 240 | 10 | 12,918.- | 8,785.- | Stock | |||
S8VS-06024 | S8VS | 60 | 2.5 | 3,547.- | 2,129.- | Stock |