(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
แบรนด์ดังชั้นนำ การันตีของแท้ 100% มั่นใจ เลือกซื้อที่มิซูมิ
สินค้าอิเล็กทรอนิกส์ยอดนิยมใช้งานได้ในทุกอุตสาหกรรม จัดส่งฟรี
CJ1 Model
CP Model
NX1P Model
CJ2 Model
| Part No. | No. of Poles | Inductive Load | Standard Price | Special Price |
|---|---|---|---|---|
| MY2-GS-R DC24 | 2 | DC 440 VA, 48W | 193.- | 130.- |
| MY4-GS-R DC24 | 4 | 225.- | 149.- | |
| MY2-GS-R AC220/240 | 2 | AC 176 VA, 36 W | 193.- | 128.- |
| MY4-GS-R AC220/240 | 4 | 250.- | 188.- |
| Part No. | Load Current(A) | Coil Rated Voltage(V) | Standard Price | Special Price |
|---|---|---|---|---|
| G6B-4BND DC5 | 5 | DC5 | 2,312.- | 1,734.- |
| G6B-4BND DC24 | DC24 | 1,403.- | 1,053.- | |
| G6D-F4B DC12 | DC12 | 1,980.- | 1,485.- | |
| G6D-F4B DC24 | DC24 | 1,202.- | 902.- |
| Part No. | Terminal Shape | Input Rated Voltage(V) | Standard Price | Special Price |
|---|---|---|---|---|
| G3NA-220B-UTU DC5-24 | Screw Fastening | DC5 to 24 | 1,093.- | 607.- |
| G3PA-260B-VD DC5-24 | 6,140.- | 4,912.- | ||
| G3PE-215B DC12-24 | DC12 to 24 | 1,700.- | 1,275.- | |
| G3PE-515B-3N DC12-24 | 8,784.- | 6,588.- |
| Part No. | Coil Rated Voltage(V) | Contact Configuration | Standard Price | Special Price |
|---|---|---|---|---|
| G7SA-2A2B DC24 | DC24 | 2a2b | 645.- | 388.- |
| G7SA-3A1B DC24 | 3a1b | 645.- | 388.- | |
| G7SA-4A2B DC24 | 4a2b | 917.- | 688.- |
General Purpose Counter
Part No : H7CC-A8
7,400.-
5,550.-
General Purpose Counter
Part No : H7CC-R11D
7,400.-
5,550.-
| Product | Part No. | Shielded / Non-shielded | Detection Distance L1 [Classification](mm) | Head Size Depth (Range)(mm) | Screw Detection Head Size | Head Size Depth(mm) | Standard Price | Special Price | Day to Ship |
|---|---|---|---|---|---|---|---|---|---|
Cylindrical |
E2E-X2D1-N 2M | Shield Type | ~5 | 30.1~40 | M12 | 33 | 2,531.- | 1,566.- | |
| E2E-X10D1-U 2M | ~10 | 40.1~50 | M30 | 43 | 4,152.- | 2,250.- | |||
| E2E-X14MD1 2M | Non Shield Type | ~20 | 30.1~40 | M18 | 38 | 2,897.- | 1,848.- | ||
| E2E-X18MY1 2M | 40.1~50 | M30 | 43 | 4,013.- | 2,176.- | ||||
Rectangular |
E2S-Q21 1M | ~3 | 20.1~30 | - | 23 | 974.- | 658.- | ||
| E2S-W21 1M | 10~20 | - | 20 | 974.- | 658.- | ||||
| TL-N12MD1 2M | ~20 | 50.1~60 | - | 52.5 | 1,813.- | 1,125.- | |||
| TL-Q5MC1 2M | ~5 | 20.1~30 | - | 28 | 1,218.- | 692.- | |||
| TL-W3MC1 2M | ~3 | - | 27 | 1,593.- | 903.- |
| Product | Part No. | Type | Detection Method | Ambient Operating Temperature(°C) | Connection Method | Standard Price | Special Price | Day to Ship |
|---|---|---|---|---|---|---|---|---|
Separate Amplifier |
E3C-JC4P 2M | Photoelectric Sensor | - | -10~55 | Terminal Block Input Cable Pullout | 5,392.- | 2,923.- | |
| E3NC-LH02 2M | Sensor Head | Retro Reflective | 35~85 | Pre-Wired Connector | 9,682.- | 5,573.- | ||
| E3NC-SH100 2M | 14,302.- | 8,230.- | ||||||
Built-In Amplifier |
E3Z-LT61 2M | Laser Sensor | Through Beam Type | Pre-Wired | 14,522.- | 7,857.- | ||
| E3Z-LL61 2M | Retro Reflective | 14,268.- | 8,925.- | |||||
| E3Z-G61 2M | Photoelectric Sensor | Groove Type Transmission Shape | 6,300.- | 3,280.- |
| Product | Part No. | Type | Detection Distance(mm) | Operation Mode | Connection Method | Standard Price | Special Price | Day to Ship |
|---|---|---|---|---|---|---|---|---|
Slot Type |
EE-SPX303N | Standard Type | 13 | ON when light is interrupted | Connector Type (soldering not possible) | 975.- | 593.- | |
| EE-SX672 | T Type | 5 | with Dark ON/Light ON (Switchable) | Connector Type (4-Pole, direct soldering supported) | 486.- | 263.- | ||
| EE-SX770A 2M | Standard Type | ON when light is interrupted | Integrated Cable Type | 532.- | 330.- | |||
| EE-SX951-W 1M | L Type | Light-ON / Dark-ON (2 Outputs) | Pre-Wired Model | 427.- | 257.- | |||
Through-Beam |
EE-SPW321 | Standard Type | 300 | Dark-ON | Pre-Wired | 4,147.- | 3,111.- | |
Limited-Reflective |
EE-SPY412 | Portrait Type | 5 | Light Seen - ON | Connector Type (soldering not possible) | 1,171.- | 636.- | |
Diffuse-Reflective |
EE-SY672 | Dark-ON or Light-ON (Selectable) | Special Connector (direct soldering possible) | 563.- | 384.- |
Rotary Encoder Incremental Type Hollow Shaft Type
Part No : E6H-CWZ6C 1000P/R 0.5M
15,650.-
11,738.-
S8FS-G Model
S8VK-C Model
S8VK-G Model
S8VK-T Model
| Part No. | Model | Capacity(W) | Shape | Input Voltage | Rated Output Current(A) | Output Voltage | Standard Price | Special Price | Day to Ship |
|---|---|---|---|---|---|---|---|---|---|
| S8FS-C05024 | S8FS-C | 50 | with Cover | AC-Dedicated | 2.2 | DC24V | 747.- | 560.- | |
| S8FS-G05024CD | S8FS-G | 2,045.- | 1,534.- | ||||||
| S8VK-X06024-EIP | S8VK-X | 60 | 2.5 | 6,265.- | 4,261.- | ||||
| S8VK-C06024 | S8VK-C | - | 2,579.- | 1,481.- | |||||
| S8VK-G12024 | S8VK-G | 120 | DIN Rail Direct Attachment | AC/DC | 5 | 5,040.- | 2,908.- | ||
| S8VK-S06024 | S8VK-S | 60 | 2.5 | 3,086.- | 1,772.- | ||||
| S8VK-T24024 | S8VK-T | 240 | 10 | 8,957.- | 6,091.- | ||||
| S8VS-06024 | S8VS | 60 | 2.5 | 3,547.- | 2,129.- |
Single Product (LED Lamp, Mounting Base, Switch Unit, Lighting Unit)
Part No : A22NZ-H-01
29.-
22.-