(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
IDEC ผู้นำด้านชิ้นส่วนระบบอิเล็กทรอนิกส์และแผงวงจรสำหรับงานอุตสาหกรรม
ราคาพิเศษ สต๊อกพร้อมส่ง คุณภาพมาตรฐานระดับโลก
| Part No. | Shape | Contact | Contact Block Mounting Position | Operating Voltage | Standard Price | Special Price |
|---|---|---|---|---|---|---|
| YW1B-M1E01R | Extended with Full Shroud | 1NO-1NC | 1: NO 2: FA 3: NC | 4: 24V AC/DC | 87.- |
59.- |
| YW1B-M1E10B | Flush | 1NC | 1: - 2: - 3: NC | - | 87.- |
58.- |
| YW1L-M2E11Q4G | Extended with Full Shroud | 1NO | 1: NO 2: FA 3: - | 4: 24V AC/DC | 273.- |
202.- |
| YW1L-MF2E11Q4G | ø40mm Mushroom | 2NC | 1: NC 2: - 3: NC | - | 375.- |
251.- |
| YW1P-1EQM3G | Flush Full Voltage | - | - | 230/240V AC | 102.- |
65.- |
| YW1P-1UQM3PW | Flush | 1NO | 1: NO 2: - 3: - | - | 102.- |
68.- |
Stock
ทุกชิ้น
| Part No. | Button Shape | Dimension Vertical x Width x Depth (mm) |
Contact Configuration | Push Button Operation | Standard Price | Special Price |
|---|---|---|---|---|---|---|
| ABW110G | Flat Type | 41.4 x 30 x 62.4 | 1a | Momentary | 223.- |
150.- |
| ABW111R | 1a1b | 410.- |
274.- | |||
| AVW401R | Large | 41.4 x 40 x 71.9 | 1b | Push to Lock / Turn to Reset | 683.- |
456.- |
Stock
ทุกชิ้น
| Part No. | Mounting Hole Specifications | Number of Mounting Holes | Dimension Vertical x Width x Depth (mm) |
Intermediate Plate | Standard Price | Special Price |
|---|---|---|---|---|---|---|
| KGN111Y | φ30.5 | 1 pc. | 100 x 80 x76 | Not Specified | 590.- |
393.- |
| KGNW111Y | φ22.2 | without Circuit Board | 590.- |
393.- | ||
| KGNW212Y | 2 pcs. | 150 x 80 x76 | 670.- |
448.- | ||
| KGNW313Y | 3 pcs. | 200 x 80 x 76 | 783.- |
523.- |
Stock
ทุกชิ้น
| Part No. | Terminal Shape | Coil Rated Voltage (DC)(V) | Contact Rated Current (min. for AC and DC)(A) | Standard Price | Special Price |
|---|---|---|---|---|---|
| RJ2S-CD-D24 | Plug-In | 24 | 8 | 158.- |
109.- |
| RJ2S-CL-D24 | 143.- |
96.- | |||
| RJ2S-CLD-D24 | 167.- |
111.- | |||
| RJ1S-CL-D24 | 12 | 130.- |
87.- | ||
| RJ1S-CLD-D24 | 158.- |
112.- |
Stock
ทุกชิ้น
| Part No. | Terminal Shape | Coil Rated Voltage (DC/AC)(V) | Contact Rated Current (min. for AC and DC)(A) | Standard Price | Special Price |
|---|---|---|---|---|---|
| RU2S-C-A220 | Solder | AC 220–240 | 10 | 167.- |
103.- |
| RU4S-C-A220 | 6 | 195.- |
131.- | ||
| RU2S-C-D24 | DC 24 | 10 | 167.- |
111.- | |
| RU4S-C-D24 | 6 | 195.- |
131.- | ||
| RU2S-NF-A220 | DC 220 | 10 | 143.- |
89.- |
Stock
ทุกชิ้น
Stock
ทุกชิ้น
BN :
BNH :
| Part No. | Type | Mounting Method | Number of Poles | Screw Size | Rated Current (UL)(A) | Pitch between Terminals (mm) | Terminal Width (mm) | Standard Price | Special Price |
|---|---|---|---|---|---|---|---|---|---|
| BN15MW | Terminal Block | DIN Rail Mount | 1 | M3 | 10 | 8 | 6.7 | 25.- |
17.- |
| BND15W | 73.- |
49.- | |||||||
| BNDH15W | 102.- |
68.- | |||||||
| BNH15MW | 28.- |
19.- | |||||||
| BNH30W | M4 | 30 | 12 | 9.6 | 38.- |
26.- | |||
| BN50W | M5 | 50 | 15.5 | 13 | 50.- |
33.- | |||
| BN75W | M6 | 80 | 20 | 17 | 70.- |
47.- |
Stock
ทุกชิ้น