ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search

No.000132 Horizontal Sliding Table for Locating Parts

Linear sliding mechanism helps prevent lifting of the sliding table

Relevant category

Air cylinder

Product name Air Cylinders - Pen, Double Acting 
Part number MSPCN16-30
Features Double Acting Type Cylinders - Compact and Pen-style - which enables space saving.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

General as drive source.

Back to page top

Available sizes

■Air cylinder pen style (Double acting)

Tube I.D. Stroke Overall length
15 25 30 45 50 60 100
φ6 Stroke+77
φ10 Stroke+74
φ16 Stroke+75
φ20 Stroke+131
φ25 Stroke+142
φ32 Stroke+152

Back to page top

Selection steps

■Cylinder selection steps

1, Define various load conditions

2, Calculate cylinder output. (in case of double acting cylinder)

3, Determine cylinder bore

4, Determine theoretical reference speed

5, Verify cylinder's cushion mechanism

6, Verify applicable lateral load on the cylinder

Back to page top

Performance info.

■Pen style air cylinder load info.

Bore
Dia.
Applicable pressure range
(Mpa)
Theoretical output (N)
(Applied pressure 0.4MPa) (0.5MPa)
Push side Pull side Push side Pull side
φ6 0.12~0.7 11.3 8.5 14.1 10.6
φ10 0.06~0.7 31.4 26.4 39.3 33
φ16 80 73 101 91
φ20 126 94 157 118
φ25 196 165 245 206
φ32 322 277 402 346

■Allowable tip lateral load

Back to page top

Floating joint

Product name Floating Connectors - Extra Short Foot Mount 
Part number FJXL5-0.8
Features Floating joints that can be used where there is little distance between cylinders and moving objects.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

The short length is suitable for this application.

Back to page top

Available sizes

■Floating joint Extra short, Foot mount (Vertical), Angular misalignment, Tapped type

Body·cover Joint Spring Washer
Material Surface treatment Material Surface treatment Hardness Material Material Surface treatment Hardness
1045 Carbon Steel Black oxide 1045 Carbon Steel Black oxide 35~45HRC 304 Stainless Steel 304 Stainless Steel Nitriding treatment 600HV~
304 Stainless Steel 420 Stainless Steel (440C Stainless Steel)

■Sizes and Dimensions

Tap Overall length Connector protrusion Body external shape Allowable
misalignment
DIA.-Pitch Length Size Length
M5−0.8 9 22 5 □19 17 0.5
M6−1.0
M8−1.25 11 28 6 □22 22
M10−1.25 13.5 32 7 □26 25
M14−1.5 18 40 8 □36 32 0.75
M18−1.5 20 50 9.5 □45 40.5 1

Back to page top

IDEA NOTE Dual function of locating fingers

To locate and prevent removal of the workpiece.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Mechanism that locates and prevents locating part be lift from the table.

Points for use

  • Automated locating mechanism utilizing air cylinder.

Target workpiece

  • Pallet
    External dims.: 200 x 40 x 15
    Workpiece weight: 870g (Metal)

Design Specifications

Operating Conditions or Design Requirements

  • External Dimensions: W218 x H45 x D209 (Max.)
  • Cylinder stroke: 30mm (Operable stroke: 28.5mm)

Required Performance

  • Cylinder thrust: 87N or more

Selection Criteria for Main Components

  • Air cylinder
    • Select an air cylinder that has sufficient thrust to position the locating mechanism and to push and hold the workpiece.
  • Linear guide
    • Select guides to support sliding mechanism and to prevent the table from meandering.

Design Evaluation

Verification of main components

  • Select an air cylinder that satisfy the force requirement computed above.
  • Cylinder transported mass
    • 0.45kg
    • Linear guide blocks: 20g x 2pcs., Slide base: 135g, Sensor target: 3.5g, Claw: 125g x 2pcs.
  • Workpiece mass
    • 0.87kg
  • Cylinder thrust
    • Push thrust = Pressure receiving area (Push side) x Load factor x Operating pressure = 201mm x 1 x 0.5MPa=100.5N
  • Required force to push on workpiece
    • Friction coefficient: 0.5 (Temporary value)
    • Required push force = Workpiece mass x Friction coefficient = 0.87kg x 0.5 = 0.435kg
  • Required thrust
    • 0.45kg+0.435kg=0.885kg=8.7N
    • 100.5N÷8.7N=11.6 (Safety factor) > 10
    • Adopt safety factor of 10 or more, considering that machined surface roughness affects friction.

Other Design Consideration

  • To account for variations in workpieces position of one locating finger is fixed while position of other is adjustable lengthwise.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number Quantity Unit Price*
($)
Days to Ship* Catalog Page Number
1 Air Cylinders/Pen/Double Acting MSPCN16-30 1 Price check 2_1491_2014
2 Miniature Linear Guides - Wide Rails - Standard Blocks, Light Preload / Slight Clearance SSEB10-75 2 Price check 1_555_2015
3 Flow Rate Control Valves/90 Deg. Elbow/Standard SPSNL6-M5 2 Price check 2_1545_2015
4 Floating Connectors/Extra Short Type/Foot Mount/Tapped FJXL5-0.8 1 Price check 2_1550_2014
5 One End Chamfered/One End Radiused/h7 Tolerance MSH4-8 8 Price check 2_259_2014
6 Photomicrosensor Currently not available 1 Price check -
7 Socket Head Cap Screws/with Standard Washer Set CBST3-6 2 Price check 2_178_2014
8 Socket Head Cap Screws/with Standard Washer Set CBST3-10 8 Price check 2_178_2014
9 Socket Head Cap Screws/with Standard Washer Set CBST4-16 4 Price check 2_178_2014
10 Socket Head Cap Screws/with Standard Washer Set CBST4-20 2 Price check 2_178_2014
11 Socket Head Cap Screws/with Standard Washer Set CBST5-10 2 Price check 2_178_2014
12 Socket Head Cap Screws/with Standard Washer Set CBST3-12 2 Price check 2_178_2014
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top