ปวงข้าพระพุทธเจ้า ขอน้อมเกล้าน้อมกระหม่อม สำนึกในพระมหากรุณาธิคุณหาที่สุดมิได้ ข้าพระพุทธเจ้า บริษัท มิซูมิ (ไทยแลนด์) จำกัด

4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Copper Pipes

Caster
Screw Fitting
Days to Ship
  • ALL
  • 1 Day or less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less
  • Copper Pipes

    Copper Pipes

    MISUMI

    CAD
    2D3D
    Days to Ship
    5 Day(s) or more
  • Annealed Copper Pipes
    Days to Ship
    5 Day(s) or more
  • Bare Annealed Copper Tube

    Bare Annealed Copper Tube

    MIYAKO

    * Selling price for this series has changed in accordance with changes in the copper material price. Please note it. [Features] · Clean inner and outer surfaces with excellent corrosion resistance by brightness annealing, suitable for refrigerant piping (JISH3300 phosphorus deoxidized copper).

    Days to Ship
    4 Day(s) or more
  • Copper Tube Dual-Use (Fitting Part and Straight Pipe Part)

    Copper Tube Dual-Use (Fitting Part and Straight Pipe Part)

    KODAMAKOGYO

    You can repair leaks in copper tube fittings, such as tees, elbows, and sockets, and in the straight piing itself.

    Days to Ship
    4 Day(s) or more
  • Dedicated for Copper Tube Straight Pipe

    Dedicated for Copper Tube Straight Pipe

    KODAMAKOGYO

    You can repair pin holes and corrosion leaks in straight copper pipes.

    Days to Ship
    8 Day(s)
  • Copper Tube EA440DB-10A

    Copper Tube EA440DB-10A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…25.4 x 1.0 ・Qty. per unit…2

    Days to Ship
    3 Day(s)
  • Copper Tube EA440DB-12A

    Copper Tube EA440DB-12A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…31.75 x 1.2 ・Qty. per unit…1

    Days to Ship
    3 Day(s)
  • Copper Tube EA440DB-2A

    Copper Tube EA440DB-2A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…6.35 x 0.8 ・Qty. per unit…4

    Days to Ship
    3 Day(s)
  • Copper Tube EA440DB-3A

    Copper Tube EA440DB-3A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…9.53 x 0.8 ・Qty. per unit…4

    Days to Ship
    3 Day(s)
  • Copper Tube EA440DB-4A

    Copper Tube EA440DB-4A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…12.7 x 0.8 ・Qty. per unit…4

    Days to Ship
    3 Day(s)
  • Copper Tube EA440DB-5A

    Copper Tube EA440DB-5A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…15.88 x 1.0 ・Qty. per unit…2

    Days to Ship
    3 Day(s)
  • Copper Tube EA440DB-6A

    Copper Tube EA440DB-6A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…19.05 x 1.0 ・Qty. per unit…2

    Days to Ship
    3 Day(s)
  • Copper Tube EA440DB-7A

    Copper Tube EA440DB-7A

    ESCO

    【Product Specifications】 ・Length-2m ・Straight pipe ・OD x Thickness (mm)…22.22 x 1.0 ・Qty. per unit…2

    Days to Ship
    3 Day(s)
  • Steel Ventilation Pipe

    Steel Ventilation Pipe

    SUGITA ACE

    · The 152-type copper ventilation pipe is for use with 8635 and 8645P. Note: Not suitable for underfloor use.

    Days to Ship
    12 Day(s)
  • Soft Copper Tube

    Soft Copper Tube

    UACJ

    [Features] ● Bright annealing keeps both the inner and outer surfaces clean for excellent corrosion resistance ● Each piece comes individually wrapped in a vinyl bag for convenient transportation ● Optimal for air and oil instrument piping

    Days to Ship
    1 Day(s) or more

Configure

Clear All

Brands

Brand

MISUMI's own Brand-Name Product Business
  • C-Value
MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close