4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
General Purpose Motors

Caster
Screw Fitting
Days to Ship
  • ALL
  • 2 Day(s) or Less
  • 17 Day(s) or Less
  • Three-Phase Motor Fully-Closed External Fan Type

    Three-Phase Motor Fully-Closed External Fan Type

    HITACHISANKI

    The water-proof cover and the water-proof slinger are attached to the part where the shaft passes through, which makes this perfect for outdoor use or even indoors where some water may splash over. [Features] · Moisture-proof and insulation features are used so as to withstand water and humidity. · "The Motor" series with aluminum alloy enables the product smaller and lighter. · Employs the IEC dimensions, the international standard.

    Days to Ship
    2 Day(s)
  • Single-phase motor, Opening drip-proof type

    Single-phase motor, Opening drip-proof type

    HITACHISANKI

    There are vent holes for cooling the inside of the motor in the envelope, they will be used in the most wide range of applications.

    Days to Ship
    2 Day(s) or more
  • The Motor Neo100Three-Phase MotorAll-Closed External Fan Model

    The Motor Neo100Three-Phase MotorAll-Closed External Fan Model

    HITACHISANKI

    Adopted IP44 as standard for the specification of all-closed external fan indoor model. Upgrading its heat resistance class has ensured high reliability.

    CAD
    2D
    Days to Ship
    2 Day(s) or more
  • Single-phase motor, Fully-closed external fan type

    Single-phase motor, Fully-closed external fan type

    HITACHISANKI

    Due to the sealed structure, this is also used in environments with water drops and dust. [Features] · Enhances cost benefits and efficiency. IEC standard size, Type E insulation, low vibration and low noise. The single-phase motors that succeeded the merits of three-phase motors. It has achieved the balanced function, offering the high reliability applicable to various kinds of equipment and places. The single-phase motor has a broad range of applications, supported by rigorous quality control and the design concept of "Power & Silence." · Compact frame: Adopts a steel plate housing and aluminum die casting end bracket which attracted attention as a pioneer of the new technology and has already been established. This makes a modern appearance with international sense protecting against shocks from outside (300W or less). · Radial flow ventilation type with high cooling effect: Adopts a radial flow type which efficiently circulates outdoor and indoor air for efficient cooling of the whole motor. Moreover, considerations are made to improve the work efficiency such as making it less likely for dust to enter the centrifugal switch from the pulley side. · Smooth centrifugal switch: Install a newly-developed centrifugal switch immediately behind the stator. It keeps smooth and secure rotation operation at any times. · Adopts a heat-resistant vinyl cord: The lead wire is durable because a heat-resistant vinyl cord is used. This reflects the safety-first development stance of Hitach.

    Days to Ship
    2 Day(s)
  • Single phase motor drip prevention protection

    Single phase motor drip prevention protection

    HITACHISANKI

    There are vent holes for cooling the inside of the motor in the envelope, they will be used in the most wide range of applications. [Features] · Enhances cost benefits and efficiency. IEC standard size, Type E insulation, low vibration and low noise. The single-phase motors that succeeded the merits of three-phase motors. It has achieved the balanced function, offering the high reliability applicable to various kinds of equipment and places. The single-phase motor has a broad range of applications, supported by rigorous quality control and the design concept of "Power & Silence." Compact frame: With attention to new technology as initiator, adopt an all fixed steel plate housing and aluminum end bracket. When protecting from external shock

    Days to Ship
    2 Day(s)
  • The Mortor Neo100 three-phase motor all-close external fin flange type

    The Mortor Neo100 three-phase motor all-close external fin flange type

    HITACHISANKI

    IP55 standard for fully-closed external outdoor fans used. Upgrading its heat resistance class has ensured high reliability. [Features] · The new series "The Mortor Neo100" aims at introduction of various technologies and improvement in ease of use in addition to the popular technologies cultivated in the conventional models. · In this series, we adopt the specifications which have been manufactured on a made-to-order basis before as standard from the viewpoint of global standard, set the standard menus for the specifications such as long shaft, double shaft, etc., and propose specifications as well as introduce short delivery support in order to cover a wide range of needs by the whole series and respond to requests from users

    CAD
    2D
    Days to Ship
    2 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close