4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Repair Agents for Concrete

Days to Ship
  • ALL
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • Ultrafast Drying Cement
    Days to Ship
    4 Day(s)
  • Two-Component RTV Rubber Adhesive Base Resin

    Two-Component RTV Rubber Adhesive Base Resin

    AS ONE

    【Product Specifications】 ・Model number: KE-1222A ・Specification: Adhesive base resin ・Content (kg): 1 ・Viscosity: Putty form ・Standard additive amount of curing agent (main agent: Curing agent): 1: 1 ・Hardness durometer A: 70

    Days to Ship
    13 Day(s)
  • Two-Component RTV Rubber Curing Agent

    Two-Component RTV Rubber Curing Agent

    AS ONE

    【Product Specifications】 ・Model number: KE-1222B ・Specification: Curing agent ・Content (kg): 1 ・Viscosity: Putty form ・Standard additive amount of curing agent (main agent: Curing agent): 1: 1 ・Hardness durometer A: 70

    Days to Ship
    13 Day(s)
  • Paper Mixing Pad with Slip Resistance

    Paper Mixing Pad with Slip Resistance【3 Pieces Per Package】

    AS ONE

    【Product Specifications】 ・Model number: Pat Pat Pad ・Size: 158 x 100mm ・Quantity: 1 box (100 sheets/volume x 3 volumes)

    Days to Ship
    9 Day(s)
  • Filling Putty for Concrete (Light Gray) EA934AE-2

    Filling Putty for Concrete (Light Gray) EA934AE-2

    ESCO

    【Product Specifications】 ・Harden in 10min ・Epoxy resin ・Content-60g ・For filling a gap and crack in concrete, stone material ・For outside wall, fence, gatepost ・Color-Light gray

    Days to Ship
    5 Day(s)
  • Repair Agent EA934BA-1

    Repair Agent EA934BA-1

    ESCO

    【Product Specifications】 ・Content-Powder: 5g, Liquid: 10ml ・Cure time-5min/25℃ ・Possible to adhere on ABS resin, polycarbonate, acrylic resin, PVC, styrol, FRP, etc. ・Repair of plastic parts such as automotive parts, plastic models, lures, and household items For recovery of screw threads ・-1 and -2 serve as insulating materials. ・Color…White

    Days to Ship
    5 Day(s)
  • Repair Agent EA934BA-2

    Repair Agent EA934BA-2

    ESCO

    【Product Specifications】 ・Content-Powder: 5g, Liquid: 10ml ・Cure time-5min/25℃ ・Possible to adhere on ABS resin, polycarbonate, acrylic resin, PVC, styrol, FRP, etc. ・Repair of plastic parts such as automotive parts, plastic models, lures, and household items For recovery of screw threads ・-1 and -2 serve as insulating materials. ・Color…Clear

    Days to Ship
    5 Day(s)
  • Repair Agent EA934BA-3

    Repair Agent EA934BA-3

    ESCO

    【Product Specifications】 ・Content-Powder: 5g, Liquid: 10ml ・Cure time-5min/25℃ ・Possible to adhere on ABS resin, polycarbonate, acrylic resin, PVC, styrol, FRP, etc. ・Repair of plastic parts such as automotive parts, plastic models, lures, and household items For recovery of screw threads ・-1 and -2 serve as insulating materials. ・Color…Black

    Days to Ship
    5 Day(s)
  • Quick hardening Cement EA934HA-11

    Quick hardening Cement EA934HA-11

    ESCO

    【Product Specifications】 ・Cure time- Approx. 6 to 12 hours ・Construction area (10mm thickness)- -11・-12:280x280mm,-16・-17:500x500mm ・It will become available in 6 to 12 hours after completion of the work for a light use, like walking on it. ・Color-Gray ・Content-1.3kg

    Days to Ship
    5 Day(s)
  • Quick hardening Cement EA934HA-12

    Quick hardening Cement EA934HA-12

    ESCO

    【Product Specifications】 ・Cure time- Approx. 6 to 12 hours ・Construction area (10mm thickness)- -11・-12:280x280mm,-16・-17:500x500mm ・It will become available in 6 to 12 hours after completion of the work for a light use, like walking on it. ・Color-White ・Content-1.3kg

    Days to Ship
    5 Day(s)
  • Quick hardening Cement EA934HA-16

    Quick hardening Cement EA934HA-16

    ESCO

    【Product Specifications】 ・Cure time- Approx. 6 to 12 hours ・Construction area (10mm thickness)- -11・-12:280x280mm,-16・-17:500x500mm ・It will become available in 6 to 12 hours after completion of the work for a light use, like walking on it. ・Color-Gray ・Content-4kg

    Days to Ship
    5 Day(s)
  • Quick hardening Cement EA934HA-17

    Quick hardening Cement EA934HA-17

    ESCO

    【Product Specifications】 ・Cure time- Approx. 6 to 12 hours ・Construction area (10mm thickness)- -11・-12:280x280mm,-16・-17:500x500mm ・It will become available in 6 to 12 hours after completion of the work for a light use, like walking on it. ・Color-White ・Content-4kg

    Days to Ship
    5 Day(s)
  • Extra Quick hardening Cement EA934HA-21

    Extra Quick hardening Cement EA934HA-21

    ESCO

    【Product Specifications】 ・Cure time- Approx. 30 to 60 min ・Construction area (10mm thickness)- -21・-22:280x280mm,-26・-27:500x500mm ・It is most suitable for repair in case of emergency or in winter with regard to such positions which are desired to be used within that day of application. ・Color-Gray ・Content-1.3kg

    Days to Ship
    5 Day(s)
  • Extra Quick hardening Cement EA934HA-22

    Extra Quick hardening Cement EA934HA-22

    ESCO

    【Product Specifications】 ・Cure time- Approx. 30 to 60 min ・Construction area (10mm thickness)- -21・-22:280x280mm,-26・-27:500x500mm ・It is most suitable for repair in case of emergency or in winter with regard to such positions which are desired to be used within that day of application. ・Color-White ・Content-1.3kg

    Days to Ship
    5 Day(s)
  • Extra Quick hardening Cement EA934HA-26

    Extra Quick hardening Cement EA934HA-26

    ESCO

    【Product Specifications】 ・Cure time- Approx. 30 to 60 min ・Construction area (10mm thickness)- -21・-22:280x280mm,-26・-27:500x500mm ・It is most suitable for repair in case of emergency or in winter with regard to such positions which are desired to be used within that day of application. ・Color-Gray ・Content-4kg

    Days to Ship
    5 Day(s)
  • Extra Quick hardening Cement EA934HA-27

    Extra Quick hardening Cement EA934HA-27

    ESCO

    【Product Specifications】 ・Cure time- Approx. 30 to 60 min ・Construction area (10mm thickness)- -21・-22:280x280mm,-26・-27:500x500mm ・It is most suitable for repair in case of emergency or in winter with regard to such positions which are desired to be used within that day of application. ・Color-White ・Content-4kg

    Days to Ship
    5 Day(s)
  • Concrete repair material EA934HA-31

    Concrete repair material EA934HA-31

    ESCO

    【Product Specifications】 ・Content-4kg ・Construction area (20mm thickness)- 320x320mm ・You can easily use it just by adding water. ・Easy to paint and finishing is fine because of containing natural small gravel (max. grain size of approx. 10mm). ・Cure time-About halfa day to 2 day

    Days to Ship
    5 Day(s)
  • Concrete repair material EA934HA-32

    Concrete repair material EA934HA-32

    ESCO

    【Product Specifications】 ・Content-4kg ・Construction area (20mm thickness)- 320x320mm ・You can easily use it just by adding water. ・Easy to paint and finishing is fine because of containing natural small gravel (max. grain size of approx. 10mm). ・Cure time- Approx. 30 to 60 min

    Days to Ship
    5 Day(s)
  • Mortar Repair Material EA934HA-36

    Mortar Repair Material EA934HA-36

    ESCO

    【Product Specifications】 ・Content-3kg ・Color-Gray ・Cure time-About half a day to 2 day ・Construction area (5mm thickness)- 650x650mm ・Contains light weight aggregate, fiber and adhesion promoting agent. ・Excellent in heat-retaining property, heat insulating property, and prevention of dew condensation

    Days to Ship
    5 Day(s)
  • Adhesive agent for car stop block EA934HA-37

    Adhesive agent for car stop block EA934HA-37

    ESCO

    【Product Specifications】 ・Content-1.2kg ・Color-Gray ・Cure time- Approx. 30 to 60 min ・Construction area- Parking block(Approx. 600x150mm)x2 pcs ・For adhesion and fixing of the car stopper block in parking spaces ・Adheres strongly to concrete and asphalt surfaces.

    Days to Ship
    5 Day(s)
  • Water Stoppage Cement EA934HA-38

    Water Stoppage Cement EA934HA-38

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Cure time- Approx. 2 min ・Construction volume-Approx.780cm3 ・Flash setting cement that sets in 1 to 2 minutes. ・Ideal for stopping any water leakage from cracks in the basement, concrete connections of drainagechannel or hume piping, or other joints of concrete structures. ・Causing little shrinkage crack and excellent in water-proofing capacity and resistance to water pressure, it will not cause corrosion to reinforcement bars and other metallic materials.

    Days to Ship
    5 Day(s)
  • Extra Quick hardening Cement for water EA934HA-39

    Extra Quick hardening Cement for water EA934HA-39

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Cure time-Air:Approx.20 minute(Temperature20℃)、Underwater :Appex.3 hours(water temperature15℃) ・Construction volume-Approx.780cm3 ・Very convenient cement! Once kneaded with water, the cement will not dissipate when put into water. You can do the work in water in the same way as in the air. ・For the repair of water reservoirs that cannot be drained, or irrigation channels or draining channels that cannot be dried

    Days to Ship
    5 Day(s)
  • Instant hardening concrete refilling repair material EA934HA-40

    Instant hardening concrete refilling repair material EA934HA-40

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Cure time- Approx. 30 to 60 min ・Construction area (60mm thickness)- 100x100mm ・High-viscosity filling repair material. You add water to it, ball it with hands, and just fill any void with the ball. ・Convenientfor filling up holes or recesses on concrete wall surfaces and parapet walls.

    Days to Ship
    5 Day(s)
  • Concrete refilling repair material EA934HA-41

    Concrete refilling repair material EA934HA-41

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Cure time- Approx. 30 to 60 min ・Construction area (60mm thickness)- 100x100mm ・Filling repair material that infiltrates any void leaving no gap and naturally makes flat surface, with the use of trowel, just by pouring it as mixed with water. ・For filling any holes on the floor and fixing anchor bolt and other fittings

    Days to Ship
    5 Day(s)
  • Extra Quick and Strong adhesive Cement(3 min) EA934HA-46

    Extra Quick and Strong adhesive Cement(3 min) EA934HA-46

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Construction area (10mm thickness)- 280x280mm ・Flash setting ultra high-early strength cement that, upon addition of water, starts coagulating in a matter of seconds and cures in minutes ・For use to bond stone andtiles or to retain metal fittings to concrete ・Cure time- Approx. 3 min

    Days to Ship
    5 Day(s)
  • Extra Quick and Strong adhesive Cement(10 min) EA934HA-47

    Extra Quick and Strong adhesive Cement(10 min) EA934HA-47

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Construction area (10mm thickness)- 280x280mm ・Flash setting ultra high-early strength cement that, upon addition of water, starts coagulating in a matter of seconds and cures in minutes ・For use to bond stone andtiles or to retain metal fittings to concrete ・Cure time- Approx. 10 min

    Days to Ship
    5 Day(s)
  • Refractory Cement EA934HA-51

    Refractory Cement EA934HA-51

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Cure time-About half a day to 1 day ・Construction area (10mm thickness)- 280x280mm ・Heat-resisting property (1300 degrees) ・Contains refractories and usable just by adding water.

    Days to Ship
    5 Day(s)
  • Water repellent Cement EA934HA-53

    Water repellent Cement EA934HA-53

    ESCO

    【Product Specifications】 ・Cure time-About half a day to 2 day ・Construction area (10mm thickness)- -53・-54:280x280mm,-55:500x500mm ・Requires no sand or gravel and is made usable just by adding water. It is easy to use. ・Color-Gray ・Content-1.3kg

    Days to Ship
    5 Day(s)
  • Water repellent Cement EA934HA-54

    Water repellent Cement EA934HA-54

    ESCO

    【Product Specifications】 ・Cure time-About half a day to 2 day ・Construction area (10mm thickness)- -53・-54:280x280mm,-55:500x500mm ・Requires no sand or gravel and is made usable just by adding water. It is easy to use. ・Color-White ・Content-1.3kg

    Days to Ship
    5 Day(s)
  • Water repellent Cement EA934HA-55

    Water repellent Cement EA934HA-55

    ESCO

    【Product Specifications】 ・Cure time-About half a day to 2 day ・Construction area (10mm thickness)- -53・-54:280x280mm,-55:500x500mm ・Requires no sand or gravel and is made usable just by adding water. It is easy to use. ・Color-Gray ・Content-4kg

    Days to Ship
    5 Day(s)
  • Tile Joint Material EA934HA-56

    Tile Joint Material EA934HA-56

    ESCO

    【Product Specifications】 ・Cure time-About half a day to 2 day ・Setting length-4.5m(Joint Width:3mm x Depth:5mm) ・For repair of soiled or damaged tile joint. ・Color-White ・Content-1kg

    Days to Ship
    5 Day(s)
  • Tile Joint Material EA934HA-57

    Tile Joint Material EA934HA-57

    ESCO

    【Product Specifications】 ・Cure time-About half a day to 2 day ・Setting length-4.5m(Joint Width:3mm x Depth:5mm) ・For repair of soiled or damaged tile joint. ・Color-Dark Gray ・Content-1.3kg

    Days to Ship
    5 Day(s)
  • Adhesive cement for tile EA934HA-58

    Adhesive cement for tile EA934HA-58

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-Gray ・Cure time- Approx. 1 to 2 hours ・Construction area-Can be applied from about 30 to 60 of 100x100mm square tiles

    Days to Ship
    5 Day(s)
  • Cement Putty for water unit EA934HA-59

    Cement Putty for water unit EA934HA-59

    ESCO

    【Product Specifications】 ・Content-1.3kg ・Color-White ・Cure time- Approx. 30 to 60 min ・Construction area (10mm thickness)- 280x280mm ・Water-proof and mold prevention ・For repair of gaps and water sections that require waterproof such as in bathrooms, kitchens, toilet , etc., and water heater sections ・You can apply it thin with trowel if you add a bit more water to make it soft.

    Days to Ship
    5 Day(s)
  • Tile adhesive cement EA934HA-62

    Tile adhesive cement EA934HA-62

    ESCO

    【Product Specifications】 ・Content-400g ・Color-Gray ・Cure time- Approx. 30 to 60 min ・Construction area-Can be applied from about 10 to 15 of 100x100mm square tiles ・Good for replacing porcelain tiles or repairing surfaces of peeled-off tiles

    Days to Ship
    5 Day(s)
  • Cement EA934HA-7

    Cement EA934HA-7

    ESCO

    【Product Specifications】 ・Cure time-About half a day to 2 day ・Construction area (10mm thickness)- -1・-2:280x280mm,-6・-7:500x500mm ・Requires no sand or gravel and is made usable just by adding water. It is easy to paint. ・Color-White ・Content-4kg

    Days to Ship
    5 Day(s)
  • Asphalt EA934HA-88

    Asphalt EA934HA-88

    ESCO

    【Product Specifications】 ・Content-4kg ・Color-Black ・Cure time-About half a day to 2 day ・Construction area (30mm thickness)- 200x200mm ・Easily workable only by taking out from the bag without applying heat, etc., then spreading and hitting as it is, and solidifyingit.

    Days to Ship
    5 Day(s)
  • Cement water repellent material EA934HA-91

    Cement water repellent material EA934HA-91

    ESCO

    【Product Specifications】 ・Content-500ml ・Prevents water permeation by being mixed with cement.

    Days to Ship
    5 Day(s)
  • Adhesion improvement material for Cement EA934HA-92

    Adhesion improvement material for Cement EA934HA-92

    ESCO

    【Product Specifications】 ・Content-500ml ・Prevents cement skin division and cracking; useful for waterproofing. ・For painting/mixing

    Days to Ship
    5 Day(s)
  • Anti-freezing Agent EA934HA-94

    Anti-freezing Agent EA934HA-94

    ESCO

    【Product Specifications】 ・Content-500ml ・It overcomes obstruction by freezing generated at construction work using cement in winter, and strengthens concrete material as well as enhances its hardening.

    Days to Ship
    5 Day(s)
  • Ultra Quick-Dry Cement EA934KB-2

    Ultra Quick-Dry Cement EA934KB-2

    ESCO

    【Product Specifications】 ・Content-1kg ・Repair concrete, block ・Start to harden about 15min, completely hardened about 60min ・Construction area (2mm thickness)-Approx. 500 x 500mm ・Color…Gray

    Days to Ship
    5 Day(s)
  • Resin mortar for concrete wall EA934KB-33A

    Resin mortar for concrete wall EA934KB-33A

    ESCO

    【Product Specifications】 ・Content-330ml ・Color-Gray ・Construction amount-(W)6mm x (D)6mm x (L)about 8.7m ・Cure time-Summer: about 3hrs, Winter: about 6hrs ・Outstanding durability for up to 9mm repair of concrete, brick. ・Use this along with a cartridge gun (P.1248).

    Days to Ship
    5 Day(s)
  • Crack repair material for concrete floor EA934KB-34A

    Crack repair material for concrete floor EA934KB-34A

    ESCO

    【Product Specifications】 ・Content-1.1kg ・Color-Gray ・Construction amount-(W)5mm x (D)5mm x (L)about 25m ・Cure time-Summer: about 3hrs, Winter: about 6hrs ・Easy to repair a gap with up to 5mm depth simply by flow this into a crack

    Days to Ship
    5 Day(s)
  • Concrete Reinforcing Agent EA934KC-2

    Concrete Reinforcing Agent EA934KC-2

    ESCO

    【Product Specifications】 ・One liter coating area (coated 2 times): 7 to 10m2 (3 to 5m2) ・Drying time-Summer: 30 min to 1hr,Winter: 1 to 2hrs ・For unpainted part of concrete, straight roof tile, etc. ・Content…2L ・It infiltrates a concrete side and forms the vitreous reinforcement layer, and there is effect that it was superior in abrasion resistant improvement, prevention of deterioration, protection against dust. ・Because it is water-soluble, the handling is very simple.

    Days to Ship
    5 Day(s)
  • Asphalt crack repair material EA934KC-20

    Asphalt crack repair material EA934KC-20

    ESCO

    【Product Specifications】 ・Content-250ml ・For repair of crack and repair and filling of chipping of concrete floor, repair of other mortar, tile, earthenware, wood, etc. ・For securing car stoppers and Braille tiles ・Usable time-5min (23℃) ・Cure time (complete cure)-60min (25℃) ・Applicable with commercially available caulking gun

    Days to Ship
    5 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close