3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Screwdriver (Insulated)

Days to Ship
  • ALL
  • 3 Day(s) or Less
  • Insulated Screwdriver

    Insulated Screwdriver【1-4 Pieces Per Package】

    KTC(KYOTO TOOL)

    【Features】 - It is the European standard EN60900 compliant product. - It supports up to 1,000 VAC and 1,500 VDC. - In order to facilitate identification of (+) and (-), the grip ends are color-coded in red (+) and green (-). - The grip has a hole that is convenient for hanging. - It has adopted the resin triple molding and soft grip that's comfortable for the hand.

    Days to Ship
    3 Day(s) or more
  • Slit Power Insulated Driver

    Slit Power Insulated Driver

    ANEX

    [Features] - 1000 V insulation specifications. - A fine shaft type suitable for work in tight spaces. - An electric type grip that allows the easy rapid movement. - Features double-layered insulation tubing and a safe design. [Applications] - Suitable for electrical and communication facility construction.

    Days to Ship
    3 Day(s)
  • Slit Insulated Driver

    Slit Insulated Driver

    ANEX

    [Features] - 1000 V insulation specifications. - A fine shaft type suitable for work in tight spaces. - Features double-layered insulation tubing and a safe design. - Suitable for electrical and communication facility construction. - Short-circuit prevention.

    Days to Ship
    3 Day(s) or more
  • Craft Form Plus Thin Shaft VDE Driver

    Craft Form Plus Thin Shaft VDE Driver

    WERA

    1000 V insulation specifications. It is the European standard EN60900 compliant product. It gives a sense of easy grip and fitness through the special grip. The tip axis has been narrowed, making it excellent in workability in narrow places.

    Days to Ship
    3 Day(s) or more
  • Craft Form Plus VDE Driver

    Craft Form Plus VDE Driver

    WERA

    [Features] ・ 1000 V insulation specifications. ・ European standard EN60900 compliant product. ・ By laser chip of tip, it is superior in biting into the screw. ・ It gives a sense of easy grip and fitness through the special grip.

    Days to Ship
    3 Day(s) or more
  • VDE Hexagon Driver

    VDE Hexagon Driver

    WERA

    [Features] ・ 1000 V insulation specifications. ・ European standard EN60900 compliant product. ・ It gives a sense of easy grip and fitness through the special grip.

    Days to Ship
    3 Day(s) or more
  • VDE Torx R Driver

    VDE Torx R Driver

    WERA

    [Features] ・ 1000 V insulation specifications. ・ European standard EN60900 compliant product. ・ It gives a sense of easy grip and fitness through the special grip.

    Days to Ship
    3 Day(s) or more
  • Stainless Steel VDE Driver

    Stainless Steel VDE Driver

    WERA

    [Features] ・ 1000 V insulation specifications. ・ European standard EN60900 compliant product. ・ By laser chip of tip, it is superior in biting into the screw. ・ It gives a sense of easy grip and fitness through the special grip.

    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close