3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Presetter

Days to Ship
  • ALL
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • ACCU Center (High precision centering bar)

    ACCU Center (High precision centering bar)

    BIG DAISHOWA SEIKI

    A simple mechanical design allows high-accuracy positioning. Simply contacting the probe to the end face of the machining material is all it takes for measurement. Repeatability: within 3 - (vertical type). Highly-durable high chromium plating has been adopted to the probe.

    Days to Ship
    2 Day(s) or more
  • Reference Position Detection Bar Magic Center

    Reference Position Detection Bar Magic Center

    KASAHARA

    Simple structure prevents magnetization of the measurement terminal thus allows to maintain high measurement accuracy at all times. Measurement accuracy: within 2 ・.

    Days to Ship
    2 Day(s) or more
  • Z Block Presetter

    Z Block Presetter

    KASAHARA

    Measurement error: within 5 μ

    Days to Ship
    2 Day(s) or more
  • Base Master

    Base Master

    BIG DAISHOWA SEIKI

    Detects cutting edge positions electronically. Inner contact system (BM-50G / BM-100G / BM-50M), corresponding to any cutting tool or work piece. Repeatability: ± 1 -m (2 σ). A built-in IC circuit allows reliable detection. Cushioning mechanism to prevent damage to tools. The base magnet allows flexible attachment.

    Days to Ship
    2 Day(s) or more
  • NS Tool Setter/Magnetic Cable

    NS Tool Setter/Magnetic Cable

    NISSIN SANGYO

    Allows easy tool length measurement on the machine. Significantly reduces work time.

    Days to Ship
    2 Day(s) or more
  • Level Master

    Level Master

    BIG DAISHOWA SEIKI

    [Features] ・For level management of machine tools / precision assembly equipment ・2 shaft simultaneous detection level ・Level adjustment completion is communicated through LED and buzzer ・Adoption of optical level detection sensor ・2 shaft simultaneous detection allows costs and detection time to be considerably reduced compared with conventional leveling that uses two levels

    Days to Ship
    4 Day(s)
  • ACCU STAND (ASP-M)

    ACCU STAND (ASP-M)

    BIG DAISHOWA SEIKI

    [Features] ・Flexible arm stand locked reliably by a special cam mechanism. ・Firmly fixes with a strong magnet. ・Dust is shut out since moving parts are covered in rubber.

    Days to Ship
    3 Day(s)
  • Ceramic Centering Bar

    Ceramic Centering Bar

    FUJI TOOL

    [Features] ・ Ceramic probe interrupts magnetism so that iron powder, chips, etc. will not stick. Has superior abrasion resistance. [Use] For detecting home positions of X and Y axes of machine tools such as general-purpose machines, NC machines, and machining centers, etc.

    Days to Ship
    6 Day(s)
  • Centering Bar

    Centering Bar

    FUJI TOOL

    [Features] ・ Widely usable, from machining centers to NC milling machines. [Use] For detecting home positions of X and Y axes of machine tools such as general-purpose machines, NC machines, and machining centers, etc.

    Days to Ship
    3 Day(s)
  • Touch Point Sensor

    Touch Point Sensor

    VERTEX

    Centering can be achieved by applying the probe to the end face of the work piece.

    Days to Ship
    2 Day(s)
  • Reference Position Detection Bar Magic Center Replacement Spring

    Reference Position Detection Bar Magic Center Replacement Spring

    KASAHARA

    Spring is supplied with 2 hooks.

    Days to Ship
    2 Day(s) or more
  • Point Master (PMC Series - Straight Shank Type)

    Point Master (PMC Series - Straight Shank Type)

    BIG DAISHOWA SEIKI

    Instant notification of touch position by lamp LED and electronic sound. Battery life ending warning is notified by blinking of LED during work measurement. Straight Shank Type

    Days to Ship
    3 Day(s) or more
  • Point Finder Conductive System Type

    Point Finder Conductive System Type

    NISSIN SANGYO

    Enables high-accuracy and high-sensitivity measurement of conductive work pieces including iron and non-metals with repeatability of 0.5 -m.

    Days to Ship
    2 Day(s)
  • Centralizer

    Centralizer

    KYORITSU SEIKI

    [Features] ・ Allows accurate centering, as the dial is designed to stand still at an optional position even when the machine main shaft rotates. [Application] ・ For centering measurement of inner / outer diameter, positioning of jigs, etc. For special purpose machines: for checking for index errors for the table type, checking of the drill bushing position, checking for origin returning of machining centers, etc.

    Days to Ship
    3 Day(s)
  • Point Master (PMG Series - Straight Shank Type)

    Point Master (PMG Series - Straight Shank Type)

    BIG DAISHOWA SEIKI

    Instant notification of touch position by lamp LED and electronic sound. Straight Shank Type

    Days to Ship
    3 Day(s) or more
  • Non-Magnetic Point Finder-Stylus

    Non-Magnetic Point Finder-Stylus

    NISSIN SANGYO

    Super hard and non-magnetic stylus provided by proprietary manufacturing technology. It is a technology developed as the result of knowing everything about the work site.

    Days to Ship
    2 Day(s) or more
  • ACCU STAND (AM-M)

    ACCU STAND (AM-M)

    BIG DAISHOWA SEIKI

    [Features] ・Flexible arm stand mini type locked reliably by a special cam mechanism. ・Firmly fixes with a strong magnet. ・Dust is shut out since moving parts are covered in rubber.

    Days to Ship
    3 Day(s)
  • Tool Master

    Tool Master

    BIG DAISHOWA SEIKI

    [Features] ・Also allows measurement of non-conductive work pieces and cutting tools. ・Notifies with buzzer and LED, with an easy-to-see large dial gauge. ・One-touch height adjustment mechanism. ・Firmly fixes with a strong magnet.

    Days to Ship
    3 Day(s)
  • Non-Magnetic Point Finder-I

    Non-Magnetic Point Finder-I

    NISSIN SANGYO

    Contacting the stylus enables to turn on the internal switch. Allows measurement of non-conductive work pieces.

    Days to Ship
    4 Day(s)
  • Tool Setter-I

    Tool Setter-I

    NISSIN SANGYO

    Allows position detection of cutting edge with diameter of φ 0.05. Onboard tool length measuring tool for high-speed spindle type machining centers.

    Days to Ship
    2 Day(s)
  • Non-Magnetic Point Finder Adjustment SerVise

    Non-Magnetic Point Finder Adjustment SerVise

    NISSIN SANGYO

    Small contact pressure between the stylus and the work piece enables LED to turn on with 0.1 gf. Accurately measures work pieces even with thin thickness. Buzzer-supplied model notifies of position detection simultaneously with an electronic beep and LED.

    Days to Ship
    4 Day(s)
  • Non-Magnetic Waterproof Point Finder

    Non-Magnetic Waterproof Point Finder

    NISSIN SANGYO

    IP67-rated water-proof model (IEC standard) allows secure operation even in rough work sites. Even if cutting fluid is spilt over, there will be no measurement error. Allows repeat accuracy of ± 1μm to 80 mm.

    Days to Ship
    2 Day(s) or more
  • Tapered Gauge

    Tapered Gauge

    YUKIWA SEIKO

    Taper gage for drill mill collets

    Days to Ship
    5 Day(s)
  • Non-Magnetic Point Finder

    Non-Magnetic Point Finder

    NISSIN SANGYO

    Repeatability limit of stylus that has been conventionally deemed to be 40 mm. Allows repeat accuracy of ± 1 μm to 80 mm.

    Days to Ship
    2 Day(s) or more
  • Small Non-Magnetic Finder-I

    Small Non-Magnetic Finder-I

    NISSIN SANGYO

    Exclusively for small high-speed machining centers.

    Days to Ship
    4 Day(s)
  • Small Non-Magnetic Finder

    Small Non-Magnetic Finder

    NISSIN SANGYO

    Exclusively for small high-speed machining centers.

    Days to Ship
    4 Day(s)

Configure

Clear All

Specification/Dimensions

  • Product Classification

  • Applicable Machine Tool (Body)

  • Spindle Model

  • HSK Model

    • 25
    • 32
    • 40
    • 50
    • 63
    • 100
  • Tool Type

    • End Mill
    • Drilling
    • Reamer
    • Face Mill
    • Tap
    • Boring
  • Blade diameter retention available(mm)

    • 0.25 ~ 0.50
    • 0.25 ~ 6
    • 0.3 ~ 3
    • 0.5 ~ 0.75
    • 0.5 ~ 10
    • 0.5 ~ 10.0
    • 0.5 ~ 13
    • 0.5 ~ 13.0
    • 0.5 ~ 16.0
    • 0.5 ~ 5.0
    • 0.5 ~ 6.5
    • 0.5 ~ 7
    • 0.5 ~ 7.0
    • 0.5 ~ 8
    • 0.50 ~ 0.75
    • 0.75 ~ 1.0
    • 0.75 ~ 1.00
    • 0.8 ~ 6.5
    • 1
    • 1 ~ 16
    • 1.0 ~ 0.5
    • 1.0 ~ 1.25
    • 1.0 ~ 10
    • 1.0 ~ 6.0
    • 1.0 ~ 8.0
    • 1.00 ~ 1.25
    • 1.25 ~ 1.5
    • 1.25 ~ 1.50
    • 1.5
    • 1.5 ~ 1.0
    • 1.5 ~ 1.75
    • 1.5 ~ 10
    • 1.5 ~ 13
    • 1.5 ~ 20
    • 1.5 ~ 20.0
    • 1.50 ~ 1.75
    • 1.75 ~ 2.0
    • 1.75 ~ 2.00
    • 2
    • 2 ~ 8
    • 2.0 ~ 1.5
    • 2.0 ~ 10.0
    • 2.0 ~ 2.25
    • 2.00 ~ 2.25
    • 2.25 ~ 2.5
    • 2.25 ~ 2.50
    • 2.5
    • 2.5 ~ 12
    • 2.5 ~ 13
    • 2.5 ~ 16
    • 2.5 ~ 16.0
    • 2.5 ~ 2.0
    • 2.5 ~ 2.75
    • 2.5 ~ 20
    • 2.5 ~ 20.0
    • 2.5 ~ 3.0
    • 2.5 ~ 9
    • 2.50 ~ 2.75
    • 2.675 ~ 3.175
    • 2.75 ~ 3.0
    • 2.75 ~ 3.00
    • 2.75 ~ 3.25
    • 2.925 ~ 3.175
    • 3
    • 3 ~ 10
    • 3 ~ 16
    • 3 ~ 6
    • 3.0 ~ 12.5
    • 3.0 ~ 13
    • 3.0 ~ 16.0
    • 3.0 ~ 2.5
    • 3.0 ~ 20.0
    • 3.0 ~ 3.5
    • 3.00 ~ 3.25
    • 3.175
    • 3.25 ~ 3.50
    • 3.25 ~ 3.75
    • 3.5 ~ 16
    • 3.5 ~ 20.0
    • 3.5 ~ 22
    • 3.5 ~ 3.0
    • 3.5 ~ 4.0
    • 3.50 ~ 3.75
    • 3.75 ~ 4.00
    • 3.75 ~ 4.25
    • 4
    • 4.0 ~ 3.5
    • 4.0 ~ 4.5
    • 4.00 ~ 4.25
    • 4.25 ~ 4.50
    • 4.25 ~ 4.75
    • 4.5 ~ 4.0
    • 4.5 ~ 5.0
    • 4.50 ~ 4.75
    • 4.75 ~ 5.00
    • 4.75 ~ 5.25
    • 5
    • 5.0 ~ 25.0
    • 5.0 ~ 32.0
    • 5.0 ~ 4.0
    • 5.0 ~ 4.5
    • 5.0 ~ 5.5
    • 5.00 ~ 5.25
    • 5.25 ~ 5.50
    • 5.25 ~ 5.75
    • 5.5
    • 5.5 ~ 5.0
    • 5.5 ~ 6.0
    • 5.50 ~ 5.75
    • 5.75 ~ 6.00
    • 6
    • 6.0 ~ 25.0
    • 6.0 ~ 5.0
    • 6.0 ~ 5.5
    • 6.0 ~ 6.5
    • 6.2
    • 6.5 ~ 6.0
    • 6.5 ~ 7.0
    • 7
    • 7.0 ~ 6.0
    • 7.0 ~ 6.5
    • 7.0 ~ 7.5
    • 7.5 ~ 8.0
    • 8
    • 8 ~ 14
    • 8.0 ~ 7.0
    • 8.0 ~ 8.5
    • 8.5
    • 8.5 ~ 9.0
    • 9
    • 9.0 ~ 8.0
    • 9.0 ~ 9.5
    • 9.5 ~ 10.0
    • 10
    • 10.0 ~ 10.5
    • 10.0 ~ 9.0
    • 10.5
    • 10.5 ~ 11.0
    • 11
    • 11.0 ~ 10.0
    • 11.0 ~ 11.5
    • 11.5 ~ 12.0
    • 12
    • 12.0 ~ 11.0
    • 12.0 ~ 12.5
    • 12.5
    • 12.5 ~ 13.0
    • 13
    • 13.0 ~ 12.0
    • 13.0 ~ 13.5
    • 13.5 ~ 14.0
    • 14
    • 14.0 ~ 13.0
    • 14.0 ~ 14.5
    • 14.5 ~ 15.0
    • 15
    • 15.0 ~ 14.0
    • 15.0 ~ 15.5
    • 15.5 ~ 16.0
    • 16
    • 16 ~ 30
    • 16.0 ~ 15.0
    • 16.0 ~ 16.5
    • 16.0 ~ 32.0
    • 16.5
    • 16.5 ~ 17.0
    • 17.0 ~ 16.0
    • 17.0 ~ 17.5
    • 17.5 ~ 18.0
    • 18
    • 18.0 ~ 17.0
    • 18.0 ~ 18.5
    • 18.5 ~ 19.0
    • 19.0 ~ 18.0
    • 19.0 ~ 19.5
    • 19.5 ~ 20.0
    • 20
    • 20.0 ~ 19.0
    • 21.0 ~ 20.0
    • 22
    • 22.0 ~ 21.0
    • 22.225
    • 23
    • 23.0 ~ 22.0
    • 24
    • 24.0 ~ 23.0
    • 25
    • 25.0 ~ 24.0
    • 25.4
    • 27
    • 28.0 ~ 27.0
    • 29
    • 30
    • 30.0 ~ 29.0
    • 31.75
    • 32
    • 32.0 ~ 31.0
    • 33
    • 36
    • 38
    • 38.1
    • 39
    • 40
    • 42
    • 47.625
    • 50
    • 50.8
  • Chuck Type

    • Shrink Applicable
    • Hydro
  • Holder Length L(mm)

    • 17
    • 20
    • 23
    • 25
    • 30
    • 32
    • 33
    • 34
    • 35
    • 37
    • 38.3
    • 40
    • 43
    • 44
    • 44.1
    • 45
    • 47
    • 48
    • 50
    • 52
    • 53
    • 54
    • 54.4
    • 54.6
    • 55
    • 55.5
    • 59
    • 60
    • 62
    • 65
    • 66
    • 68.5
    • 70
    • 71
    • 74
    • 75
    • 76
    • 76.7
    • 79
    • 80
    • 81
    • 82
    • 84
    • 84.5
    • 85
    • 85.5
    • 86
    • 90
    • 90.5
    • 91
    • 92
    • 93
    • 95
    • 96
    • 97.5
    • 98
    • 100
    • 104
    • 105
    • 105.5
    • 108
    • 109.5
    • 110
    • 112
    • 113
    • 115
    • 116.5
    • 120
    • 123
    • 125
    • 127
    • 129.5
    • 130
    • 130.5
    • 131.5
    • 132
    • 135
    • 140
    • 145
    • 148
    • 149
    • 149.5
    • 150
    • 151
    • 151.5
    • 154
    • 155
    • 157
    • 160
    • 162
    • 164
    • 164.5
    • 165
    • 169
    • 169.5
    • 173
    • 174
    • 175
    • 176.5
    • 178
    • 180
    • 181
    • 182
    • 185
    • 187
    • 190
    • 192
    • 195
    • 198
    • 199
    • 200
    • 203
    • 205
    • 207
    • 210
    • 212
    • 214
    • 215
    • 217
    • 218
    • 220
    • 222
    • 223
    • 225
    • 226
    • 228
    • 240
    • 248
    • 250
    • 252
    • 255
    • 257
    • 261
    • 262
    • 266
    • 270
    • 275
    • 276
    • 281
    • 283
    • 285
    • 287
    • 291
    • 295
    • 300
    • 302
    • 304
    • 312
    • 315
    • 323
    • 331
    • 340
    • 345
    • 375
  • Maximum Allowable Rotation Speed(min-1)

    • 8000
    • 10000
    • 12000
    • 15000
    • 20000
    • 50000
  • Coolant System

    • Center Through (Blade Through)
  • Nozzle Model

Brands

Brand

MISUMI's own Brand-Name Product Business
  • MISUMI
  • C-Value
MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close