3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Load Binders

Days to Ship
  • ALL
  • 3 Day(s) or Less
  • Lashing Straps (Ratcheting Buckles)

    Lashing Straps (Ratcheting Buckles)

    TESAC

    [Feature] - As Tetoron thread is used it has excellent weather resistance and durability. · With a black line that allows the rupture strength to be known at a glance. [Application] · Firmly secures light to heavy loads.

    Days to Ship
    3 Day(s) or more
  • Lashing Straps

    Lashing Straps

    OHINDUSTRIAL

    [Feature] - Allows for cargo to be secured easily. [Application] - For securing cargo.

    Days to Ship
    3 Day(s)
  • Lashing Straps (Cam Buckle)

    Lashing Straps (Cam Buckle)

    TESAC

    A Tetoron thread is used that has excellent weather resistance and durability. Provided with a black line that indicates the breaking strength at a glance. Provides secure fixing for loads both light and heavy.

    Days to Ship
    3 Day(s)
  • Lashing (Handle Separated Ratchet Strap), Fittings Sold Separately

    Lashing (Handle Separated Ratchet Strap), Fittings Sold Separately

    TESAC

    [Feature] - Economy, crime prevention and earthquake-resistance can be improved by disconnecting the ratchet. - As Tetoron thread is used that has excellent weather resistance and durability. · With a black line that allows the rupture strength to be known at a glance. [Application] · Firmly secures light to heavy loads.

    Days to Ship
    3 Day(s)
  • Lashing Straps (for Light Load)

    Lashing Straps (for Light Load)

    OHINDUSTRIAL

    [Feature] - A cam-buckle type in which loads can be secured by easy operations. [Application] - For light-duty operation. - As packing material.

    Days to Ship
    3 Day(s)
  • TAMURA Cargo Lashing (Ratchet Buckle Type)

    TAMURA Cargo Lashing (Ratchet Buckle Type)

    TAMURA SOUGYOU

    [Feature] - A simple-to-operate ratchet (gear) type belt-load tightening machine. [Application] - For safe/efficient material handling.

    Days to Ship
    3 Day(s)
  • Lashing Straps (Stainless Steel)

    Lashing Straps (Stainless Steel)

    OHINDUSTRIAL

    [Feature] - Features a stainless steel construction that does not rust and is hygienic. - A broad handle that is easy to grip. [Application] - For operation in places with high salinity, such as in salt water environments or on coasts etc., where rusting is not acceptable.

    Days to Ship
    3 Day(s)
  • Ratchet Strap Both-side-Adjustable

    Ratchet Strap Both-side-Adjustable

    YUTAKA MAKE

    [Feature] - The belt on the securing side can be also adjusted. - The push-type release mechanism allows for load tightening to be easily released. [Application] - To prevent load collapse. - To bundle gas cylinders, individual tubes, etc.

    Days to Ship
    3 Day(s)
  • Ratchet Chain Hoist Lift Puller

    Ratchet Chain Hoist Lift Puller

    ZOJIRUSHI

    [Feature] - Pulling length can be adjusted as desired. - A powerful load chain is used. [Application] - Load clamping operations.

    Days to Ship
    3 Day(s)
  • Truck Cargo Rail

    Truck Cargo Rail

    SANSHIN METAL WORKING

    [Feature] -Thanks to its highly-tensile steel material, it has excellent strength and durability. - By using an E-clip type tip bracket for track rail, loads can be secured. - More beautiful with powder coating finish, and featuring excellent durability. [Application] - To prevent load collapse during transportation.

    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

CAD Type

  • 2D
  • 3D

Select Image

Close