3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Indicator Tape

Days to Ship
  • ALL
  • 1 Day or less
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 21 Day(s) or Less
  • Striped Tape III (For Mounting)

    Striped Tape III (For Mounting)

    NITTO DENKO

    [Features] - No need for paints. Simply rolling and pasting creates a beautiful striped pattern of yellow and black. [Applications] - For indoor use. - Factory site. - Hazard signals in factories and the like.

    Days to Ship
    2 Day(s) or more
  • Striped Sign Tape

    Striped Sign Tape

    TRUSCO

    [Features] • Highly adhesive type. • Has good cutting quality. • A type that is also strong against water. • Strong against rubbing. [Applications] • For both indoor and outdoor use. • For indicating hazardous areas.

    Days to Ship
    4 Day(s)
  • Recursive Reflective Tape

    Recursive Reflective Tape

    NITTO LMATE

    [Features] - Reliably and accurately reflects back projected light. - Reflective glass beads are uniformly embedded into the base material. [Applications] - For all signs in factories, warehouses and the like. - Various hazard signs. - For collision prevention signs. - Signs for uneven levels in all facilities. - Passageway signs. - For guide signs.

    Days to Ship
    3 Day(s)
  • Soft Striped Tape

    Soft Striped Tape

    CAR BOY

    [Features] - Serves as a warning signal and a countermeasure against collisions at the same time. - Cushioning material is built-in, thereby mitigating impact in the rare event of a collision. [Applications] - For indoor use. - Hazard signs. - Collision countermeasure.

    Days to Ship
    3 Day(s)
  • Striped Tape 3

    Striped Tape 3

    NIHONRYOKUJUJI

    Tape that assumes a striped pattern after being wrapped around.

    Days to Ship
    2 Day(s)
  • High Luminance Luminescent Reflective Tape

    High Luminance Luminescent Reflective Tape

    NIHONRYOKUJUJI

    Tape provided with two functions, phosphorescent and reflection

    Days to Ship
    4 Day(s)
  • Striped Sign Tape

    Striped Sign Tape

    DIATEX

    [Features] - Indicator tape with minimal glue residue. - Demonstrates excellent cost performance. [Applications] - For indoor use. - For indicating hazardous areas.

    Days to Ship
    3 Day(s)
  • Barricade Tape "Danger - Do Not Cross" 1

    Barricade Tape "Danger - Do Not Cross" 1

    NIHONRYOKUJUJI

    Adhesive-free tape that can quickly mount a barricade in hazardous areas

    Days to Ship
    4 Day(s)
  • Striped Tape Reflective

    Striped Tape Reflective【1-10 Pieces Per Package】

    NIHONRYOKUJUJI

    Tape that assumes a striped pattern after being mounted.

    Days to Ship
    2 Day(s) or more
  • Work Sign Tape

    Work Sign Tape

    KEIAI

    [Features] - Since text orientation alternates by 180 °C, it can be applied without minding if it is upward or downward. - Can be torn by hand and peeled off easily. [Applications] - electronic communication and electrical works.

    Days to Ship
    3 Day(s) or more
  • High Luminance Luminescent Tape 2

    High Luminance Luminescent Tape 2

    NIHONRYOKUJUJI

    Available in 4 sizes

    Days to Ship
    4 Day(s)
  • Striped Line Tape (Indoor Use)

    Striped Line Tape (Indoor Use)

    TRUSCO

    [Features] • Uses a special adhesive that fits well to surfaces. • A type with strong adhesive force, difficult to dirty, and has outstanding durability and wear resistance. [Applications] • For indoor use. • For partition indicating lines at factories, parking facilities, hospitals etc.

    Days to Ship
    4 Day(s)
  • Recursive Reflective Tape

    Recursive Reflective Tape

    DIATEX

    [Features] - The base material has embedded glass beads to reflect even the faintest light brightly. - Suited for preventing traffic accidents at night and accidents at factories or on-site. - No separator means a reduction in trash. [Applications] - Hazard signs in buildings and facilities. - Hazard signs on the side at the rear of heavy construction machinery. - For signs about required tools such as fire extinguishers, etc. - As a line tape.

    Days to Ship
    3 Day(s) or more
  • Luminescent Luna Sheet

    Luminescent Luna Sheet

    NAKAGAWA

    Ideal for line tapes since it is in the form of a tape. Already adhesive processed so that it can be used immediately. Absorbs light and glows in the dark so that it can be used as safely as escape guiding system in emergencies. Visible for two hours after absorbing light. For escape guidance sign during power outages

    Days to Ship
    3 Day(s)
  • Anti-Switching Tape "Do Not Operate"

    Anti-Switching Tape "Do Not Operate"

    NIHONRYOKUJUJI

    30 x 20 mm High-Quality Paper (Weak Adhesion Removable)

    Days to Ship
    2 Day(s)
  • Colored Cloth Tape No.3362

    Colored Cloth Tape No.3362

    HITACHI MAXELL

    [Features] - Since it uses cloth base materials, it is strong and cuts well. - Has excellent rough surface adhesion. [Applications] - For indoor use. - Hazard warning signs.

    Days to Ship
    3 Day(s)
  • Fluorescent Striped Tape

    Fluorescent Striped Tape

    NIHONRYOKUJUJI

    Effective in Dim light

    Days to Ship
    4 Day(s)
  • Barricade Tape "Hazard - Do Not Enter" 1

    Barricade Tape "Hazard - Do Not Enter" 1

    NIHONRYOKUJUJI

    Mount Quickly, Call Attention

    Days to Ship
    2 Day(s)
  • High Luminance Luminescent Tape 1

    High Luminance Luminescent Tape 1

    NIHONRYOKUJUJI

    Available in Three Sizes, Large, Medium and Small

    Days to Ship
    4 Day(s)
  • Luminescent Tape

    Luminescent Tape

    DIATEX

    [Features] - Remains lit up for approximately one hour after turning off. - No release paper means reduction in trash. [Applications] - For pathway guidance during power outages. - For marking hazard signs, handles, steps, an more.

    Days to Ship
    3 Day(s)
  • Sign Tape

    Sign Tape

    DIATEX

    [Features] - Indicator tape with minimal glue residue.

    Days to Ship
    3 Day(s)
  • Rough Surface Reflective Tape

    Rough Surface Reflective Tape

    NITTO LMATE

    [Features] - Reliably and accurately reflects back projected light. - Reflective glass beads are uniformly embedded into the base material. - Has excellent durability. - Uses aluminum base material that fits various shapes. [Applications] - For rough surface signs such as concrete. - For signs on the walls of parking areas, factories, warehouses and support columns. - For signs on bridge girders of railroads, passageways and ports, support columns and protective barriers.

    Days to Ship
    3 Day(s) or more
  • Labeling Tape

    Labeling Tape

    SEKISUI

    [Features] • An exceptionally effective warning tape using eye-catching letters and colors. [Applications] • Ideal for safety measures in factories and factory sites as well as for prevention of illegal and troublesome parking, and the like.

    Days to Ship
    3 Day(s)
  • Scotch Striped Tape

    Scotch Striped Tape

    3M

    [Features] • Bright yellow and black stripes. • Strong against abrasion with color that does not fade even when rubbed. • Leaves no adhesive residue even when tape is peeled off. [Applications] • For indoor use. • Hazard signs and demarcation lines.

    Days to Ship
    3 Day(s)
  • High Luminance Luminescent Sheet

    High Luminance Luminescent Sheet

    NIHONRYOKUJUJI

    Available in 2 Sizes

    Days to Ship
    4 Day(s)
  • Striped Tape 4

    Striped Tape 4

    NIHONRYOKUJUJI

    Tape that assumes a striped pattern after being wrapped around.

    Days to Ship
    4 Day(s)
  • Kraft Tag Tape

    Kraft Tag Tape

    SEKISUI

    [Features] • Packaging and making signs can be done simultaneously.

    Days to Ship
    1 Day(s) or more
  • Recursive Reflective Tape (Yellow / Black)

    Recursive Reflective Tape (Yellow / Black)

    DIATEX

    [Features] - The base material has embedded glass beads to reflect even the faintest light brightly. - No separator means a reduction in trash. - Suited for preventing traffic accidents at night and accidents at factories or on-site. [Applications] - Warns hazardous locations. - Hazard signs in buildings and facilities. - Hazard signs on the side of heavy construction machinery.

    Days to Ship
    3 Day(s)
  • Marking Tape

    Marking Tape

    TRUSCO

    [Features] • A non-adhesive vinyl tape developed with five colors that have good visibility, making it stand out even in forests, etc. [Applications] • For simple signs in surveying, civil engineering, investigative excavation, and the like.

    Days to Ship
    4 Day(s)
  • Labeling Tape

    Labeling Tape

    YUTAKA MAKE

    [Features] • Hazard, safety and environmental condition signs can be written and illustrated.

    Days to Ship
    3 Day(s) or more
  • Reflective Colored Tape

    Reflective Colored Tape

    NITOMS

    [Features] - A reflective tape with uniformly embedded glass beads. - Reflects accurately toward the direction of the light source. [Applications] - For all types of hazardous materials signs and no entry signs as well as accident prevention signs in factory sites, factories, parking areas, etc. - Signs for vehicles and machines. - Signs for helmet recognition.

    Days to Ship
    4 Day(s)
  • Barricade Tape BT-38

    Barricade Tape BT-38

    NIHONRYOKUJUJI

    Adhesive-free tape that can quickly mount a barricade in hazardous areas

    Days to Ship
    4 Day(s)
  • Anti-Switching Tape "Do Not Use"

    Anti-Switching Tape "Do Not Use"

    NIHONRYOKUJUJI

    30 x 20 mm High-Quality Paper (Weak Adhesion Removable)

    Days to Ship
    4 Day(s)
  • Striped Tape II (For Wrapping)

    Striped Tape II (For Wrapping)

    NITTO DENKO

    [Features] - No need for paints. Simply rolling and pasting creates a beautiful striped pattern of yellow and black. [Applications] - For indoor use. - Factory site. - Hazard signals in factories and the like.

    Days to Ship
    3 Day(s)
  • Luminescent Film L-NIGHT

    Luminescent Film L-NIGHT

    NAKAGAWA

    [Features] - An original printing method allows light to pass through, making it luminescent. - Can be easily cut for use because it comes with an adhesive. [Applications] - Serves as a countermeasure during power outages when applied because it does not dim the brightness of light transmitted from LED lamps and through windows. - Can also be used as a luminescent tape.

    Days to Ship
    3 Day(s)
  • Striped Tape 5

    Striped Tape 5

    NIHONRYOKUJUJI

    Tape that assumes a striped pattern after being wrapped around.

    Days to Ship
    4 Day(s)
  • Striped Tape 2

    Striped Tape 2

    NIHONRYOKUJUJI

    Tape that assumes a striped pattern after being wrapped around.

    Days to Ship
    2 Day(s) or more
  • Safety Indicator Tape

    Safety Indicator Tape

    NITOMS

    Cuts well and applies excellently on-site. Ideal for preventing accidents in factories, warehouses, etc. Indoor use. For signs on safe passage zones and for accident prevention.

    Days to Ship
    4 Day(s)
  • High Luminance Luminescent Type Lumi Nova Tape S

    High Luminance Luminescent Type Lumi Nova Tape S

    NEMOTO

    [Features] - A high luminance type, making it visible in the dark for a long time. - Since it is in the form of a tape, it is easily mounted by simply peeling off the backing paper. - Does not contain radioactive substances and visible in the dark for approximately 8 hours. - An improved product that shines brighter in dim places such as emergency stairs, etc. [Applications] - For pathway guidance during power outages. - For signs on handrails, corridors, stairs, entrances and the like.

    Days to Ship
    3 Day(s)
  • High Luminance Luminescent Tape Magic Tape

    High Luminance Luminescent Tape Magic Tape

    NIHONRYOKUJUJI

    Glows for a Long Time Even When Power is Cut

    Days to Ship
    4 Day(s)
  • High Luminance Luminescent Tape (Ultrahigh Luminance Type)
    Days to Ship
    4 Day(s)
  • Barricade Tape

    Barricade Tape

    NIHONRYOKUJUJI

    Adhesive-free tape that can quickly mount a barricade in hazardous areas

    Days to Ship
    4 Day(s)
  • Hazard Sign Tape

    Hazard Sign Tape

    NITTO LMATE

    [Features] • Since it uses polyethylene, toxic gases are not released when incinerated. • Since it is non-adhesive, it can be used anywhere effortlessly and also stored for a long time.

    Days to Ship
    3 Day(s)
  • Recursive Reflective Tape (White / Green)

    Recursive Reflective Tape (White / Green)

    DIATEX

    [Features] - The base material has embedded glass beads to reflect even the faintest light brightly. - Suited for preventing traffic accidents at night and accidents at factories or on-site. - No separator means a reduction in trash. [Applications] - Indicates safety status.

    Days to Ship
    3 Day(s)
  • High Luminance Luminescent Tape (With Arrows)

    High Luminance Luminescent Tape (With Arrows)

    NIHONRYOKUJUJI

    Available in 2 Sizes

    Days to Ship
    4 Day(s)

Configure

Clear All

Specification/Dimensions

  • Product Model

  • Color

  • Width(mm)

    • 5
    • 6
    • 9
    • 10
    • 12
    • 12.7
    • 13
    • 13.5
    • 15
    • 18
    • 19
    • 20
    • 21
    • 24
    • 25
    • 25.4
    • 30
    • 35
    • 36
    • 37
    • 38
    • 38.1
    • 40
    • 45
    • 46
    • 48
    • 50
    • 50.3
    • 50.8
    • 55
    • 60
    • 64
    • 65
    • 66
    • 67
    • 70
    • 71
    • 72
    • 73
    • 75
    • 80
    • 81
    • 82
    • 83
    • 85
    • 90
    • 93
    • 95
    • 96
    • 100
    • 101
    • 120
    • 125
    • 137
    • 150
    • 190
    • 200
    • 240
    • 250
    • 257
    • 290
    • 297
    • 300
    • 350
    • 400
    • 440
    • 450
    • 480
    • 500
    • 900
    • 1020
    • 1219
    • 1250
  • Length(m)

    • 0.25
    • 0.27
    • 0.5
    • 0.6
    • 1
    • 2
    • 2.5
    • 3
    • 4
    • 5
    • 5.2
    • 6
    • 7
    • 8
    • 9.14
    • 10
    • 10.2
    • 12
    • 15
    • 18
    • 18.2
    • 20
    • 25
    • 30
    • 32.9
    • 33
    • 35
    • 40
    • 50
    • 53.5
    • 54.8
    • 55
    • 60
    • 66
    • 90
    • 99.7
    • 100
    • 125
    • 182
    • 210
    • 500
    • 610
    • 1000
    • 1500
  • Thickness(mm)

    • 0.03
    • 0.038
    • 0.04
    • 0.045
    • 0.05
    • 0.051
    • 0.052
    • 0.053
    • 0.055
    • 0.056
    • 0.058
    • 0.06
    • 0.062
    • 0.063
    • 0.065
    • 0.068
    • 0.07
    • 0.075
    • 0.08
    • 0.083
    • 0.085
    • 0.086
    • 0.09
    • 0.092
    • 0.094
    • 0.095
    • 0.096
    • 0.1
    • 0.105
    • 0.11
    • 0.115
    • 0.12
    • 0.126
    • 0.13
    • 0.135
    • 0.14
    • 0.145
    • 0.15
    • 0.155
    • 0.16
    • 0.17
    • 0.18
    • 0.19
    • 0.2
    • 0.21
    • 0.215
    • 0.22
    • 0.23
    • 0.24
    • 0.25
    • 0.26
    • 0.28
    • 0.29
    • 0.3
    • 0.31
    • 0.316
    • 0.32
    • 0.321
    • 0.33
    • 0.37
    • 0.4
    • 0.41
    • 0.42
    • 0.43
    • 0.45
    • 0.5
    • 0.55
    • 0.6
    • 0.62
    • 0.64
    • 0.65
    • 0.67
    • 0.69
    • 0.7
    • 0.75
    • 0.8
    • 0.85
    • 0.91
    • 1
    • 1.1
    • 1.14
    • 1.2
    • 1.3
    • 1.35
    • 1.5
    • 2
    • 3
    • 4
    • 4.5
    • 5
    • 6
    • 7
    • 8
    • 9
    • 10
    • 15
    • 20
    • 50

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close