3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Distillation / Pure Water Equipment

Days to Ship
  • ALL
  • 3 Day(s) or Less
  • Filter Housing NFH-A Series (Plastic and Transparent Type)

    Filter Housing NFH-A Series (Plastic and Transparent Type)

    NIHON FILTER

    Transparent type allowing for confirmation of filtration progress. Filtration of industrial water and well water. Filtration of iron rust and suspended substances. Filtration of wash water.

    Days to Ship
    3 Day(s)
  • Stainless Steel Filter Housing

    Stainless Steel Filter Housing

    CUNO

    Has excellent durability and offers bore diameter lineup for pipe fitting. Filtration of resin solvent, paint, and ink. Filtration of coolant water, rinse water, and industrial water.

    Days to Ship
    3 Day(s)
  • Filter "Filter Housing" (Resin)

    Filter "Filter Housing" (Resin)

    KURITA WATER INDUSTRIES

    A transparent glass tip body allowing any clogging of the filter to be checked at a glance. Cartridge replacement is easy due to its lightweight housing which can be screwed in by hand. Removal of dirt from water. Chlorine removal from sewage water, and so on. Preprocessing for the removal of impurities from a deionizer.

    Days to Ship
    3 Day(s)
  • Filter Housing NFH-NPP Series (Polypropylene)

    Filter Housing NFH-NPP Series (Polypropylene)

    NIHON FILTER

    Made of polypropylene with excellent chemical resistance. Filtration of industrial water and well water. Filtration of iron rust and suspended substances. Filtration of wash water.

    Days to Ship
    3 Day(s)
  • Resin Filter Housing

    Resin Filter Housing

    CUNO

    A plastic housing for the 250 mm filter cartridge. Lightweight and easy to handle. Filtration of pure water and industrial water. Filtration of cooling water and washing water.

    Days to Ship
    3 Day(s)
  • Cartridge Filter (Residual Chlorine Removal)

    Cartridge Filter (Residual Chlorine Removal)

    KURITA WATER INDUSTRIES

    Polypropylene and polyethylene non-woven fiber outer surface protects activated carbon and prevents leakage of activated carbon particle. Elimination of residual chlorine. Removal of organic matter and luminance component.

    Days to Ship
    3 Day(s)
  • Granular Activated Carbon Cartridge (250, 500 mm)

    Granular Activated Carbon Cartridge (250, 500 mm)

    NIHON FILTER

    Uses high quality coconut husk granular activated carbon with large absorption volume and fast absorption speed. Removal of organic matter from industrial water and rinse water. Decolorization and deodorant. Elimination of residual chlorine. Removal of dissolved organic matter.

    Days to Ship
    3 Day(s)
  • Filter Housing SFH Series (Stainless Steel)

    Filter Housing SFH Series (Stainless Steel)

    NIHON FILTER

    Made of SUS316 with excellent chemical resistance. No center shaft means easy filter replacement in small areas. Clamp type with potential of tightening with hand. Filtration of industrial water and well water. Filtration of iron rust and suspended substances. Filtration of wash water.

    Days to Ship
    3 Day(s)
  • Cartridge Filter (Turbidity Removal)

    Cartridge Filter (Turbidity Removal)

    KURITA WATER INDUSTRIES

    The polypropylene filter media has superior corrosion resistance and ensures strength, and is perfect for a wide range of uses due to the almost negligible effluents. Removal of suspended solids. Removal of steel rust, etc.

    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close