3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Cord Reel

Search by specifying the lower class category

Days to Ship
  • ALL
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Extension Cord (3-Phase 200 V)

    Extension Cord (3-Phase 200 V)

    TRUSCO

    [Features] - Ideal for extending the reach of power-supplying machines in factories, etc. - An industry first three-phase 200 V rainproof plug with integrated rainproof connector body. - This is the outdoor model so it can be used safely even in places with a lot of humidity or water.

    Days to Ship
    3 Day(s)
  • Sunday Rainbow Reel (Rainproof Type)

    Sunday Rainbow Reel (Rainproof Type)

    HATAYA

    [Features] - By integrally molding the outlet panel power distribution unit, complete waterproof treatment is possible. - It comes with a rainproof 4-neck outlet. [Applications] - For all kinds of outside work.

    Days to Ship
    3 Day(s)
  • Rain-Proof Cover for Plug

    Rain-Proof Cover for Plug

    HATAYA

    [Features] - It easily turns into a rain-proof plug just by attaching to the normal 2P plug. - A versatile outdoor plug cover that can match any plug. - Installation is easy. It turns into the outdoor plug instantly. (There is no waterproof effect unless the outlet on the other side uses the rain-proof type as well) - Rainproof converter cover for 2P, 3P plug. - The applicable wire is the round wire with an outer diameter of 7.4 mm or more. [Applications] - For all kinds of outdoor work sites.

    Days to Ship
    3 Day(s)
  • Sunday Reel

    Sunday Reel

    HATAYA

    [Features] - High-cost performance Sunday Reel with practicality and robustness.

    Days to Ship
    3 Day(s)
  • Extension Cord with Breaker

    Extension Cord with Breaker

    HATAYA

    [Features] - It shuts off before outlet leakage and overuse. - With a complete rain-proof structure, it can safely be used in the rain. - Impact-resistant rubber protector. - Convenient hook for hanging it on and using it included. - The earth leakage circuit breaker comes with the overload protection function.

    Days to Ship
    3 Day(s)
  • Empty Reel

    Empty Reel

    HATAYA

    [Features] - It is ideal for the winding of various types of cords, cables and hoses.

    Days to Ship
    4 Day(s)
  • Cord Reel (Automatic Winding)

    Cord Reel (Automatic Winding)

    SANKYOREELS

    [Features] - Compact design. • Has an oscillating function for when required. • Automatic return type thermo-switch built-in. • A highly durable earthquake proof cable. • A hanging and wall mounting dual use type.

    Days to Ship
    3 Day(s)
  • Extension Cord

    Extension Cord

    TRUSCO

    - Because it uses the 2-cored VCTFK 2.0 mm2 for a cable, it can be used at up to 1,500 W. - The rated current is 15 A, so there are various possible uses. ・ Use JIS C3306 wire. [Applications] - Ideal as an equipment extension cord for indoor work.

    Days to Ship
    3 Day(s)
  • Home Reel Mac Reel

    Home Reel Mac Reel

    HATAYA

    [Features] - It comes with thermo-cut that prevents dissolution and burning of wire. - Compact 5 m reel. [Applications] - For offices. - For households. - For DIY.

    Days to Ship
    3 Day(s)
  • Extension Cord (3 Mouth)

    Extension Cord (3 Mouth)

    TRUSCO

    - Because it uses the 2-cored VCTF 2.0 mm2 for a cable, it can be used at a total maximum of 1,500 W. ・ Use JIS C3306 wire. ・ To preventing tracking, use the middle piece (melamine phenol resin) in the plug.

    Days to Ship
    3 Day(s)
  • Plug-In Snap Breaker - Overload & Leakage Protection Combined

    Plug-In Snap Breaker - Overload & Leakage Protection Combined

    NICHIDO

    It comes with an earth leakage breaker to be connected to a drum, cord or tool for safety and security

    Days to Ship
    2 Day(s)
  • Multi-Tap Extension Cord (With 200 V Ground)

    Multi-Tap Extension Cord (With 200 V Ground)

    HATAYA

    [Features] - The included dustproof shutter safely prevents the penetration of dust and dirt. - Only 1 outlet uses the reverse wiring specification. - Built-in pilot lamp for confirming communication.

    Days to Ship
    3 Day(s)
  • Automatic Winding Air Reel - Auto Air

    Automatic Winding Air Reel - Auto Air

    NICHIDO

    It can easily be mounted to any place such as walls and ceilings. It can be easily used since it swings 180 degrees. It is a self-winding air reel that can be used by pulling it out and rewound by pulling it out again.

    Days to Ship
    2 Day(s)
  • Plug-Socket-In Snap Breaker

    Plug-Socket-In Snap Breaker

    NICHIDO

    It comes with an earth leakage breaker to be connected to a drum, cord or tool for safety and security

    Days to Ship
    2 Day(s)
  • Snap Rubber Plug

    Snap Rubber Plug

    NICHIDO

    Can be attached to portable cables, OA devices, and electric tools. Ideal for on site outlets of construction distribution boards, etc.

    Days to Ship
    2 Day(s)
  • Rainproof Snap Extension Breaker (L-Shaped Type)

    Rainproof Snap Extension Breaker (L-Shaped Type)

    NICHIDO

    Rainproof type earth leakage breaker that's safe in rainy outdoors

    Days to Ship
    2 Day(s) or more
  • Cord Reel (Automatic Winding)

    Cord Reel (Automatic Winding)

    HATAYA

    [Features] - A ratchet-type stopper that securely stops at a constant length. - Comes with a swing function up to a maximum of 130 degrees.

    Days to Ship
    3 Day(s)
  • Cord Reel

    Cord Reel

    HATAYA

    [Features] - Convenient for minor work since it is compact.

    Days to Ship
    3 Day(s)
  • Rainproof Snap Extension Cord

    Rainproof Snap Extension Cord

    NICHIDO

    Rainproof outlet cap is included, making outdoor use possible. The Pokkin plug allows for adapter-less inserting. Is earthed so that it is safe even if it short circuits.

    Days to Ship
    2 Day(s) or more
  • Indoor Type - with Single-Phase 100 V Ground / Breaker - Electric Works Drum

    Indoor Type - with Single-Phase 100 V Ground / Breaker - Electric Works Drum

    NICHIDO

    Snap Plug: ○, Power Lamp: ○, Ground: ○, Earth Leakage Circuit Breaker: ○, Temperature Sensor (with Manual Override): ○

    Days to Ship
    2 Day(s) or more
  • Forklift Charging Auxiliary Cable

    Forklift Charging Auxiliary Cable

    HATAYA

    [Features] - It has adopted a plug that conforms to the forklift of every manufacturer. - Uses a plug with excellent durability. - For the cable, a 4-cored (C) 2PNCT cable with thickness of 3.5 mm2 that is excellent in heat resistance is used. - The allowable current of the cable is 32 A. - The primary side is hewn and the secondary side is rated 440 V 40 A 3P with a forklift plug with ground.

    Days to Ship
    3 Day(s)
  • Ground Reel (Automatic Winding)

    Ground Reel (Automatic Winding)

    CHUHATSU HANBAI

    [Features] · Automatic spring winding type. · Comes with a ratchet mechanism so wire can be pulled out as necessary. · Transparent nylon coating is applied to the wire. [Use] · Eliminates static electricity. · Tankers, transport vehicles, electric construction vehicles, X-ray vans, containers for transporting hazardous substances, tanks for hazardous substances, grain storage tanks.

    Days to Ship
    3 Day(s)
  • Indoor Type - Single-Phase 200 V for Power Use - Electric Works Drum

    Indoor Type - Single-Phase 200 V for Power Use - Electric Works Drum

    NICHIDO

    It is idea for the extension of machinery and tools that use single-phase 200 V power supply.

    Days to Ship
    4 Day(s)
  • High-Capacity Metal Sensor Reel / Metal Sensor Box (with Breaker)

    High-Capacity Metal Sensor Reel / Metal Sensor Box (with Breaker)

    HATAYA

    [Features] - It senses metal in concrete. - Used for building renovation work such as drilling of concrete that contains rebar or metal underground pipe. - Built-in sensors that operate reliably even in places with unstable voltage. - Used for earthquake reinforced construction, etc. that uses large-scale core drills. [Applications] - Electrical work. - Telecommunication instruction. - Gas fitting work. - Maintenance. - Equipment construction. - Piping work. - Bridge reinforcing work.

    Days to Ship
    4 Day(s)
  • 2P Extension Cord with Ground

    2P Extension Cord with Ground

    HATAYA

    [Features] - Dust-proof outlet cap is included. - With a triple outlet and electric pilot lamp. - Grounded for extra safety. [Application] - A power extension for electrical appliances.

    Days to Ship
    3 Day(s)
  • Indoor Type - with Single-Phase 100 V Ground - Electric Works Drum

    Indoor Type - with Single-Phase 100 V Ground - Electric Works Drum

    NICHIDO

    With power lamp, ground terminal (with ground function) and snap plug function. One-legged frame that does not sag its neck.

    Days to Ship
    2 Day(s) or more
  • Automatic Winding Reel - Auto Reel

    Automatic Winding Reel - Auto Reel

    NICHIDO

    It can easily be mounted to any place such as walls and ceilings. It can be easily used since it swings 180 degrees.

    Days to Ship
    2 Day(s)
  • Single Rainproof Extension Cord

    Single Rainproof Extension Cord

    NICHIDO

    Rainproof type extension cord that's ideal for outdoor work

    Days to Ship
    2 Day(s) or more
  • BR Type Cord Reel (With Breaker)

    BR Type Cord Reel (With Breaker)

    HATAYA

    [Features] - Earth leakage breaker-included type that is essential for safe work.

    Days to Ship
    3 Day(s)
  • Indoor Type - Three-Phase 200 V for Power Use - Electric Works Drum

    Indoor Type - Three-Phase 200 V for Power Use - Electric Works Drum

    NICHIDO

    It is for the power use with a wide variety of lengths, protective functions and wire types.

    Days to Ship
    4 Day(s)
  • Cord Reel (Automatic Winding)

    Cord Reel (Automatic Winding)

    SANKYOREELS

    [Features] - Small, lightweight and does not take up space. - Uses a mounting base that makes attaching and detaching easy. • Has an oscillating function for when required. • Automatic return type thermo-switch built-in. • A highly durable earthquake proof cable. • A hanging and wall mounting dual use type. [ Application] - For supplying 100 V power. - All sorts of assembly lines, maintenance factories, etc. - Improves the work environment.

    Days to Ship
    3 Day(s)
  • Soft Type Extension Cord (3 Sockets)

    Soft Type Extension Cord (3 Sockets)

    TRUSCO

    [Features] - This type has the tap part divided in 3 directions. - Soft cord that will not stiffen, even in winter. ・ Usable up to a maximum total of 1500 W. - The electric line is a S-VCT 1.25 mm2 with 2 cores.

    Days to Ship
    3 Day(s)
  • Single-Phase 100 V General Popular Product - Amazing Reel (Extension Cord Type)

    Single-Phase 100 V General Popular Product - Amazing Reel (Extension Cord Type)

    NICHIDO

    The drum can be placed on the side of a power supply and the outlet with the cord tip can be pulled out.

    Days to Ship
    2 Day(s)
  • Snap Plug Extension Cord with Stopper Ground

    Snap Plug Extension Cord with Stopper Ground

    TRUSCO

    [Features] - This item eliminates the chance of it falling out and other problems with its strainer function in the 3 directions of the multi-part. - There is a poke-in plug with the plug part so that both bipolar and tripolar use are possible depending on the intended use. - Uses a thick S-VCT3C x 2.0 mm2 cable for the cable part. - Storage of the extension cord has become more convenient with the multi-hangar. - Uses a soft cable with excellent flexibility and cold-resistance. [Application] - Ideal for cord extensions in field work with elevation differences. - Ideal for cord extensions at sites and factories where hooked fall prevention is necessary.

    Days to Ship
    3 Day(s)
  • Magic Amazing Reel (with Breaker)

    Magic Amazing Reel (with Breaker)

    NICHIDO

    Because the outlet panel does not rotate, it can be wound while the tool is still connected. Drum body is ideal for working at height and in narrow spaces since it can be placed near the power supply and used by extending the tip to a desired location.

    Days to Ship
    2 Day(s)
  • Cord Reel (With Breaker)

    Cord Reel (With Breaker)

    HATAYA

    [Features] - It is a 10 m professional small reel. - It is convenient for minor tasks in the office since it is compact.

    Days to Ship
    3 Day(s)
  • Cord Reel

    Cord Reel

    HATAYA

    [Features] - Work efficiency is improved since it allows the use of multiple devices at the same time. - With an outlet cap to prevent oil and dust from getting in.

    Days to Ship
    3 Day(s)
  • Outdoor Extension Cord

    Outdoor Extension Cord

    HATAYA

    [Features] - An outdoor rainproof type that does not to yield to the rain. - Comes with an outlet with power pilot lamp. [Applications] - For Lawn Mowers and Garden Work - For Outdoor Signs Power Supply - For Other Extensions to Outdoor Power Supplies

    Days to Ship
    3 Day(s)
  • Earth Reel (Manual Winding)

    Earth Reel (Manual Winding)

    CHUHATSU HANBAI

    [Features] - Manual winding type. - Product that complies with the RoHS directive. - Using a cord guide, rubber boots, and clips when loading a vehicle can prevent the drum from idling. - Compatible with tanker manufacturers' grounding reels.

    Days to Ship
    3 Day(s)
  • Rainproof Type Extension Cable

    Rainproof Type Extension Cable

    TRUSCO

    [Features] - Because it uses a soft cable (uses the cable S-VCT 1.25 mm2) with excellent protection against rain and cold, it can be used at up to 1,500 W. - A rainproof type that is convenient for outdoor work.

    Days to Ship
    3 Day(s)
  • Triple Snap Extension Cord (Ultra Thick Soft Wire)

    Triple Snap Extension Cord (Ultra Thick Soft Wire)

    TRUSCO

    [Feature] - The Pokkin plug can be inserted into either two or three cores without an adaptor. - Is earthed so that it is safe even if it short circuits. (When the tool has an insulation failure, the leakage current will escape into the ground, avoiding electric shocks) - The electric line uses a SVCT 2.0 mm2 with 3 cores (soft electric wire) so that it will not become stiff, even in cold regions. - Uses a thick 2.0 mm2 electric wire to eliminate voltage drops.

    Days to Ship
    3 Day(s)
  • Outdoor 2P Extension Cord

    Outdoor 2P Extension Cord

    HATAYA

    [Feature] - Ideal for nearby power extensions. - For outdoor use. - Rainproof outlet cap is included. - With a triple outlet and electric pilot lamp. [Application] - A power extension for electrical appliances.

    Days to Ship
    3 Day(s)
  • Electric Works Drum (with Ground & Breaker)

    Electric Works Drum (with Ground & Breaker)

    NICHIDO

    It is a cord reel with a wide variety of lengths, protective functions and wire types.

    Days to Ship
    4 Day(s)
  • Control Cord Reel (Automatic Winding)

    Control Cord Reel (Automatic Winding)

    SANKYOREELS

    [Features] - A compact design that is easy to incorporate in machines. • Has an oscillating function for when required. • A hanging and wall mounting dual use type. [Applications] - Hand controlling devices such as car lifts.

    Days to Ship
    3 Day(s)
  • Outdoor Cord Reel (Rainproof Type, with Breaker)

    Outdoor Cord Reel (Rainproof Type, with Breaker)

    HATAYA

    [Features] - It shuts out the water with the fully enclosed structure. - Prevents electric shocks and leakage in advance. - Comes with a pop-up plug. - Ideal for outdoor workplace use.

    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close