3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Artificial Grass

Days to Ship
  • ALL
  • 3 Day(s) or Less
  • Synthetic Turf (Seeping Type)

    Synthetic Turf (Seeping Type)

    WATANABE

    [Features] - Weather resistant and water vapor permeable artificial turf made of polypropylene material. [Applications] - For use outdoors such as during construction, construction site walkways, verandas, rooftops and multi-purpose facilities.

    Days to Ship
    3 Day(s)
  • Synthetic Turf, System Turf

    Synthetic Turf, System Turf【1-2 Pieces Per Package】

    WATANABE

    [Features] ・ Allows easy joint construction, while featuring excellent water drainage and rich cushioning. [Applications] - Jointing type artificial turf for covering roofs, porches, entrances and passages.

    Days to Ship
    3 Day(s)
  • EVAC Fresh Grass Unit

    EVAC Fresh Grass Unit

    YAMAZAKI

    [Features] - Since the drainage is good, dirt comes off easily when washing. - Assembled by simply joining units. The bendable structure allows it to be rolled after installation, making for convenient transport, storage and cleaning. - Antistatic agent has been added. - Flameproof compliant product. Flameproof certification number (EO.830905) [Applications] - Jointing type artificial turf that can be used as cushion mat for rooftops, balconies and play areas.

    Days to Ship
    3 Day(s)
  • Synthetic Turf KG3000 (Fireproof)

    Synthetic Turf KG3000 (Fireproof)

    MIZUSHIMA

    Artificial turf made of PP material. Flameproof compliant product. Flameproof certification number (NO. E. O. 960207)

    Days to Ship
    3 Day(s)
  • Unit Turf α

    Unit Turf α

    TERAMOTO

    [Features] - Joint type which can be easily folded to the size of your choice. - Heat resistant, less prone to deformations even under direct sunlight, without worry of discoloration and corruption. -With a discharge tip that prevents static electricity. ・ Flameproof compliant product. Flameproof certification number (EO.980098) [Applications] - For rooftops, play facilities, poolside, verandas, doorways.

    Days to Ship
    3 Day(s)
  • Synthetic Turf (Internal Winding)

    Synthetic Turf (Internal Winding)

    TRUSCO

    [Features] -A general-purpose artificial turf that can be easily installed, by winding inward the artificial turf surface. [Applications] - For passages at construction sites, terraces, rooftops, etc.

    Days to Ship
    3 Day(s)
  • Synthetic Turf, C-VAC

    Synthetic Turf, C-VAC

    WATANABE

    [Features] ・ Allows easy joint construction, while featuring excellent water drainage and rich cushioning. - Combined with antistatic and deterioration prevention agents. - About three times longer lasting than conventional products. [Applications] - Jointing type artificial turf for roofs, porches, entrances and game fields etc.

    Days to Ship
    3 Day(s)
  • Synthetic Turf

    Synthetic Turf

    WATANABE

    [Features] -Artificial turf made of polypropylene material that can respond to any location due to a simple installation. [Use] ・ For construction, passages at construction sites, verandas, rooftops, etc.

    Days to Ship
    3 Day(s)
  • Unit Turf C-Type

    Unit Turf C-Type

    TERAMOTO

    [Features] - Easily connected, has good drainage and also easily cleaned. -Since there is a cushioning, it can also help prevent injury. ・ Flameproof compliant product. Flameproof certification number (EO.050146) [Applications] - Artificial turf for covering roofs, entrances and passages, etc.

    Days to Ship
    3 Day(s)
  • Synthetic Turf, 7.5 mm Pile (Fireproof Specification)

    Synthetic Turf, 7.5 mm Pile (Fireproof Specification)

    WATANABE

    [Features] -Since it is a fireproof products it can also be used indoors. Flameproof certification number (E0090224) [Applications] - Multi-purpose facilities, sports facilities, indoor playgrounds, etc..

    Days to Ship
    3 Day(s)
  • Synthetic Turf, Brushing Turf

    Synthetic Turf, Brushing Turf

    WATANABE

    [Features] - Mat equipped with sturdy thick brush for removing snow and mud from the lawn. - Reliably removes dirt from shoe soles with little clogging. Extremely flexible and is strong even in the intense cold. [Applications] - Jointing type artificial turf for laying out on entrances and passages etc.

    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close