3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Gardening Supplies

Days to Ship
  • ALL
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • Ultra Cut, Replaceable Blade

    Ultra Cut, Replaceable Blade

    CHIKAMASA

    【Features】 ・Fluororesin coating reduces the adhesion of wood sap and lowers the friction resistance. 【Applications】 ・Carpentry, wooden shattering for concrete. ・Pruning fruit tree branches. ・Landscape gardening.

    Days to Ship
    4 Day(s)
  • Woody (Replaceable Blade Type)

    Woody (Replaceable Blade Type)

    ARS

    Natural material which is easy to use and fits well with the hand. Even if the pod point stopper becomes reversed, the blade can be held properly. For pruning work.

    Days to Ship
    3 Day(s)
  • Replaceable Blade for Woody (Replaceable Blade Type)

    Replaceable Blade for Woody (Replaceable Blade Type)

    ARS

    【Features】 ・Replacement blade for "Woody," a pruning saw series with easy-to-use and comfortable grip. ・The stopper at the end of the grip holds the blade securely even in the up-side-down position. 【Applications】 ・For pruning branches.

    Days to Ship
    3 Day(s)
  • Long-Handle Saw (Retractable) Blade

    Long-Handle Saw (Retractable) Blade

    ARS

    【Features】 ・Economical replacement blade. * Dedicated product for "Zoomsaw." 【Applications】 ・Replacement blade of branch-pruning saw for high branches.

    Days to Ship
    4 Day(s)
  • Long-Handle Saw (Retractable) Blade+Sheath

    Long-Handle Saw (Retractable) Blade+Sheath

    ARS

    【Features】 ・A set product of Replacement Saw Blade with Joint Attachment to mount the saw on the main body. * Please replace the blade at the same time as when replacing the Joint Attachment. 【Applications】 ・Replacement Blade of branch-pruning saw.

    Days to Ship
    4 Day(s)
  • Ultra Cut

    Ultra Cut

    CHIKAMASA

    Reduction of friction resistance with Teflon coating where it is difficult for pitch to stick easily. The light weight of about 30 g is done compared to our company's previous product. The hardware impulse processing is done that keeping the blade for long time. Replacement can be done with one touch (tool is not required). For carpentry and mold forms. For pruning of fruit trees. Gardening.

    Days to Ship
    4 Day(s)
  • Hemp Twine Net

    Hemp Twine Net

    SEKISUI JUSHI

    For natural fiber, the mass fluctuates due to water rate. There is no foul odor of machine oil. It is stronger with 10 cm mesh size of a net. Doesn't require sorting after completion of work. The disposal that is same as a plant is possible

    Days to Ship
    4 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close