3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Rope

Search by specifying the lower class category

Days to Ship
  • ALL
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • Nylon Rope (3-Strand Type)

    Nylon Rope (3-Strand Type)

    TRUSCO

    [Features] - The strongest among synthetic fiber ropes and resistant to friction. - Heat resistance is also excellent. [Applications] - For hanging tools on safety belts. - As a lead rope at electrician worksites.

    Days to Ship
    3 Day(s)
  • Kozuchi, Cremona Rope

    Kozuchi, Cremona Rope

    KOZUCHI

    Convenient rope for tying luggage of trucks.

    Days to Ship
    6 Day(s)
  • Nylon Rope (Recoil Type)

    Nylon Rope (Recoil Type)

    TRUSCO

    [Features] - The strongest among synthetic fiber ropes and resistant to friction. - Heat resistance is also excellent. [Features] - Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistant and does not kink (twist) easily and is an easy to handle rope. [Applications] - For retaining sheets for heat insulation. - For engine start-up of lawnmowers.

    Days to Ship
    3 Day(s)
  • Fire Resistant Rope (16-Strand Type)

    Fire Resistant Rope (16-Strand Type)【1-4 Pieces Per Package】

    TRUSCO

    [Features] - Uses 100% Aramid fibers for excellent heat resistance (Heat-resistant guide: Retains at least 80% of strength when heated at 300 °C for 10 seconds). - Excellent durability even if cut, thus can be universally used in various work sites. - Braiding structure: 1 x 16 - Terminal processing (fray prevention): resin finish [Applications] - In welding work, polishing work, various processing work sites.

    Days to Ship
    3 Day(s)
  • Caution Rope (3-Strand Type)

    Caution Rope (3-Strand Type)

    TRUSCO

    [Features] - Black and yellow 2-color rope to be used as safety signs such as for plot organization. - A widely used elongated type. [Application] - To indicate that an area is off limits or dangerous.

    Days to Ship
    3 Day(s)
  • Color Rope

    Color Rope

    NIHONRYOKUJUJI

    Durable and stylish rope that can be used widely.

    Days to Ship
    4 Day(s)
  • Rope Catcher

    Rope Catcher【2 Pieces Per Package】

    YUTAKA MAKE

    [Features] - Eye processing (wheel) is easy to the end of the rope. [Applications] - For scenes requiring wheels at the end of the rope.

    Days to Ship
    3 Day(s)
  • Vinylon Truck Rope (3-Strand Type)

    Vinylon Truck Rope (3-Strand Type)

    TRUSCO

    [Features] - Supple flexibility, easy to use. Has excellent weather-resistance and durability. - I splice processing (I processing) at both ends. [Applications] - Canopy for trucks. - For binding. - Luggage ties for trucks.

    Days to Ship
    3 Day(s)
  • Cotton Rope (3-Strand Type)

    Cotton Rope (3-Strand Type)

    TRUSCO

    [Features] - Is heat resistant and pleasant to touch, and as it uses natural materials it breaks down naturally and reduces to dirt. - Does not soften from heat. [Applications] - For landscaping and farming. - Preventing trees from falling down. - For root wrapping of landscaping trees. - Drawstring of a bag.

    Days to Ship
    3 Day(s)
  • Polyester Rope (Recoil Type)

    Polyester Rope (Recoil Type)

    YUTAKA MAKE

    [Features] - Although its strength is 40% weaker than 3-strand rope, this rope is friction resistant and does not twist easily. - A strong rope with superior friction, weather resistance and resistances to acid, alkali and salt water. [Application] - For various types of binding or for tents or tarps, etc.

    Days to Ship
    3 Day(s)
  • Connecting Wire for Safety Cord

    Connecting Wire for Safety Cord

    DBLTACT

    Ratchets and wrenches can be mounted in places a carabiner does not work in order to prevent them from being dropped.

    Days to Ship
    4 Day(s)
  • PE Rope (3-Strand Type)

    PE Rope (3-Strand Type)

    YUTAKA MAKE

    [Features] - A rope strong against water, lightweight, powerful and resistant to shocks. [Applications] - For netting, agriculture, horticulture and interior.

    Days to Ship
    3 Day(s)
  • Recoil Starter Rope (Recoil Type)

    Recoil Starter Rope (Recoil Type)

    TAKAGI

    [Features] - The strongest among synthetic fiber ropes and resistant to friction. - Heat resistance is also excellent. [Features] - Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistant and does not kink (twist) easily and is an easy to handle rope. [Applications] - For engine starting of construction machineries and all agricultural machineries. - For consumables. It is okay even if replaced. - Ideal for bundling and fixing moist sheets.

    Days to Ship
    3 Day(s)
  • Safety Rope Super (Kevlar Rope Core)

    Safety Rope Super (Kevlar Rope Core)

    TAJIMA

    [Features] - A coil shape with a nylon core that reverts back to its natural coil shape, even when pulled with a powerful force. (Stretches up to a maximum of 1,800 mm) - Has a weight of 45 g for a very lightweight rope. - Supports speedy work thanks to its excellent flexibility. - Comes with a tool for connecting to wires. [Application] - Cord for tool dropping prevention when working at height.

    Days to Ship
    3 Day(s)
  • JIS Nylon Rope (3-Strand Type)

    JIS Nylon Rope (3-Strand Type)

    TAKAGI

    [Features] ・ The strongest among synthetic fiber ropes and resistant to friction. ・ Heat resistance is also excellent. ・ The rope conforms to JIS standards. [Applications] - Various use as a lead rope for fixing, tying or various bundling.

    Days to Ship
    3 Day(s)
  • Vinylon Rope (Recoil Type)

    Vinylon Rope (Recoil Type)

    TRUSCO

    [Features] - Flexible and easy-to-use. Has excellent weather-resistance and durability. [Features] - Although its strength is 40% weaker than 3-strand rope, this rope has a good supple texture, is friction resistant, does not twist easily and easy to handle rope. [Applications] - Used on outdoor sites. - For raising and lowering of flags, such as the national flag. - Drawstrings of bags. - Stitching for tents (store).

    Days to Ship
    3 Day(s)
  • Polyester Truck Rope

    Polyester Truck Rope

    YUTAKA MAKE

    [Features] - A rope which has excellent strength, water resistance and chemical resistance. [Application] - For securing cargo on trucks, etc.

    Days to Ship
    3 Day(s)
  • Phosphorescent Rope TR

    Phosphorescent Rope TR

    AXBRAIN

    It absorbs light of sunlight or fluorescent light, etc., and emits a light for a long period of time in dark. Ideal to ensure safety during night time and darkness.

    Days to Ship
    3 Day(s)
  • Nylon Rope (16-Strand Type)

    Nylon Rope (16-Strand Type)

    YUTAKA MAKE

    [Features] - This rope is stronger than other regular synthetic fiber ropes and is extremely resistant to friction and shocks. - Although its strength is 40% weaker than 3-strand rope, this rope is friction resistant and does not twist easily. [Application] - For decorations, nets, or leads.

    Days to Ship
    3 Day(s)
  • Polypropylene Rope Sling (3-Strand Type)

    Polypropylene Rope Sling (3-Strand Type)

    TRUSCO

    [Features] - Product does not get contaminated with oil or rust as wire ropes do. - Light, flexible and easy to handle because it is made of fiber. [Applications] - Ideal for pulling work, bundling and fixing without contaminating the products of logistics and plants.

    Days to Ship
    3 Day(s)
  • Hemp Rope (3-Strand Type)

    Hemp Rope (3-Strand Type)

    TRUSCO

    [Features] - Since it is made of natural materials, it doesn't corrode or disintegrate in to soil. - A rope that very strong against friction. [Applications] - Bundling of street trees. - For root wrapping of landscaping trees.

    Days to Ship
    3 Day(s)
  • Rope End Clip

    Rope End Clip【2-4 Pieces Per Package】

    YUTAKA MAKE

    [Features] - You can stop the sliding of the tip of the rope or string just by caulking with pliers. [Applications] - For stopping the tips of rope or string from fraying.

    Days to Ship
    3 Day(s)
  • JIS Vinyl Rope (3-Strand Type)

    JIS Vinyl Rope (3-Strand Type)

    TAKAGI

    [Features] ・ Flexible and easy-to-use. - It has excellent weather-resistance and durability. ・ The rope conforms to JIS standards. [Applications] - For disaster prevention, rescue, lifeline, various bundling, fixation, and pulling.

    Days to Ship
    3 Day(s)
  • Cotton Rope (Recoil Type)

    Cotton Rope (Recoil Type)

    TRUSCO

    [Features] - Is heat resistant and pleasant to touch, and as it uses natural materials it breaks down naturally and reduces to dirt. - Does not soften from heat. [Features] - Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope. [Applications] - Drawstrings of bags. - For landscaping and farming.

    Days to Ship
    3 Day(s)
  • KP Rope (3-Strand Type)

    KP Rope (3-Strand Type)

    YUTAKA MAKE

    [Features] ・ Ester yarn has been added in order to utilize the strength characteristics of polyethylene and to increase workability, resulting in a rope that is lightweight, strong, and with good workability. [Application] ・ For various types of binding, such as during general work, etc.

    Days to Ship
    3 Day(s)
  • Safety Loop (Slim Type)

    Safety Loop (Slim Type)

    TRUSCO

    [Features] - Has excellent elasticity because it is subjected to urethane coating processing and the stainless steel wire is shaped with a patent loop processing. - Loss of loop shape does not occur as it has excellent weather resistance, restoring force, safety, strength and can be used in cold climates. [Applications] - Prevents loss of lightweight accessories and tools falling from high places of work.

    Days to Ship
    3 Day(s)
  • Polyester Rope (3-Strand Type)

    Polyester Rope (3-Strand Type)

    YUTAKA MAKE

    [Features] - A strong rope with superior friction in weather resistance, acid, alkali and salt water. [Application] ・ For various types of binding or for tents or tarps, etc.

    Days to Ship
    3 Day(s)
  • Cotton Rope (3-Strand Type)

    Cotton Rope (3-Strand Type)

    YUTAKA MAKE

    [Features] - Since it is made of natural fibers, it is a rope which is strong to heat and friction. Breaks down in water and earth. [Application] ・ For various types of binding, such as for agriculture or festivals, etc.

    Days to Ship
    3 Day(s)
  • Tiger Rope

    Tiger Rope

    NIHONRYOKUJUJI

    2 Sizes in Stock

    Days to Ship
    4 Day(s)
  • Nylon Rope (3-Strand Type)

    Nylon Rope (3-Strand Type)

    YUTAKA MAKE

    [Features] - This rope is stronger than other regular synthetic fiber ropes and is extremely resistant to friction and shocks. [Application] - For decorations, nets, or leads.

    Days to Ship
    3 Day(s)
  • Work Rope

    Work Rope

    YUTAKA MAKE

    [Features] ・ This rope is inexpensive, lightweight, and strong. [Application] ・ For various types of binding, such as during general work, etc.

    Days to Ship
    3 Day(s)
  • Cotton Rope (Recoil Type)

    Cotton Rope (Recoil Type)

    YUTAKA MAKE

    [Features] - Although its strength is 40% weaker than 3-strand rope, this rope is friction resistant and does not twist easily. - Since it is made of natural fiber, it is a rope with strong resistance to heat and friction. Breaks down in water and earth. [Application] - For various types of binding, such as for agriculture or festivals, etc.

    Days to Ship
    3 Day(s)
  • Safety Cord

    Safety Cord

    OH

    [Features] - Since stainless steel wire and urethane cord are integrally molded, the wire does not get misaligned. - It is safe as wire is visible due to skeleton color. [Applications] - For tool dropping prevention when working at height.

    Days to Ship
    3 Day(s)
  • Rope Reel

    Rope Reel

    DENSAN

    [Features] - A vertical type for winding or drawing smoothly. - The divided pack makes for easy rope attachment. - Pack is storable with rope inside. It can be attached to the reel stand, allowing you to take out only what you need. - Available rope: 16 ~ 18 mm (up to 50 m) 12 mm rope (up to 100 m) - Rope is sold separately. [Applications] - For on-site rope winding / taking out / for on-site rope storage.

    Days to Ship
    3 Day(s)
  • PV Rope (3-Strand Type)

    PV Rope (3-Strand Type)

    TRUSCO

    [Features] - The Vinylon and polyethylene mixture makes it hard and shows features of the polyethylene which eliminate the drawbacks of being too slippery. It is a rope which has good workability at low cost. [Applications] - Light package wrapping. - Material fixing at building sites. - Mooring lines for boats.

    Days to Ship
    3 Day(s)
  • Cremona Meter Pack Rope (3-Strand Type)

    Cremona Meter Pack Rope (3-Strand Type)

    YUTAKA MAKE

    [Features] ・ An easy to handle and strong rope with a pleasant texture that is superior in terms of weather-resistance and durability. ・ Green thread mark appears at approximately 1 m intervals. ・ Comes with a box to avoid getting the rope dirty. [Applications] - For various bundling.

    Days to Ship
    3 Day(s)
  • Flag Caution Rope "CAUTION ELECTRIC CABLE"

    Flag Caution Rope "CAUTION ELECTRIC CABLE"

    NIHONRYOKUJUJI

    Rope: 6 mmφ x 20 m, Flag: approx. 280 mm (triangular)

    Days to Ship
    4 Day(s)
  • Safety Rope

    Safety Rope

    OH

    [Features] - Since stainless steel wire and urethane cord is integrally molded, the wire does not get misaligned. - It is safe as wire is visible due to skeleton color. - Uses a high-quality urethane with durable and elastic properties. - Since the tensile resistance is less and has light stretching, there is room for elongation. [Applications] - For tool dropping prevention when working at height.

    Days to Ship
    3 Day(s)
  • PE Green Rope (3-Strand Type)

    PE Green Rope (3-Strand Type)

    TRUSCO

    [Features] - Light, strong and can float on water. Also has excellent weather resistance. [Applications] - For outdoor fencing. - Repairing gardening nets. - Land sectioning of landscaping and golf courses.

    Days to Ship
    3 Day(s)
  • Blind Code (8-Strand Type)

    Blind Code (8-Strand Type)

    TRUSCO

    [Features] - It is a braiding which is hard to twist and easy to handle. [Applications] - Lifting strings of blinds. - Used for hanging instruction plates in stores.

    Days to Ship
    3 Day(s)
  • Vinylon Rope (3-Strand Type)

    Vinylon Rope (3-Strand Type)

    TRUSCO

    [Features] - Flexible and easy-to-use. Has excellent weather-resistance and durability. [Applications] - As an evacuation rope (rope ladder, disaster prevention, rescue). - For the lifeline of building sites.

    Days to Ship
    3 Day(s)
  • Polypropylene Color Rope (3-Strand Type)

    Polypropylene Color Rope (3-Strand Type)

    TRUSCO

    [Features] - Supple, flexible and easy to use. [Applications] - For baggage identification. - Stretched rope for tarps or tents. - Used for hanging instruction plates in stores.

    Days to Ship
    3 Day(s)
  • Smart Rope, Shock Cord Type

    Smart Rope, Shock Cord Type

    TAJIMA

    Adopts a highly durable mountaineering rope to which a climbing rope can be attached using the rope connection tool. Slim, highly elastic fiber rope used as the elastic rope section. For tool dropping prevention during aerial work.

    Days to Ship
    3 Day(s)
  • Tool Connecting Wires

    Tool Connecting Wires

    TRUSCO

    Safety loop tool bracket. For tools mounted to the safety loop.

    Days to Ship
    3 Day(s)
  • Safety Loop (Mini Type)

    Safety Loop (Mini Type)

    TRUSCO

    [Features] - Has excellent elasticity because it is subjected to urethane coating processing and the stainless steel wire is shaped with a patent loop processing. - Loss of loop shape does not occur as it has excellent weather resistance, restoring force, safety, strength and can be used in cold climates. [Applications] - Prevents loss of lightweight accessories and tools falling from high places of work.

    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close