3 Million Products | 1,000 Brands | Free Shipping. Same day shipping 35,000 Stock order before 16:00สินค้า 3 ล้าน รายการ | 1,000 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 35,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Gloves with Arm Cover

Days to Ship
  • ALL
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • No. 660, Nitrile Model (Blue, with Arm Covers)

    No. 660, Nitrile Model (Blue, with Arm Covers)

    S T

    [Features] - The glove portion is made of nitrile rubber that is superior in its resistance to oil and piercing. - Joint parts are strongly bonded by a unique technology. [Applications] - For general food processing. - Work which includes water in the surrounding. Metal parts cleaning.

    Days to Ship
    2 Day(s) or more
  • Thin VinyStar with Arm Covers

    Thin VinyStar with Arm Covers

    TWARON

    [Features] - Since touch of fingertips is easily identified, it is suitable for detailed work. - Due to spacious size of full-length 65 cm, it prevents the water wetting and dirt up to the shoulder. - Plastic gloves which are strong against oil and detergents. [Applications] - For fish processing, agriculture, automobile-related, cleaning.

    Days to Ship
    3 Day(s)
  • Natural Rubber Thick Gloves "Super Long"

    Natural Rubber Thick Gloves "Super Long"

    UTSUNOMIYA

    [Features] -A long type having 58 cm full-length, which can cover the whole arm. [Use] ・ For the cleaning and service industries.

    Days to Ship
    3 Day(s)
  • Nitrile Soft Long

    Nitrile Soft Long

    ATOM

    [Features] - Special nitrile rubber soft compound can be used even at minus 20 °C. [Applications] - Fish processing industry, fishing.

    Days to Ship
    3 Day(s)
  • No. 370, Nitrile, Oil Resistant, Medium Thick

    No. 370, Nitrile, Oil Resistant, Medium Thick

    S T

    [Features] - Uses nitrile rubber for excellent oil and chemical resistant properties. - The glove part has excellent piercing strength and has a slippery inner side for easy removal. - Arm cover is strongly bonded by a unique technology (patent acquired). [Application] - For machinery or construction. - For printing. - Food processing (strong corrosives such as fats and oils of fish and especially meat).

    Days to Ship
    3 Day(s)
  • No. 360, Nitrile, Oil Resistant, Thin (Blue, with Arm Covers)

    No. 360, Nitrile, Oil Resistant, Thin (Blue, with Arm Covers)

    S T

    [Features] - Arm cover portion is a lightweight polyethylene resin that is less fatiguing even worked with for an extended period of time by using a combination structure with the lightness of a Nitrile glove. - A nitrile layer is added to the gloves to be strong against oil, thin, soft and light. [Applications] - Food processing industries, including those for meat, fish, and prepared foods.

    Days to Ship
    3 Day(s)
  • New Long Elast, Black

    New Long Elast, Black

    KOKUGO

    Suitable to use in dry or sterile box for antibacterial and dust proof measures..

    Days to Ship
    4 Day(s)
  • Thermo Foam (with Arm Covers)

    Thermo Foam (with Arm Covers)

    OKAMOTO

    [Features] - Inner surface features a thick and cushioning foam layer that provides excellent heat retention. - Features an antibacterial finish on the outside and inside surfaces that reduces the formation of mold and odors. - It blocks the infiltration of water from the cuffs with the arm cover that covers up to armpit. [Use] - For working in wet areas, cleaning, snow removal, or on cold days.

    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

  • Product Model

  • Specifications

    • Setting
    • Finger Cut
    • Rubber Lining
    • Unlined
    • Fingertip Coat
    • Long
    • No Fourchette
    • Palm Coat
  • Intended Use

    • For work
    • Disposable
    • For Quality Control
    • Static Protection
    • Cut Resistance
    • Oil Resistance / Solvent Resistance
    • Heat Resistance / Cold Resistance
    • Finger Sack
    • Conductivity
    • Vibration Control
  • Gauge

    • 7
    • 8
    • 10
    • 13
  • Leather Gloves Model

    • Split Leather
    • Smooth Leather
    • Synthetic Leather
    • Artificial Leather
  • Specifications

    • JIS
  • Size

  • Others

    • Option

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close