4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Earphones/Headphones

Days to Ship
  • ALL
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Stereo Earphones

    Stereo Earphones

    SANWA SUPPLY

    Days to Ship
    6 Day(s)
  • Stereo Earphones (wind-up style)
    Days to Ship
    6 Day(s)
  • Stereo Headphones (Rear Band Type) EA763BC-20A

    Stereo Headphones (Rear Band Type) EA763BC-20A

    ESCO

    【Product Specifications】 ・Sound System …Open air type ・Cord Length …5m ・Weight …Body :51gVolume unit :2g (except cord) ・Dia 3.5mm mini plug ・Accessories …Cord Clip x 1, Loop fastener type unity band x 1 ・Sound pressure sensitivity…99dB/1mW ・Frequency band …20 to 20,000Hz

    Days to Ship
    5 Day(s)
  • Clip Headphone EA763BC-14

    Clip Headphone EA763BC-14

    ESCO

    【Product Specifications】 ・Sound system-Open air type ・Sound pressure sensitivity-102dB/mW ・Frequency band-14 to 24,000Hz ・Dia. 3.5mm stereo mini plug ・Weight-12g ・Cord-0.5m ・Splash-proof specification

    Days to Ship
    5 Day(s)
  • Stereo Headphones EA763BC-15

    Stereo Headphones EA763BC-15

    ESCO

    【Product Specifications】 ・High sound quality design using dia. 50mm unit and neodymium magnet with a strong magnetic force ・Sound pressure sensitivity-100dB/mW ・Frequency band-10 to 27,000Hz ・Plug shape-Dia. 3.5mm mini-plug ・Cord length-3m ・Weight-Approx. 220g ・Accessories-Stereo mini standard plug adapter

    Days to Ship
    5 Day(s)
  • Headphone Extension Cord EA763BC-16

    Headphone Extension Cord EA763BC-16

    ESCO

    【Product Specifications】 ・Special headphone extension cord ・Dia. 3.5mm stereo mini-plug (L type) - dia. 3.5mm stereo mini-jack ・Cord length-1.0m ・Weight-30g ・Color…White

    Days to Ship
    5 Day(s)
  • Headphone Extension Cord EA763BC-17

    Headphone Extension Cord EA763BC-17

    ESCO

    【Product Specifications】 ・Special headphone extension cord ・Dia. 3.5mm stereo mini-plug (L type) - dia. 3.5mm stereo mini-jack ・Cord length-1.0m ・Weight-30g ・Color…Black

    Days to Ship
    5 Day(s)
  • Earphone EA763BC-18A

    Earphone EA763BC-18A

    ESCO

    【Product Specifications】 ・Color-Black ・Sound system-Sealed type ・Ear plug type ・Driver unit -Dynamic type(Dia.9mm) ・Speaker input impedance-16Ω ・Sound pressure sensitivity--98dB/1mW ・Maximum input-8mW ・Play frequency band-20Hz/20,000Hz ・Code Length-1.2m(Y type) ・Plug-Dia.3.5mm 3 pole mini plug(L type) ・Size-Headphone body14(W)x21(D)x19(H)mm(except cord) ・Weight-Body: about 3g (not including cord) ・Accessories-Eat cap(XS/S/M/L),Warranty ・RoHS compliant ・Ear plug-type stereo headphone. You can use a cable of the same color to enjoy coordination. ・Using a flat cable ・Flat cables that are easy to route and hardly tangled are used. ・Sound quality superior in balance ・It produces sound quality with excellent balance from the high-tone range to the low-tone range. ・It is an ear plug type with a good noise barrier performance that fits to the ear, so you can wear it without worrying about untidy hair. ・L-type plug is used on the connection side of the main unit for compact connection. ・Ear plugs are supplied to select the fit. A total of 4 sizes of ear plugs are supplied?the common S, M, and L sizes, and additionally the smaller XS size.

    Days to Ship
    5 Day(s)
  • Earphone EA763BC-19A

    Earphone EA763BC-19A

    ESCO

    【Product Specifications】 ・Color-White ・Sound system-Sealed type ・Ear plug type ・Driver unit -Dynamic type(Dia.9mm) ・Speaker input impedance-16Ω ・Sound pressure sensitivity--98dB/1mW ・Maximum input-8mW ・Play frequency band-20Hz/20,000Hz ・Code Length-1.2m(Y type) ・Plug-Dia.3.5mm 3 pole mini plug(L type) ・Size-Headphone body14(W)x21(D)x19(H)mm(except cord) ・Weight-Body: about 3g (not including cord) ・Accessories-Eat cap(XS/S/M/L),Warranty ・RoHS compliant ・Ear plug-type stereo headphone. You can use a cable of the same color to enjoy coordination. ・Using a flat cable ・Flat cables that are easy to route and hardly tangled are used. ・Sound quality superior in balance ・It produces sound quality with excellent balance from the high-tone range to the low-tone range.

    Days to Ship
    5 Day(s)
  • Headset Microphone EA763BC-21B

    Headset Microphone EA763BC-21B

    ESCO

    【Product Specifications】 ・Sound System …Open Air Type ・Cord Length …1.8m ・Weight …68g ・Dia 3.5mm Mini Plug ・Accessories …Ear Pad 2 pcs(For exchanges) ・Compatible OS …Windows8.1/8/7/Vista/XP ・With remote volume controller ・Microphone Of The Flexible Arm Type(The Position regulates it freely) ・Frequency Band …20 to 20,000Hz(Microphone :10 to 10,000Hz)

    Days to Ship
    5 Day(s)
  • Ear Hanging Type Headset (USB Connection) EA763BC-23A

    Ear Hanging Type Headset (USB Connection) EA763BC-23A

    ESCO

    【Product Specifications】 ・Code Length …1.8m ・Headphone Section …Speaker System :Dynamic Press (Monaural)、Max. Input :10mW、Impedance :32Ω、Frequency Band :20 To 20,000Hz ・Microphone Section …Microphone System :Electret Condenser Microphone 、FrequencyBand :100Hz To 10,000、Input Sensitivity :-58dB ±3dB、Arm Length :110mm ・Compatible Model …USB interface Equipment、Windows8.1/8/ 7/Vista(up to SP 2)/XP(SP 2 to SP 3)、Mac OS X(up to 10.9)Operation,PlayStationR3/4※In PlayStationR3, "volume"and "the speaker mute" of the volume controller can not be used. ・Interface…USB ・Size…25(W)×20(D)×127(H)mm ・Weight…32g(not included cable) ・To online games, video conferencing, voice chat. ・Ambient sound can be confirmed,noise adopted picking up difficult noise reduction high-performance microphone. ・Replacement of Left and right , freely available to the angle adjustment. ・USB headset of Ear hook type that can be mounted on a compact.

    Days to Ship
    5 Day(s)
  • Stereo Headphones EA763BC-2A

    Stereo Headphones EA763BC-2A

    ESCO

    【Product Specifications】 ・High sound quality design using dia. 40mm unit and neodymium magnet with a strong magnetic force ・Sound pressure sensitivity-102dB/mW ・Frequency band-10 to 27,000Hz ・Cord-Approx. 3.5m ・Weight-Approx. 215g (including cord) ・Accessories-Stereo mini standard plug adapter

    Days to Ship
    5 Day(s)
  • Stereo Headphones EA763BC-36A

    Stereo Headphones EA763BC-36A

    ESCO

    【Product Specifications】 ・Sound pressure sensitivity-107dB/mW ・Play frequency band-8 to 23,000Hz ・Cord Length(m)-1.2 ・Weight-318g (except cord) ・With the newly designed large-diameter 50mm driver unit combined with "extreme deep" bass support, realizes powerful anddeep bass sound. ・"Tough" rubber protector to guard the housing from any external impact ・Soft ear pads that provide both good sound insulation and pleasant feel of wearing

    Days to Ship
    5 Day(s)
  • Earphone EA763BC-37A

    Earphone EA763BC-37A

    ESCO

    【Product Specifications】 ・Sound Pressure Sensitivity …104dB/mW ・Frequency Band …5 to 25,000Hz ・Max. Permission Input …200mW ・Impedance …16Ω ・Code …OFCAbout 1.2 m(Y-shaped ) ・Dia 3.5mm24Money Plating Stereo Mini With Plug ・Weight …6.2g(Code Not included ) ・Accessories …Silicon Ear Piece S・M・L、Code Keeper 、Carrying Case (For Ea790Af-6,Af-7,Af-8) ・Carbon Vibration Board &Metal Body ・The Product Uses “extreme Deep" Bass Port Which Improves The Realizability Of The Deep Bass Sound ・Equipped With The “tough" Rubber Protector Which Protects The Housing From Shocks. ・The Product Is Produced By Utilizing “ergonomic Angled Form" Which Realizes Stable Wearability. ・Dia 2.0mm OFC Code Having Excellent Transmission Characteristics. ・Color…Black

    Days to Ship
    5 Day(s)
  • Stereo Headphones EA763BC-4

    Stereo Headphones EA763BC-4

    ESCO

    【Product Specifications】 ・With medium volume ・Sound pressure sensitivity-102dB/mW ・Frequency band-20 to 22,000Hz ・Dia. 3.5mm mini plug ・Dia. 30mm high quality drive unit is adopted. ・Weight-63g (without hose) ・Cord-6m (one side) ・Accessories-Stereo large plugadapter (M6)

    Days to Ship
    5 Day(s)
  • Stereo Headphones EA763BC-40

    Stereo Headphones EA763BC-40

    ESCO

    【Product Specifications】 ・Sound system-Sealed type ・Sound pressure sensitivity-96dB/mW ・Code Length(m)-1.2 ・Weight-11g ・Accessories-Earpiece(S/M/L 2 pcs each),grip, code key bar, carrying case ・New structure “Live Beat System" that realizes both realistic deep bass and high resolution high and medium tone play

    Days to Ship
    5 Day(s)
  • Outdoor Headphones EA763BC-6A

    Outdoor Headphones EA763BC-6A

    ESCO

    【Product Specifications】 ・Equipped with noise cancelling function ・Folding type convenient for carry ・Sound pressure sensitivity-102dB/mW ・Frequency band-8 to 22,000Hz ・Plug-L-type stereo mini plug ・Weight-Approx. 140g ・Cord-1.5m ・Accessories-AAA size battery x 1 pc, stereo mini standard plug adapter, plug adapter for airplane and carrying pouch

    Days to Ship
    5 Day(s)
  • Stereo Headphones EA763BC-7

    Stereo Headphones EA763BC-7

    ESCO

    【Product Specifications】 ・With reversible single-ear monitor function convenient for editing for DJ, small lightweight design ・Sound pressure sensitivity-102dB/mW ・Frequency band-14 to 24,000Hz ・Plug shape-Dia. 3.5mm mini-plug ・Cord length-2m ・Weight-Approx. 110g (including cord) ・Accessories-Stereo mini standard plug adapter

    Days to Ship
    5 Day(s)

Configure

Clear All

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close