4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Diet Petite d36 / d37 Cut Type【100 Pieces Per Package】

Part Number Configured Part Number is shown.
Part Number Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Length (m) Strength Features Supplementary Explanation
100 Pieces Per Package 6 Day(s) 300 0.3 Standard Strength It is a new type of Puti-Puti ® that's environmentally friendly. It can be used in a wide range of applications from lightweight packaging material to heavy load . Lighter than newspaper, it is a flexible and easy-to-use brand. Contributing to the reduction of storage space and transportation cost, it is a Puti-Puti that's friendly to both people and environment. D37 is a product with greater strength than D36.
100 Pieces Per Package 6 Day(s) 600 0.6 Standard Strength It is a new type of Puti-Puti ® that's environmentally friendly. It can be used in a wide range of applications from lightweight packaging material to heavy load . Lighter than newspaper, it is a flexible and easy-to-use brand. Contributing to the reduction of storage space and transportation cost, it is a Puti-Puti that's friendly to both people and environment. D37 is a product with greater strength than D36.
100 Pieces Per Package 6 Day(s) 300 0.3 High Strength It is a new type of Puti-Puti ® that's environmentally friendly. It can be used in a wide range of applications from lightweight packaging material to heavy load . Lighter than newspaper, it is a flexible and easy-to-use brand. Contributing to the reduction of storage space and transportation cost, it is a Puti-Puti that's friendly to both people and environment. D37 is a product with greater strength than D36.
100 Pieces Per Package 6 Day(s) 600 0.6 High Strength It is a new type of Puti-Puti ® that's environmentally friendly. It can be used in a wide range of applications from lightweight packaging material to heavy load . Lighter than newspaper, it is a flexible and easy-to-use brand. Contributing to the reduction of storage space and transportation cost, it is a Puti-Puti that's friendly to both people and environment. D37 is a product with greater strength than D36.

Basic Information

Product Type Bubble Buffer Material Structure(Layer) 2 Particle size(mm) φ10
Particle size(mm) Height: 3.5 Quantity 100 blades

Configure

Clear All

Specification/Dimensions

  • Product Type

    • Bubble Buffer Material
  • Width (mm)

    • 300
    • 600
  • Length (m)

    • 0.3
    • 0.6
  • Structure(Layer)

    • 2
  • Particle size(mm)

    • φ10
  • Particle size(mm)

    • Height: 3.5
  • Quantity

    • 100 blades
  • Strength

    • High Strength
    • Standard Strength
  • Type

    • CUT-D36
    • CUT-D37
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 6 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry