4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Bubble Wrap d37【1-3 Pieces Per Package】

Part Number Configured Part Number is shown.
Part Number Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Quantity Features
6 Day(s) 1200 1 Bubble wrap with perforated lines for tearing off at intervals of 50 cm. Scissors and cutters are not needed, reducing work time, obviously, and enhances safety.
3 Pieces Per Package 6 Day(s) 400 3 Bubble wrap with perforated lines for tearing off at intervals of 50 cm. Scissors and cutters are not needed, reducing work time, obviously, and enhances safety.
2 Pieces Per Package 6 Day(s) 600 2 Bubble wrap with perforated lines for tearing off at intervals of 50 cm. Scissors and cutters are not needed, reducing work time, obviously, and enhances safety.

Basic Information

Product Type Bubble Buffer Material Length (m) 42 Structure(Layer) 2
Particle size(mm) φ10 Particle size(mm) Height: 3.5

Configure

Clear All

Specification/Dimensions

  • Product Type

    • Bubble Buffer Material
  • Width (mm)

    • 400
    • 600
    • 1200
  • Length (m)

    • 42
  • Structure(Layer)

    • 2
  • Particle size(mm)

    • φ10
  • Particle size(mm)

    • Height: 3.5
  • Quantity

    • 1
    • 2
    • 3
  • Type

    • D37PR
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 6 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry