4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Bio-Petite

Part Number Configured Part Number is shown.
Part Number Volume Discount Days to Ship Features Features 2 Use
V-D37LG
8 Day(s) Since sugarcane, the main material of green polyethylene, absorbs CO2 in the development stage, it is considered to have zero CO2 emissions (carbon neutral) when it is burned as a waste. Bio-Puti suppresses the CO2 emissions compared with the conventional by blending about 15% green polyethylene to the Puti-Puti ®. Therefore, it contributes significantly to the prevention of global warming, one factor of which is the CO2. Environmentally Friendly Product

Basic Information

Product Type Bubble Buffer Material Thickness (mm) 3.5 Width (mm) 1200
Length (m) 42 Structure(Layer) 3 Color Green
Particle size(mm) φ10

Configure

Clear All

Specification/Dimensions

Days to Ship

  • Days to Ship

    • ALL
    • 8 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry