ปวงข้าพระพุทธเจ้า ขอน้อมเกล้าน้อมกระหม่อม สำนึกในพระมหากรุณาธิคุณหาที่สุดมิได้ ข้าพระพุทธเจ้า บริษัท มิซูมิ (ไทยแลนด์) จำกัด

4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
SUNCO Frame for Mat

Part Number Configured Part Number is shown.
Part Number Volume Discount Days to Ship Size
(mm)
Feature 1 Feature 2 Feature 3
7 Day(s) 470×780 Ultra trace amounts of effective sterilizing ingredients added to the adhesive film surface of the mat allow dust and fine particulate bacteria to be sterilized. Eliminates 85% or more of bacteria on average each time people or objects (such as stretchers and trolleys) pass through, and ensures that dust does not disperse once collected. This is a disposable type with a new adhesive face that can be used just by removing a film if it gets dirty.
7 Day(s) 500×1150 Ultra trace amounts of effective sterilizing ingredients added to the adhesive film surface of the mat allow dust and fine particulate bacteria to be sterilized. Eliminates 84% or more of bacteria on average each time people or objects (such as stretchers and trolleys) pass through, and ensures that dust does not disperse once collected. This is a disposable type with a new adhesive face that can be used just by removing a film if it gets dirty.
7 Day(s) 600×600 Ultra trace amounts of effective sterilizing ingredients added to the adhesive film surface of the mat allow dust and fine particulate bacteria to be sterilized. Eliminates 82% or more of bacteria on average each time people or objects (such as stretchers and trolleys) pass through, and ensures that dust does not disperse once collected. This is a disposable type with a new adhesive face that can be used just by removing a film if it gets dirty.
7 Day(s) 600×900 Ultra trace amounts of effective sterilizing ingredients added to the adhesive film surface of the mat allow dust and fine particulate bacteria to be sterilized. Eliminates 83% or more of bacteria on average each time people or objects (such as stretchers and trolleys) pass through, and ensures that dust does not disperse once collected. This is a disposable type with a new adhesive face that can be used just by removing a film if it gets dirty.
7 Day(s) 600×1200 Ultra trace amounts of effective sterilizing ingredients added to the adhesive film surface of the mat allow dust and fine particulate bacteria to be sterilized. Eliminates 81% or more of bacteria on average each time people or objects (such as stretchers and trolleys) pass through, and ensures that dust does not disperse once collected. This is a disposable type with a new adhesive face that can be used just by removing a film if it gets dirty.

Basic Information

Product Model Cleanliness Mats Shape Sheet Model Color Green
Amount Of Content 1 pc.

Configure

Clear All

Specification/Dimensions

  • Product Model

    • Cleanliness Mats
  • Shape

    • Sheet Model
  • Color

    • Green
  • Size(mm)

    • 470×780
    • 500×1150
    • 600×1200
    • 600×600
    • 600×900
  • Amount Of Content

    • 1 pc.
  • Type

    • 478
    • 515
    • 612
    • 606
    • 609
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 7 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry