4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Safety Pack【200-400 Pieces Per Package】

Part Number Configured Part Number is shown.
Part Number Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Internal Dimension (Width)
(mm)
Guideline for Stored Items Features
200 Pieces Per Package 6 Day(s) 405 385 A4 Size File Puti-Puti ® is now mix-colored and more eco-friendly.
200 Pieces Per Package 6 Day(s) 345 325 A4 · B5 Size Book (up to 2 cm Thickness) Puti-Puti ® is now mix-colored and more eco-friendly.
300 Pieces Per Package 6 Day(s) 245 225 B5 Size Book (up to 3 cm Thickness) Puti-Puti ® is now mix-colored and more eco-friendly.
300 Pieces Per Package 6 Day(s) 210 190 CD / DVD (up to 2 cm Thickness) Puti-Puti ® is now mix-colored and more eco-friendly.
400 Pieces Per Package 6 Day(s) 190 170 B6 Size (up to 2 cm Thickness) Puti-Puti ® is now mix-colored and more eco-friendly.

Basic Information

Product Type Bubble Buffer Material Length (m) 0.282 Structure(Layer) 1
Color Transparent Internal Dimension (Depth)(mm) 272 Internal Dimension (Fold)(mm) 50

Configure

Clear All

Specification/Dimensions

  • Product Type

    • Bubble Buffer Material
  • Width (mm)

    • 190
    • 210
    • 245
    • 345
    • 405
  • Length (m)

    • 0.282
  • Structure(Layer)

    • 1
  • Color

    • Transparent
  • Internal Dimension (Width)(mm)

    • 170
    • 190
    • 225
    • 325
    • 385
  • Internal Dimension (Depth)(mm)

    • 272
  • Internal Dimension (Fold)(mm)

    • 50
  • Guideline for Stored Items

    • CD / DVD (up to 2 cm Thickness)
    • A4 Size File
    • A4 · B5 Size Book (up to 2 cm Thickness)
    • B5 Size Book (up to 3 cm Thickness)
    • B6 Size (up to 2 cm Thickness)
  • Type

    • SAFETY-4
    • SAFETY-1
    • SAFETY-5
    • SAFETY-2
    • SAFETY-3
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 6 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry