4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Air Pillow

Air Pillow

A pillow like buffering material that is strong and contributes to limiting thrash produced from elastic materials.

Part Number Configured Part Number is shown.
Part Number Volume Discount Days to Ship Thickness (mm) Particle size
(mm)
Features Features 2 Features 3 Use Weight
(g / 3 Columns x 13 Rows)
Weight
(g / 2 Columns x 14 Rows)
6 Day(s) 35 80 x 125 It perfectly fits on the product without scratching it, making it ideal for the packaging of soft items. Hydrogen chloride and dioxin are not generated during combustion Since it is perforated, it can be cut and used in any length. Gap Filling Material 44 ± 2
6 Day(s) 22 60 x 90 It perfectly fits on the product without scratching it, making it ideal for the packaging of soft items. Hydrogen chloride and dioxin are not generated during combustion Since it is perforated, it can be cut and used in any length. Gap Filling Material 25 ± 2

Basic Information

Product Type Bubble Buffer Material Structure(Layer) 2 Color Transparent

Configure

Clear All

Specification/Dimensions

  • Product Type

    • Bubble Buffer Material
  • Thickness (mm)

    • 22
    • 35
  • Structure(Layer)

    • 2
  • Color

    • Transparent
  • Particle size(mm)

    • 60 x 90
    • 80 x 125
  • Type

    • ASV3
    • AMX2
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 6 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry