4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Bubble Wrap

Bubble Wrap

Regular products of Kawakami Industries that are fondly used widely by all. Rich in variation, Bubble Wrap R beautifully wraps a wide variety of articles to package.

Part Number Configured Part Number is shown.
Part Number Volume Discount Days to Ship Thickness (mm) Length (m) Particle size
(mm)
Features Features 2 Use
6 Day(s) 2.5 84 φ7 Since it is transparent, the contents can be checked while packaged. It is very flexible, making it ideal as a protective material of sweets, etc. Lightweight Object, Sweets, etc.
6 Day(s) 8 100 φ20 Since it is transparent, the contents can be checked while packaged. With a large particle shape, it is ideal as a filling material and raising applications. Buffer + Gap Filler
6 Day(s) 13 70 φ32 Since it is transparent, the contents can be checked while packaged. With a large particle shape, it is ideal as a filling material and raising applications. Large Product Packaging, Gap Filling, etc.
6 Day(s) 13 70 φ32 Since it is transparent, the contents can be checked while packaged. With a large particle shape, it is ideal as a filling material and raising applications. Large Product Packaging, Gap Filling, etc.

Basic Information

Product Type Bubble Buffer Material Width (mm) 1200 Structure(Layer) 2
Color Transparent

Configure

Clear All

Specification/Dimensions

  • Product Type

    • Bubble Buffer Material
  • Thickness (mm)

    • 2.5
    • 8
    • 13
  • Width (mm)

    • 1200
  • Length (m)

    • 70
    • 84
    • 100
  • Structure(Layer)

    • 2
  • Color

    • Transparent
  • Particle size(mm)

    • φ7
    • φ20
    • φ32
  • Type

    • 78
    • 80
    • 60
    • 20
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 6 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry