4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Air Quick-α

Air Quick-α

With a production speed of 8 m/minute, a large amount of cushioning material can be produced in a short time.

Part Number Configured Part Number is shown.
Part Number Volume Discount Days to Ship Color Body Dimensions (Width x Length x Height)
(mm)
Weight
(kg)
Power
(V)
Power Consumption
(A)
Capability
(m/min)
Features Caution
3 Day(s) Blue 364 x 345 x 296 12 AC100 3.5 8 With the adjustment button, the air volume can be set as desired. Portable compact size. 100 V power type that does not require air compressor and can be installed anywhere. Easy film setting and simple panel operation. Air cushioning material making machine is sold separately.
7 Day(s) Orange 364 x 345 x 296 12 AC100 3.5 8 With the adjustment button, the air volume can be set as desired. Portable compact size. 100 V power type that does not require air compressor and can be installed anywhere. Easy film setting and simple panel operation. Air cushioning material making machine is sold separately.
7 Day(s) Wine Red 364 x 345 x 296 12 AC100 3.5 8 With the adjustment button, the air volume can be set as desired. Portable compact size. 100 V power type that does not require air compressor and can be installed anywhere. Easy film setting and simple panel operation. Air cushioning material making machine is sold separately.

Basic Information

Product Model Cushioning Products Applicable Product Air Quick-α Film Pillow Type

Configure

Clear All

Specification/Dimensions

  • Product Model

    • Cushioning Products
  • Color

    • Blue
    • Orange
    • Wine Red
  • Applicable Product

    • Air Quick-α Film Pillow Type
  • Type

    • AQ-A-BU
    • AQ-A-R
    • AQ-A-OR
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 3 Day(s) or Less
    • 7 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry