4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Line Tape, E Series, E-OC (32865)【1-18 Pieces Per Package】

Part Number Configured Part Number is shown.
Part Number Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Adhesiveness Tensile Strength Base Material Thickness
(mm)
Trusco Code Amount Of Content Mass
(g)
Features Application Specifications Stretch Base Materials Adhesive Adhesive Strength (stainless steel plate, 180 degree peel)
(N/20mm)
18 Pieces Per Package 16 Day(s) Blue Type 50 Blue 100N/20mm 0.13 1 Box (18 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
18 Pieces Per Package 16 Day(s) Green 50 Green 100N/20mm 0.13 1 Box (18 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
18 Pieces Per Package 16 Day(s) Yellows 50 Orange 100N/20mm 0.13 1 Box (18 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
18 Pieces Per Package 16 Day(s) Red Type 50 Red 100N/20mm 0.13 1 Box (18 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
18 Pieces Per Package 16 Day(s) White Type 50 White 100N/20mm 0.13 1 Box (18 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
18 Pieces Per Package 16 Day(s) Yellows 50 Yellow 100N/20mm 0.13 1 Box (18 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
12 Pieces Per Package 16 Day(s) Blue Type 75 Blue 100N/20mm 0.13 1 Box (12 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
12 Pieces Per Package 16 Day(s) Green 75 Green 100N/20mm 0.13 1 Box (12 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
12 Pieces Per Package 16 Day(s) Yellows 75 Orange 100N/20mm 0.13 1 Box (12 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
12 Pieces Per Package 16 Day(s) Red Type 75 Red 100N/20mm 0.13 1 Box (12 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
12 Pieces Per Package 16 Day(s) White Type 75 White 100N/20mm 0.13 1 Box (12 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
12 Pieces Per Package 16 Day(s) Yellows 75 Yellow 100N/20mm 0.13 1 Box (12 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
9 Pieces Per Package 16 Day(s) Blue Type 100 Blue 100N/20mm 0.13 1 Box (9 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
9 Pieces Per Package 16 Day(s) Green 100 Green 100N/20mm 0.13 1 Box (9 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
9 Pieces Per Package 16 Day(s) Yellows 100 Orange 100N/20mm 0.13 1 Box (9 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
9 Pieces Per Package 16 Day(s) Red Type 100 Red 100N/20mm 0.13 1 Box (9 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
9 Pieces Per Package 16 Day(s) White Type 100 White 100N/20mm 0.13 1 Box (9 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
9 Pieces Per Package 16 Day(s) Yellows 100 Yellow 100N/20mm 0.13 1 Box (9 Rolls) 1400% Polyolefin Type (Hard coating agent applied) Rubber-Based Non-Solvent 24.00
2 Day(s) White Type 50 White 9.5N/10mm 37.5N/10mm 401-1678 1 Roll 450 This tape has a coating on the surface to prevent dirt from sticking, and no release-paper. For indoors. For section lines in factories, hospitals, warehouses, etc. Cutting Requires Cutter Polyolefin Rubber-Based
3 Day(s) Yellows 50 Yellow 9.5N/10mm 37.5N/10mm 401-1686 1 Roll 450 This tape has a coating on the surface to prevent dirt from sticking, and no release-paper. For indoors. For section lines in factories, hospitals, warehouses, etc. Cutting Requires Cutter Polyolefin Rubber-Based

Basic Information

Product Type Adhesive Tape Length(m) 50 Thickness(mm) 0.16

Configure

Clear All

Specification/Dimensions

  • Product Type

    • Adhesive Tape
  • Color

    • White Type
    • Red Type
    • Blue Type
    • Yellows
    • Green
  • Width(mm)

    • 50
    • 75
    • 100
  • Length(m)

    • 50
  • Thickness(mm)

    • 0.16
  • Color Details

    • Blue
    • Green
    • Orange
    • Red
    • White
    • Yellow
  • Adhesiveness

    • 9.5N/10mm
  • Tensile Strength

    • 37.5N/10mm
    • 100N/20mm
  • Base Material Thickness(mm)

    • 0.13
  • Trusco Code

    • 401-1678
    • 401-1686
  • Amount Of Content

    • 1 Box (12 Rolls)
    • 1 Box (18 Rolls)
    • 1 Box (9 Rolls)
    • 1 Roll
  • Type

    • E
    • E-OC50
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 2 Day(s) or Less
    • 3 Day(s) or Less
    • 16 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry