4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
Flex Wagon

Part Number Configured Part Number is shown.
Part Number Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Features Shelf Board Shelf Board Adjustment Pitch
(mm)
Spill Preventer Height
(mm)
Caster Mass
(g)
Main Body Material Caster Bracket Material Wheel Material
Quote 600 400 600 Green 501-6941 2 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 8900 Steel Steel Nylon Urethane
Quote 600 400 600 Neogray 501-6959 2 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 8900 Steel Steel Nylon Urethane
4 Day(s) 750 500 600 Green 501-6967 2 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 11000 Steel Steel Nylon Urethane
3 Day(s) 750 500 600 Neogray 501-6975 2 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 11000 Steel Steel Nylon Urethane
Quote 900 600 880 Green 507-7818 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 19100 Steel Steel Nylon Urethane
Quote 900 600 880 Neogray 507-7826 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 19100 Steel Steel Nylon Urethane
Quote 1000 650 880 Green 507-7834 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 27000 Steel Steel Nylon Urethane
Quote 1000 650 880 Neogray 507-7842 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 27000 Steel Steel Nylon Urethane
4 Day(s) 1200 600 880 Green 507-7851 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 28800 Steel Steel Nylon Urethane
Quote 1200 600 880 Neogray 507-7869 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 28800 Steel Steel Nylon Urethane
Quote 600 400 880 Green 505-0430 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 12300 Steel Steel Nylon Urethane
9 Day(s) 600 400 880 Neogray 505-0448 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 12300 Steel Steel Nylon Urethane
Quote 750 500 880 Green 505-0456 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 15400 Steel Steel Nylon Urethane
Quote 750 500 880 Neogray 505-0464 3 Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine. Shelf With Spill Preventer (For Both Front/Back) 25 50 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 15400 Steel Steel Nylon Urethane

Basic Information

Maximum Load(kg/unit) 100 Uniform Load Capacity(kg/stage) 100 Post Diameter(mm) 25.4
Amount Of Content 1 unit

Configure

Clear All

Specification/Dimensions

  • Frontage(mm)

    • 600
    • 750
    • 900
    • 1000
    • 1200
  • Depth(mm)

    • 400
    • 500
    • 600
    • 650
  • Height(mm)

    • 600
    • 880
  • Maximum Load(kg/unit)

    • 100
  • Color

    • Neogray
    • Green
  • Uniform Load Capacity(kg/stage)

    • 100
  • Post Diameter(mm)

    • 25.4
  • Trusco Code

    • 501-6941
    • 501-6959
    • 501-6967
    • 501-6975
    • 505-0430
    • 505-0448
    • 505-0456
    • 505-0464
    • 507-7818
    • 507-7826
    • 507-7834
    • 507-7842
    • 507-7851
    • 507-7869
  • Number of Steps(Level)

    • 2
    • 3
  • Amount Of Content

    • 1 unit
  • Type

    • FLW-S
    • FLW
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 3 Day(s) or Less
    • 4 Day(s) or Less
    • 9 Day(s) or Less

Tech Support

Third-party Brand
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry