4 Million Products | 1,600 Brands | Free Shipping. Same day shipping 47,000 Stock order before 16:00 สินค้า 4 ล้าน รายการ | 1,600 แบรนด์ | จัดส่งฟรี เก็บสต๊อค 47,000 รายการ สั่งก่อน 16:00 ส่งเร็วใน 1 วัน
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
FKEV-SB 100 V or Less with Shield Instrumentation

FKEV-SB 100 V or Less with Shield Instrumentation
  • Volume Discount

Signal / Instrumentation Cable for Value-Series Weak-Current Circuit

  • For Signal
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • Less than 100 V


● It is an oil-resistant twisted-pair cable for signals for weak current circuit (shielded).
● Polyethylene, more electrically stable than PVC, is used for insulation.

The Electrical Appliance and Material Safety Law certificate has not been obtained.


· Color and softness may vary slightly due to manufacturer changes.

Part Number Configured Part Number is shown.

Specifications

FKEV-SB 100 V or Less with Shield Instrumentation:Related Image

Model Cross-Sectional Area (mm2) Pair No. *1
1P = 2-core
Total Length
or
Specified Length
VAFKEVSB
(Twisted Pair Type)
0.3 1P 1
~
100
(Specified in 1 m
Increments)
·
500
/
1,000
2P
3P
5P
0.5 1P
2P
3P
5P
0.75 1P
2P
3P
5P
1.25 1P
2P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.
*10 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of part number (m) x unit price per meter above]
*11 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

FKEV-SB 100 V or Less with Shield Instrumentation:Related Image
FKEV-SB 100 V or Less with Shield Instrumentation:Related Image
FKEV-SB 100 V or Less with Shield Instrumentation:Related Image
FKEV-SB 100 V or Less with Shield Instrumentation:Related ImageFKEV-SB 100 V or Less with Shield Instrumentation:Related Image

Specifications

Model Section Area
(mm2)
Pair No.
1P = 2 Cores *1
AWG
Estimated
Size *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished Outer
Diameter
(mm)
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
VAFKEVSB
(Twisted Pair Type)
0.3 1P 22 Twisted Pair 2 5.2 40 2 64.4 or less 10,000 or more 1000 VAC 12/0.18 0.7 Tin 0.3 PE 1.3 1 PVC N/A
2P 4 6.9 62 1.6 1
3P 6 7.4 70 1.4 1
5P 10 9.1 100 1.3 1.1
0.5 1P 20 2 6.1 50 3.3 38.7 or less 20/0.18 0.95 0.4 1.75 1
2P 4 8.4 80 2.7 1
3P 6 9.4 105 2.4 1.1
5P 10 11.5 150 2.1 1.2
0.75 1P 18 2 6.8 60 5.9 25.8 or less 30/0.18 1.1 0.5 2.1 1
2P 4 9.4 100 4.7 1.1
3P 6 10.9 150 4.2 1.2
5P 10 12.6 210 3.7 1.2
1.25 1P 16 2 7.7 90 10 17.2 or less 1500 VAC 7/0.45 1.35 0.6 2.55 1
2P 4 10.9 170 8 1.1



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 Allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 Color and softness may vary slightly due to manufacturer changes.
For the latest information, refer to the catalog-dedicated Web site at
http://jp.misumi-ec.com/el/.
*6 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
*7 The main difference from the FKEV-SB Series is the manufacturer.
The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table. 

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.75 0.58 0.34

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value with 1P of 0.2 mm2 at the ambient temperature of 40°C 2.0 x 0.89 = 1.78 (A)

Basic Information

Rated Voltage For Weak Current Circuit Shield Present Sheath (outer coating) color Black
Sheath (outer coating) material PVC Insulation body materials Polyethylene type

Configure

Clear All

Specification/Dimensions

  • Overall Length(m)

    • 100
    • 500
    • 1000
    [1-100/1m increments] [1-49/0.2m increments]
  • Conductor Cross Section(mm2)

    • 0.3
    • 0.5
    • 0.75
    • 1.25
  • AWG size(AWG)

    • 16
    • 18
    • 20
    • 22
  • Logarithm

    • 1P
    • 2P
    • 3P
    • 5P
  • Finished outer diameter(mm)

    • 5.2
    • 6.1
    • 6.8
    • 6.9
    • 7.4
    • 7.7
    • 8.4
    • 9.1
    • 9.4
    • 10.9
    • 11.5
    • 12.6
  • Rated Voltage

    • For Weak Current Circuit
  • Shield

    • Present
  • Sheath (outer coating) color

    • Black
  • Sheath (outer coating) material

    • PVC
  • Insulation body materials

    • Polyethylene type
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 3 Day(s) or Less

Tech Support

Wiring parts/Control and PC Parts
TEL:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)
Technical Inquiry