1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Self-aligning ball bearing

SELF-ALIGNING BALL BEARING

Self-aligning ball bearing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,525.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Self-aligning ball bearings, with seals on both sides, have two rows of balls, a common sphered raceway in the outer ring and two deep uninterrupted raceway grooves in the inner ring. They are insensitive to angular misalignment of the shaft relative to the housing. The integral sealing can significantly prolong bearing service life because it keeps lubricant in the bearings and contaminants out.

  • Accommodate static and dynamic misalignment
  • Excellent high-speed performance
  • Excellent light load performance
  • Low friction
  • Integral sealing results in reduced maintenance requirements and prolonged bearing service life

Part Number
2207E-2RS1TN9 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,525.00

฿ 1,307.08

SELF-ALIGNING BALL BEARING 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Inner Dia. d(Ø) 35 Outer Dia. D(Ø) 72 Width B(mm) 23
Basic Dynamic Load Rating(N) 19000 Specifications, Environment Standard Max. Allowable Rotational Speed(rpm) 18000
Basic Load Rating: Static Load(N) 6000

Please check the type/dimensions/specifications of the part 2207E-2RS1TN9 in the Self-aligning ball bearing series.