1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 51mm C Spanner 125 mm Chrome Vanadium Steel

C SPANNERS

RS PRO 51mm C Spanner 125 mm Chrome Vanadium Steel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 667.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Maximum Jaw Capacity = 51mm
Minimum Jaw Capacity = 19mm
Finish = Black Oxidized
Overall Length = 125 mm
Material = Chrome Vanadium Steel

 
Part Number
8280239 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 667.25

฿ 471.01

C SPANNERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8280239 in the RS PRO 51mm C Spanner 125 mm Chrome Vanadium Steel series.