(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
In this series, IKO needle roller bearings are combined with thrust roller bearings to receive thrust loads. Their axial load ratings are greater than those of bearings that are combined with thrust ball bearings. Also, plastic deformation of the rolling contact surfaces under load is minimal. Furthermore, the thrust bearing section is finished to high accuracy, and therefore high rotational accuracy is obtained in the case of both vertical and horizontal shafts.
Like the needle roller bearings with thrust ball bearing, this series also includes bearings with a dust cover and bearings with an inner ring.
Part Number |
---|
RNAFW253526 |
RNAFW607840 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | - | 25 | 35 | 26 | 20000 | 22400 | 37200 | ||
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | 10 | 60 | 78 | 40 | 8500 | 66700 | 143000 |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Double Row | Inner/Outer Ring Material | Steel | Specifications | Standard / Abrasion Resistance / For high Speed |
Outer Ring Type | Semicircular Grooved | Rolling Element Material | Steel | Size Standards | Metric System |
Format of Shaft Bearing | With Gage | Shield Shape | No Inner Wheel | the Number of Oil Holes of Inner Wheel(piece) | 0 |
How can we improve?
How can we improve?