(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Inner Dia. d(Ø) | 17 | Outer Dia. D(Ø) | 34 | Raceway Ring Shape | Cylindrical Roller |
---|---|---|---|---|---|
Load Direction | Radial / Thrust | Width B(mm) | 25 | Outer Ring | With Outer Ring |
Number of Raceway Ring Rows | Double Row | Inner/Outer Ring Material | Steel | Specifications | Standard / Abrasion Resistance / For high Speed |
Outer Ring Type | Semicircular Grooved | Rolling Element Material | Steel | Size Standards | Metric System |
Rotational Speed(rpm) | 18000 | Basic Load Rating: Dynamic Load (Ca)(N) | 18000 | Basic Load Rating: Static Load (Coa)(N) | 21600 |
Format of Shaft Bearing | Holder Mounted | Shield Shape | Standard Form | the Number of Oil Holes of Inner Wheel(piece) | 0 |
Please check the type/dimensions/specifications of the part TRU173425 in the Cylindrical Roller Bearing - Full Complement, NAG Series series.
How can we improve?
How can we improve?