1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cylindrical Roller Bearing - Sealed, Full Complement, NA Series

Cylindrical Roller Bearing - Sealed, Full Complement, NA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.

These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

Part Number
NAG4924UU
TRU203820UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)
Format of Shaft Bearing

฿ 100.00

IKO BEARING 1 Piece(s) Quote 120165451000208000431000Full rollers

฿ 100.00

IKO BEARING 1 Piece(s) Quote 20382075001210013400Holder Mounted

Loading...

  1. 1

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Outer Ring With Outer Ring
Number of Raceway Ring Rows Double Row Inner/Outer Ring Material Steel Specifications Standard / Abrasion Resistance / For high Speed
Outer Ring Type Semicircular Grooved Rolling Element Material Steel Size Standards Metric System
Shield Shape Closed Type the Number of Oil Holes of Inner Wheel(piece) 0